您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGDD - 三点式气爪
Festo
产品 (A - Z)
H
HGDD
Powered by
CAD模型選擇
{festo/parts/h/hgdd/hgdd_asmtab.prj},{NB=1163043 HGDD-50-A---(0)},{TNR=1163043},{TYP=HGDD-50-A},{BG=50.000},{HUB=8.000},{HUBST=0},{HUBSTN=0.000},{FILTER=1150401},{B1=44.500},{B2=52.500},{B3=17.500},{B4=35.000},{D1=93.000},{D2=5.000},{D3=70.000},{D4=9.000},{D5=10.200},{D6=6.800},{D7=M8},{D8=M6},{D9=3.000},{D10=9},{D11=6.4},{EE=G1/8},{EE1=M5},{EE3=M5},{EE4=M5},{H1=58.500},{H2=40.400},{H3=32.500},{H5=12.000},{H6=32.000},{H7=12.500},{H8=12.000},{H9=24.100},{H10=1.900},{L1=24.000},{L2=18.000},{L3=70.000},{L4=30.310},{L5=22.000},{L6=12.000},{T1=8.000},{T2=7.000},{T3=6.000},{T4=5.000},{T6=5.000},{T7=2.100},{T8=10.000},{T9=6.100},{T10=12.000},{W1=120.000},{PPATH=assemblies/hgdd_asmtpl.prj},{CNSMASSEXACT=1.117},{GTIN=4052568227906}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
HUB
行程
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
ⁿ/ₐ
D8
[mm]
D9
[mm]
D10
[mm]
D11
[mm]
EE
ⁿ/ₐ
EE1
ⁿ/ₐ
EE3
ⁿ/ₐ
EE4
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T10
[mm]
W1
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1163037 HGDD-35-A---(0)
1163037
HGDD-35-A
4.000
28.000
32.000
11.000
22.000
58.000
3.000
44.000
5.000
5.900
3.300
M4
M3
3.000
5
3.2
M5
M3
M3
M3
41.000
29.000
23.000
9.000
18.500
7.000
7.000
15.500
1.200
12.000
15.000
45.000
19.050
14.000
12.000
5.000
5.000
3.000
3.000
4.000
1.300
5.000
3.200
8.000
120.000
0.309
4052568227845
1163038 HGDD-35-A-G1---(4...
1163038
HGDD-35-A-G1
4.000
28.000
32.000
11.000
22.000
58.000
3.000
44.000
5.000
5.900
3.300
M4
M3
3.000
5
3.2
M5
M3
M3
M3
51.000
39.000
33.000
9.000
18.500
17.000
7.000
15.500
1.200
12.000
15.000
45.000
19.050
14.000
12.000
5.000
5.000
3.000
3.000
4.000
1.300
5.000
3.200
8.000
120.000
0.370
4052568227852
1163039 HGDD-35-A-G2---(0...
1163039
HGDD-35-A-G2
4.000
28.000
32.000
11.000
22.000
58.000
3.000
44.000
5.000
5.900
3.300
M4
M3
3.000
5
3.2
M5
M3
M3
M3
51.000
39.000
33.000
9.000
18.500
17.000
7.000
15.500
1.200
12.000
15.000
45.000
19.050
14.000
12.000
5.000
5.000
3.000
3.000
4.000
1.300
5.000
3.200
8.000
120.000
0.370
4052568227869
1163040 HGDD-40-A---(0)
1163040
HGDD-40-A
6.000
36.000
42.000
14.000
28.000
74.000
4.000
56.000
7.000
9.400
5.100
M6
M4
3.000
7
5.3
M5
M5
M3
M3
48.500
34.500
27.500
9.000
25.000
10.000
10.000
19.000
1.400
12.000
18.000
56.000
24.250
18.000
12.000
6.000
6.000
3.000
5.000
5.000
1.600
6.000
5.000
10.000
120.000
0.599
4052568227876
1163041 HGDD-40-A-G1---(6...
1163041
HGDD-40-A-G1
6.000
36.000
42.000
14.000
28.000
74.000
4.000
56.000
7.000
9.400
5.100
M6
M4
3.000
7
5.3
M5
M5
M3
M3
66.000
52.000
45.000
9.000
25.000
27.500
10.000
19.000
1.400
12.000
18.000
56.000
24.250
18.000
12.000
6.000
6.000
3.000
5.000
5.000
1.600
6.000
5.000
10.000
120.000
0.775
4052568227883
1163042 HGDD-40-A-G2---(0...
1163042
HGDD-40-A-G2
6.000
36.000
42.000
14.000
28.000
74.000
4.000
56.000
7.000
9.400
5.100
M6
M4
3.000
7
5.3
M5
M5
M3
M3
66.000
52.000
45.000
9.000
25.000
27.500
10.000
19.000
1.400
12.000
18.000
56.000
24.250
18.000
12.000
6.000
6.000
3.000
5.000
5.000
1.600
6.000
5.000
10.000
120.000
0.775
4052568227890
1163043 HGDD-50-A---(0)
1163043
HGDD-50-A
8.000
44.500
52.500
17.500
35.000
93.000
5.000
70.000
9.000
10.200
6.800
M8
M6
3.000
9
6.4
G1/8
M5
M5
M5
58.500
40.400
32.500
12.000
32.000
12.500
12.000
24.100
1.900
24.000
18.000
70.000
30.310
22.000
12.000
8.000
7.000
6.000
5.000
5.000
2.100
10.000
6.100
12.000
120.000
1.117
4052568227906
1163044 HGDD-50-A-G1---(8...
1163044
HGDD-50-A-G1
8.000
44.500
52.500
17.500
35.000
93.000
5.000
70.000
9.000
10.200
6.800
M8
M6
3.000
9
6.4
G1/8
M5
M5
M5
83.500
65.400
57.500
12.000
32.000
37.500
12.000
24.100
1.900
24.000
18.000
70.000
30.310
22.000
12.000
8.000
7.000
6.000
5.000
5.000
2.100
10.000
6.100
12.000
120.000
1.495
4052568227913
1163045 HGDD-50-A-G2---(0...
1163045
HGDD-50-A-G2
8.000
44.500
52.500
17.500
35.000
93.000
5.000
70.000
9.000
10.200
6.800
M8
M6
3.000
9
6.4
G1/8
M5
M5
M5
83.500
65.400
57.500
12.000
32.000
37.500
12.000
24.100
1.900
24.000
18.000
70.000
30.310
22.000
12.000
8.000
7.000
6.000
5.000
5.000
2.100
10.000
6.100
12.000
120.000
1.495
4052568227920
1163046 HGDD-63-A---(0)
1163046
HGDD-63-A
10.000
55.000
65.000
22.500
45.000
114.000
5.000
90.000
9.000
10.200
6.800
M8
M6
3.000
9
6.4
G1/8
M5
M5
M5
74.000
50.000
39.000
12.000
42.000
16.000
15.000
31.500
1.900
24.000
24.000
90.000
38.970
28.000
14.000
8.000
7.000
6.000
5.000
5.000
2.100
10.000
6.100
12.000
120.000
2.175
4052568227937
1163047 HGDD-63-A-G1---(1...
1163047
HGDD-63-A-G1
10.000
55.000
65.000
22.500
45.000
114.000
5.000
90.000
9.000
10.200
6.800
M8
M6
3.000
9
6.4
G1/8
M5
M5
M5
104.000
80.000
69.000
12.000
42.000
46.000
15.000
31.500
1.900
24.000
24.000
90.000
38.970
28.000
14.000
8.000
7.000
6.000
5.000
5.000
2.100
10.000
6.100
12.000
120.000
2.848
4052568227944
1163048 HGDD-63-A-G2---(0...
1163048
HGDD-63-A-G2
10.000
55.000
65.000
22.500
45.000
114.000
5.000
90.000
9.000
10.200
6.800
M8
M6
3.000
9
6.4
G1/8
M5
M5
M5
104.000
80.000
69.000
12.000
42.000
46.000
15.000
31.500
1.900
24.000
24.000
90.000
38.970
28.000
14.000
8.000
7.000
6.000
5.000
5.000
2.100
10.000
6.100
12.000
120.000
2.848
4052568227951
1163049 HGDD-80-A---(0)
1163049
HGDD-80-A
12.000
68.000
80.000
28.000
56.000
139.000
6.000
112.000
9.000
13.500
8.400
M10
M6
3.000
9
6.4
G1/8
M5
G1/8
M5
83.500
55.500
43.000
12.000
53.000
21.000
18.000
37.000
1.900
30.000
30.000
112.000
48.500
32.000
14.000
10.000
8.000
17.000
5.000
5.000
2.100
10.000
8.000
15.000
120.000
3.522
4052568227968
1163050 HGDD-80-A-G1---(1...
1163050
HGDD-80-A-G1
12.000
68.000
80.000
28.000
56.000
139.000
6.000
112.000
9.000
13.500
8.400
M10
M6
3.000
9
6.4
G1/8
M5
G1/8
M5
120.500
92.500
80.000
12.000
53.000
58.000
18.000
37.000
1.900
30.000
30.000
112.000
48.500
32.000
14.000
10.000
8.000
17.000
5.000
5.000
2.100
10.000
8.000
15.000
120.000
4.788
4052568227975
1163051 HGDD-80-A-G2---(0...
1163051
HGDD-80-A-G2
12.000
68.000
80.000
28.000
56.000
139.000
6.000
112.000
9.000
13.500
8.400
M10
M6
3.000
9
6.4
G1/8
M5
G1/8
M5
120.500
92.500
80.000
12.000
53.000
58.000
18.000
37.000
1.900
30.000
30.000
112.000
48.500
32.000
14.000
10.000
8.000
17.000
5.000
5.000
2.100
10.000
8.000
15.000
120.000
4.788
4052568227982
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表