您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPD - 平行气爪
Festo
产品 (A - Z)
H
HGPD
Powered by
CAD模型選擇
{festo/parts/h/hgpd/hgpd_asmtab.prj},{NB=1132947 HGPD-35-A-G2---(0)},{TNR=1132947},{BG=35.000},{HUB=16.000},{HUBSTN=0.000},{B1=42.000},{B2=32.000},{B3=13.000},{D1=9.200},{D2=5.200},{D3=4.000},{D4=0.000},{D5=7.000},{D6=4.200},{D7=7.000},{D8=7.400},{D9=4.300},{D10=9.000},{D16=9.000},{D17=6.400},{H1=74.000},{H2=38.000},{H3=23.500},{H4=37.500},{H5=0.000},{H6=12.000},{H7=24.000},{H8=0.000},{H9=26.000},{H10=7.000},{H11=56.000},{L1=80.000},{L2=52.000},{L3=39.000},{L4=98.000},{L5=82.000},{L6=11.000},{L7=40.000},{L8=52.000},{L9=64.000},{L10=0.000},{L11=22.000},{L12=0.000},{L13=40.000},{L14=7.000},{L15=15.000},{T1=4.000},{T2=6.500},{T3=5.500},{T4=8.500},{T5=7.900},{T6=5.000},{T7=16.000},{T8=4.500},{T9=0.000},{T10=1.600},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
HUB
行程
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
D9
[mm]
D10
[mm]
D11
ⁿ/ₐ
D12
ⁿ/ₐ
D13
ⁿ/ₐ
D14
ⁿ/ₐ
D15
ⁿ/ₐ
D16
[mm]
D17
[mm]
EE
ⁿ/ₐ
EE1
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T10
[mm]
T11
[mm]
T12
[mm]
T13
[mm]
T14
[mm]
T15
[mm]
T16
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1132936 HGPD-16-A---(0)
1132936
HGPD-16-A
6.000
24.000
17.000
4.000
4.600
2.600
2.000
2.000
5.000
2.600
0.000
4.600
0.000
0.000
M3
M3
M3
M2.5
M3
0.000
0.000
M5
M3
34.000
16.200
12.000
17.500
8.500
5.000
11.000
8.300
0.000
0.000
25.500
50.000
29.000
22.000
58.000
52.000
6.500
20.000
29.000
36.000
5.000
10.000
10.000
20.000
6.000
0.000
3.000
5.500
5.500
5.500
5.000
3.500
14.000
4.500
2.600
1.300
4.000
19.800
0.000
0.000
5.500
0.000
0.100
4052568227012
1132937 HGPD-16-A-G1---(6...
1132937
HGPD-16-A-G1
6.000
24.000
17.000
4.000
4.600
2.600
2.000
2.000
5.000
2.600
0.000
4.600
0.000
0.000
M3
M3
M3
M2.5
M3
0.000
0.000
M5
M3
41.500
23.600
12.000
24.500
8.500
5.000
11.000
15.800
0.000
0.000
33.000
50.000
29.000
22.000
58.000
52.000
6.500
20.000
29.000
36.000
5.000
10.000
10.000
20.000
6.000
0.000
3.000
5.500
5.500
5.500
5.000
3.500
14.000
4.500
2.600
1.300
4.000
19.800
0.000
0.000
5.500
0.000
0.117
4052568227029
1132938 HGPD-16-A-G2---(0...
1132938
HGPD-16-A-G2
6.000
24.000
17.000
4.000
4.600
2.600
2.000
2.000
5.000
2.600
0.000
4.600
0.000
0.000
M3
M3
M3
M2.5
M3
0.000
0.000
M5
M3
41.500
23.600
12.000
24.500
8.500
5.000
11.000
15.800
0.000
0.000
33.000
50.000
29.000
22.000
58.000
52.000
6.500
20.000
29.000
36.000
5.000
10.000
10.000
20.000
6.000
0.000
3.000
5.500
5.500
5.500
5.000
3.500
14.000
4.500
2.600
1.300
4.000
19.800
0.000
0.000
5.500
0.000
0.117
4052568227036
1132939 HGPD-20-A---(0)
1132939
HGPD-20-A
8.000
28.000
22.000
8.700
5.600
3.200
3.000
0.000
5.000
3.200
0.000
6.000
0.000
5.000
M4
M3
M3
M3
M3
5.000
3.200
M5
M3
39.000
15.000
10.000
14.500
0.000
7.000
15.000
6.500
0.000
0.000
27.500
50.000
35.000
22.600
60.000
52.000
7.500
24.000
35.000
44.000
0.000
14.000
10.000
24.000
6.000
0.000
3.000
5.500
5.500
6.500
5.000
5.000
18.000
4.000
0.000
1.300
5.000
3.000
1.300
0.000
5.500
1.200
0.163
4052568227043
1132940 HGPD-20-A-G1---(8...
1132940
HGPD-20-A-G1
8.000
28.000
22.000
8.700
5.600
3.200
3.000
0.000
5.000
3.200
0.000
6.000
0.000
5.000
M4
M3
M3
M3
M3
5.000
3.200
M5
M3
46.000
22.000
15.000
21.500
0.000
7.000
15.000
13.500
0.000
0.000
34.500
50.000
35.000
22.600
60.000
52.000
7.500
24.000
35.000
44.000
0.000
14.000
10.000
24.000
6.000
0.000
3.000
5.500
5.500
6.500
5.000
5.000
18.000
4.000
0.000
1.300
5.000
3.000
1.300
0.000
5.500
1.200
0.182
4052568227050
1132941 HGPD-20-A-G2---(0...
1132941
HGPD-20-A-G2
8.000
28.000
22.000
8.700
5.600
3.200
3.000
0.000
5.000
3.200
0.000
6.000
0.000
5.000
M4
M3
M3
M3
M3
5.000
3.200
M5
M3
46.000
22.000
15.000
21.500
0.000
7.000
15.000
13.500
0.000
0.000
34.500
50.000
35.000
22.600
60.000
52.000
7.500
24.000
35.000
44.000
0.000
14.000
10.000
24.000
6.000
0.000
3.000
5.500
5.500
6.500
5.000
5.000
18.000
4.000
0.000
1.300
5.000
3.000
1.300
0.000
5.500
1.200
0.182
4052568227067
1132942 HGPD-25-A---(0)
1132942
HGPD-25-A
12.000
36.000
27.000
11.000
7.400
4.200
4.000
0.000
7.000
4.200
7.000
7.400
4.300
7.000
M5
M5
M5
M4
M3
7.000
5.300
M5
M3
47.500
18.000
10.000
17.500
0.000
10.000
20.500
0.000
6.000
7.000
32.000
64.000
42.000
29.000
78.000
66.000
11.000
31.000
42.000
52.000
0.000
18.000
0.000
20.000
7.000
12.000
3.000
6.700
5.500
10.500
6.000
5.000
13.000
4.500
0.000
1.600
6.000
4.100
1.600
1.600
6.700
1.400
0.327
4052568227074
1132943 HGPD-25-A-G1---(1...
1132943
HGPD-25-A-G1
12.000
36.000
27.000
11.000
7.400
4.200
4.000
0.000
7.000
4.200
7.000
7.400
4.300
7.000
M5
M5
M5
M4
M3
7.000
5.300
M5
M3
55.500
26.000
20.000
26.000
0.000
10.000
20.500
0.000
14.000
7.000
40.000
64.000
42.000
29.000
78.000
66.000
11.000
31.000
42.000
52.000
0.000
18.000
0.000
20.000
7.000
12.000
3.000
6.700
5.500
10.500
6.000
5.000
13.000
4.500
0.000
1.600
6.000
4.100
1.600
1.600
6.700
1.400
0.361
4052568227081
1132944 HGPD-25-A-G2---(0...
1132944
HGPD-25-A-G2
12.000
36.000
27.000
11.000
7.400
4.200
4.000
0.000
7.000
4.200
7.000
7.400
4.300
7.000
M5
M5
M5
M4
M3
7.000
5.300
M5
M3
55.500
26.000
20.000
26.000
0.000
10.000
20.500
0.000
14.000
7.000
40.000
64.000
42.000
29.000
78.000
66.000
11.000
31.000
42.000
52.000
0.000
18.000
0.000
20.000
7.000
12.000
3.000
6.700
5.500
10.500
6.000
5.000
13.000
4.500
0.000
1.600
6.000
4.100
1.600
1.600
6.700
1.400
0.361
4052568227098
1132945 HGPD-35-A---(0)
1132945
HGPD-35-A
16.000
42.000
32.000
13.000
9.200
5.200
4.000
0.000
7.000
4.200
7.000
7.400
4.300
9.000
M5
M5
M5
M6
M3
9.000
6.400
M5
M3
57.500
21.500
12.000
20.000
0.000
12.000
24.000
0.000
9.500
7.000
39.500
80.000
52.000
39.000
98.000
82.000
11.000
40.000
52.000
64.000
0.000
22.000
0.000
40.000
7.000
15.000
3.000
6.500
5.500
8.500
7.900
5.000
16.000
4.500
0.000
1.600
6.000
4.100
2.100
1.600
6.500
1.900
0.572
4052568227104
1132946 HGPD-35-A-G1---(1...
1132946
HGPD-35-A-G1
16.000
42.000
32.000
13.000
9.200
5.200
4.000
0.000
7.000
4.200
7.000
7.400
4.300
9.000
M5
M5
M5
M6
M3
9.000
6.400
M5
M3
74.000
38.000
23.500
37.500
0.000
12.000
24.000
0.000
26.000
7.000
56.000
80.000
52.000
39.000
98.000
82.000
11.000
40.000
52.000
64.000
0.000
22.000
0.000
40.000
7.000
15.000
4.000
6.500
5.500
8.500
7.900
5.000
16.000
4.500
0.000
1.600
6.000
4.100
2.100
1.600
6.500
1.900
0.682
4052568227111
1132947 HGPD-35-A-G2---(0...
1132947
HGPD-35-A-G2
16.000
42.000
32.000
13.000
9.200
5.200
4.000
0.000
7.000
4.200
7.000
7.400
4.300
9.000
M5
M5
M5
M6
M3
9.000
6.400
M5
M3
74.000
38.000
23.500
37.500
0.000
12.000
24.000
0.000
26.000
7.000
56.000
80.000
52.000
39.000
98.000
82.000
11.000
40.000
52.000
64.000
0.000
22.000
0.000
40.000
7.000
15.000
4.000
6.500
5.500
8.500
7.900
5.000
16.000
4.500
0.000
1.600
6.000
4.100
2.100
1.600
6.500
1.900
0.682
4052568227128
1132948 HGPD-40-A---(0)
1132948
HGPD-40-A
20.000
50.000
38.000
17.000
10.400
6.200
5.000
0.000
9.000
5.200
9.000
9.400
5.300
9.000
M6
M5
M5
M6
M3
9.000
6.400
M5
M3
67.000
27.000
15.000
25.000
0.000
15.000
28.500
0.000
15.000
8.000
46.000
101.000
66.000
47.400
122.000
102.000
11.000
49.000
66.000
81.000
0.000
28.000
0.000
50.000
10.000
19.000
4.000
6.500
6.500
12.500
7.900
5.000
28.000
6.000
0.000
2.100
7.000
5.100
2.100
2.100
6.500
1.900
1.044
4052568227135
1132949 HGPD-40-A-G1---(2...
1132949
HGPD-40-A-G1
20.000
50.000
38.000
17.000
10.400
6.200
5.000
0.000
9.000
5.100
9.000
9.400
5.300
9.000
M6
M5
M5
M6
M3
9.000
6.400
M5
M3
85.000
45.000
36.000
42.500
0.000
15.000
28.500
0.000
33.000
8.000
64.000
101.000
66.000
47.400
122.000
102.000
11.000
49.000
66.000
81.000
0.000
28.000
0.000
50.000
10.000
19.000
4.000
6.500
6.500
12.500
7.900
5.000
28.000
6.000
0.000
2.100
7.000
5.100
2.100
2.100
6.500
1.900
1.223
4052568227142
1132950 HGPD-40-A-G2---(0...
1132950
HGPD-40-A-G2
20.000
50.000
38.000
17.000
10.400
6.200
5.000
0.000
9.000
5.100
9.000
9.400
5.300
9.000
M6
M5
M5
M6
M3
9.000
6.400
M5
M3
85.000
45.000
36.000
42.500
0.000
15.000
28.500
0.000
33.000
8.000
64.000
101.000
66.000
47.400
122.000
102.000
11.000
49.000
66.000
81.000
0.000
28.000
0.000
50.000
10.000
19.000
4.000
6.500
6.500
12.500
7.900
5.000
28.000
6.000
0.000
2.100
7.000
5.100
2.100
2.100
6.500
1.900
1.223
4052568227159
1132951 HGPD-50-A---(0)
1132951
HGPD-50-A
24.000
60.000
45.000
20.000
13.500
8.200
6.000
0.000
12.000
6.100
12.000
10.400
6.400
12.000
M8
M5
G1/8
M6
M3
12.000
10.300
G1/8
M5
77.500
32.000
15.000
30.000
0.000
18.000
32.000
0.000
15.500
8.000
54.500
126.000
82.000
61.000
151.000
127.000
11.000
63.000
82.000
101.000
0.000
32.000
0.000
60.000
10.000
24.000
4.000
6.500
8.500
12.500
10.000
5.000
24.000
6.000
0.000
2.600
8.000
6.100
2.600
2.600
6.500
2.400
1.766
4052568227166
1132952 HGPD-50-A-G1---(2...
1132952
HGPD-50-A-G1
24.000
60.000
45.000
20.000
13.500
8.200
6.000
0.000
12.000
6.100
12.000
10.400
6.400
12.000
M8
M5
G1/8
M6
M3
12.000
10.300
G1/8
M5
102.500
57.000
30.000
55.000
0.000
18.000
32.000
0.000
40.500
8.000
79.500
126.000
82.000
61.000
151.000
127.000
11.000
63.000
82.000
101.000
0.000
32.000
0.000
60.000
10.000
24.000
4.000
6.500
8.500
12.500
10.000
5.000
24.000
6.000
0.000
2.600
8.000
6.100
2.600
2.600
6.500
2.400
2.150
4052568227173
1132953 HGPD-50-A-G2---(0...
1132953
HGPD-50-A-G2
24.000
60.000
45.000
20.000
13.500
8.200
6.000
0.000
12.000
6.100
12.000
10.400
6.400
12.000
M8
M5
G1/8
M6
M3
12.000
10.300
G1/8
M5
102.500
57.000
30.000
55.000
0.000
18.000
32.000
0.000
40.500
8.000
79.500
126.000
82.000
61.000
151.000
127.000
11.000
63.000
82.000
101.000
0.000
32.000
0.000
60.000
10.000
24.000
4.000
6.500
8.500
12.500
10.000
5.000
24.000
6.000
0.000
2.600
8.000
6.100
2.600
2.600
6.500
2.400
2.150
4052568227180
1132954 HGPD-63-A---(0)
1132954
HGPD-63-A
32.000
72.000
56.000
24.500
13.500
8.400
6.000
0.000
12.000
6.400
12.000
10.400
0.000
12.000
M8
M5
G1/8
M8
M3
12.000
10.300
G1/8
M5
94.000
39.000
18.000
28.000
0.000
24.000
40.000
0.000
26.000
8.000
66.000
161.000
100.000
75.000
194.000
162.000
11.000
74.000
100.000
126.000
0.000
40.000
0.000
76.000
10.000
42.000
4.000
6.500
8.500
12.500
12.000
5.000
27.000
6.000
0.000
2.600
8.000
45.000
2.600
2.600
6.500
2.400
3.365
4052568227197
1132955 HGPD-63-A-G1---(3...
1132955
HGPD-63-A-G1
32.000
72.000
56.000
24.500
13.500
8.400
6.000
0.000
12.000
6.400
12.000
10.400
0.000
12.000
M8
M5
G1/8
M8
M3
12.000
10.300
G1/8
M5
124.000
69.000
26.000
68.000
0.000
24.000
40.000
0.000
56.000
8.000
96.000
161.000
100.000
75.000
194.000
162.000
11.000
74.000
100.000
126.000
0.000
40.000
0.000
76.000
10.000
42.000
4.000
6.500
8.500
12.500
12.000
5.000
27.000
6.000
0.000
2.600
8.000
45.000
2.600
2.600
6.500
2.400
3.998
4052568227203
1132956 HGPD-63-A-G2---(0...
1132956
HGPD-63-A-G2
32.000
72.000
56.000
24.500
13.500
8.400
6.000
0.000
12.000
6.400
12.000
10.400
0.000
12.000
M8
M5
G1/8
M8
M3
12.000
10.300
G1/8
M5
124.000
69.000
26.000
68.000
0.000
24.000
40.000
0.000
56.000
8.000
96.000
161.000
100.000
75.000
194.000
162.000
11.000
74.000
100.000
126.000
0.000
40.000
0.000
76.000
10.000
42.000
4.000
6.500
8.500
12.500
12.000
5.000
27.000
6.000
0.000
2.600
8.000
45.000
2.600
2.600
6.500
2.400
3.998
4052568227210
1132957 HGPD-80-A---(0)
1132957
HGPD-80-A
40.000
100.000
70.000
39.500
18.500
12.200
8.000
0.000
12.000
8.400
15.000
13.500
8.400
15.000
M10
M5
G1/8
M10
M3
15.000
12.400
G1/4
M5
110.000
48.000
22.000
34.000
0.000
24.000
42.000
0.000
35.000
8.000
80.000
201.000
130.000
82.000
242.000
202.000
11.000
82.000
130.000
154.000
0.000
45.000
0.000
100.000
10.000
56.000
5.500
6.500
10.000
12.400
15.000
5.000
41.000
10.000
0.000
2.600
10.000
5.500
3.100
3.100
6.500
2.900
6.252
4052568227227
1132958 HGPD-80-A-G1---(4...
1132958
HGPD-80-A-G1
40.000
100.000
70.000
39.500
18.500
12.200
8.000
0.000
12.000
8.400
15.000
13.500
8.400
15.000
M10
M5
G1/8
M10
M3
15.000
12.400
G1/4
M5
146.000
84.000
33.000
76.000
0.000
24.000
42.000
0.000
71.000
8.000
116.000
201.000
130.000
82.000
242.000
202.000
11.000
82.000
130.000
154.000
0.000
45.000
0.000
100.000
10.000
56.000
5.500
6.500
10.000
15.000
15.000
5.000
41.000
10.000
0.000
2.600
10.000
5.500
3.100
3.100
6.500
2.900
7.484
4052568227234
1132959 HGPD-80-A-G2---(0...
1132959
HGPD-80-A-G2
40.000
100.000
70.000
39.500
18.500
12.200
8.000
0.000
12.000
8.400
15.000
13.500
8.400
15.000
M10
M5
G1/8
M10
M3
15.000
12.400
G1/4
M5
146.000
84.000
33.000
76.000
0.000
24.000
42.000
0.000
71.000
8.000
116.000
201.000
130.000
82.000
242.000
202.000
11.000
82.000
130.000
154.000
0.000
45.000
0.000
100.000
10.000
56.000
5.500
6.500
10.000
15.000
15.000
5.000
41.000
10.000
0.000
2.600
10.000
5.500
3.100
3.100
6.500
2.900
7.484
4052568227241
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表