您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPL-B - 平行气爪
Festo
产品 (A - Z)
H
HGPL
Powered by
CAD模型選擇
{festo/parts/h/hgpl/hgpl_b_asmtab.prj},{NB=3361486 HGPL-25-80-A-B---(0)},{TNR=3361486},{TYP=HGPL-25-80-A-B},{KDM=25},{HUB=80},{HUBST=0},{L1=206.0},{L2=100},{L3=60},{L4=184},{L5=24},{L6=10},{H1=50.0},{H2=49.0},{H3=30.0},{H4=18.0},{H5=20},{H6=18.0},{H7=0},{H10=11.0},{B1=80},{B2=60.0},{B3=38},{B4=65},{G3=M5},{T6=7.5},{CNSMASSEXACT=2.2000},{GTIN=4052568269234}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
closed
[mm]
L5
open
[mm]
L6
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H10
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
G3
螺纹
ⁿ/ₐ
T6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3361479 HGPL-14-20-A-B---...
3361479
HGPL-14-20-A-B
14
20
73.6
36
0
62
22
8
30.0
29.0
24.4
10.0
12
11.2
0
4.0
48
34.5
22
40
M3
6.5
0.3050
4052568269166
3361480 HGPL-14-40-A-B---...
3361480
HGPL-14-40-A-B
14
40
113.6
60
0
102
22
8
30.0
29.0
24.4
10.0
12
11.2
0
4.0
48
34.5
22
40
M3
6.5
0.4400
4052568269173
3361481 HGPL-14-60-A-B---...
3361481
HGPL-14-60-A-B
14
60
153.6
100
60
142
22
8
30.0
29.0
24.4
10.0
12
11.2
0
4.0
48
34.5
22
40
M3
6.5
0.5950
4052568269180
3361482 HGPL-14-80-A-B---...
3361482
HGPL-14-80-A-B
14
80
193.6
100
60
182
22
8
30.0
29.0
24.4
10.0
12
11.2
0
4.0
48
34.5
22
40
M3
6.5
0.7200
4052568269197
3361483 HGPL-25-20-A-B---...
3361483
HGPL-25-20-A-B
25
20
86.0
60
0
64
24
10
50.0
49.0
30.0
18.0
20
18.0
0
11.0
80
60.0
38
65
M5
7.5
1.0150
4052568269203
3361484 HGPL-25-40-A-B---...
3361484
HGPL-25-40-A-B
25
40
126.0
60
0
104
24
10
50.0
49.0
30.0
18.0
20
18.0
0
11.0
80
60.0
38
65
M5
7.5
1.4000
4052568269210
3361485 HGPL-25-60-A-B---...
3361485
HGPL-25-60-A-B
25
60
166.0
100
60
144
24
10
50.0
49.0
30.0
18.0
20
18.0
0
11.0
80
60.0
38
65
M5
7.5
1.7800
4052568269227
3361486 HGPL-25-80-A-B---...
3361486
HGPL-25-80-A-B
25
80
206.0
100
60
184
24
10
50.0
49.0
30.0
18.0
20
18.0
0
11.0
80
60.0
38
65
M5
7.5
2.2000
4052568269234
3361487 HGPL-40-20-A-B---...
3361487
HGPL-40-20-A-B
40
20
96.0
66
0
70
30
15
80.0
78.5
50.5
17.5
40
6.0
46
16.0
106
70.0
50
87
M6
8.0
2.5600
4052568269241
3361488 HGPL-40-40-A-B---...
3361488
HGPL-40-40-A-B
40
40
136.0
100
0
110
30
15
80.0
78.5
50.5
17.5
40
6.0
46
16.0
106
70.0
50
87
M6
8.0
3.3000
4052568269258
3361489 HGPL-40-60-A-B---...
3361489
HGPL-40-60-A-B
40
60
176.0
100
0
150
30
15
80.0
78.5
50.5
17.5
40
6.0
46
16.0
106
70.0
50
87
M6
8.0
4.1650
4052568269265
3361490 HGPL-40-80-A-B---...
3361490
HGPL-40-80-A-B
40
80
216.0
180
100
190
30
15
80.0
78.5
50.5
17.5
40
6.0
46
16.0
106
70.0
50
87
M6
8.0
4.8000
4052568269272
3361491 HGPL-40-100-A-B--...
3361491
HGPL-40-100-A-B
40
100
256.0
200
100
230
30
15
80.0
78.5
50.5
17.5
40
6.0
46
16.0
106
70.0
50
87
M6
8.0
5.3400
4052568269289
3361492 HGPL-63-60-A-B---...
3361492
HGPL-63-60-A-B
63
60
190.8
100
0
160
40
22
121.5
120.0
75.0
30.0
58
14.0
60
28.5
154
116.0
78
130
M8
12.0
10.4600
4052568269296
3361493 HGPL-63-100-A-B--...
3361493
HGPL-63-100-A-B
63
100
270.0
200
100
240
40
22
121.5
120.0
75.0
30.0
58
14.0
60
28.5
154
116.0
78
130
M8
12.0
13.8000
4052568269302
3361494 HGPL-63-150-A-B--...
3361494
HGPL-63-150-A-B
63
150
370.0
300
100
340
40
22
121.5
120.0
75.0
30.0
58
14.0
60
28.5
154
116.0
78
130
M8
12.0
18.1000
4052568269319
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表