您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGPP - 平行气爪
Festo
产品 (A - Z)
H
HGPP
Powered by
CAD模型選擇
{festo/parts/h/hgpp/hgpp_asmtab.prj},{NB=187872 HGPP-16-A-G2---(0)},{TNR=187872},{VERS=16},{LHUB=5.000},{HSTDEF=0.000},{B1=42.000},{B10=6.000},{B11=26.000},{B2=30.500},{B3=8.500},{B4=32.000},{B5=10.000},{B6=16.000},{B7=32.000},{BS=9.410},{D10=180.000},{D11=120.000},{D1N=4.000},{D2=3.300},{D3=3.000},{D4N=3.000},{D5=2.500},{D6N=2.000},{D7N=3.000},{D8=12.100},{D9=8.500},{DSS=4.000},{EE1N=5.000},{EEN=5.000},{H1=42.500},{H10=0.200},{H16=3.400},{H17=8.000},{H2=40.900},{H20=32.650},{H3=8.300},{H4=6.800},{H5=3.000},{H6=5.000},{H7=37.100},{HSS=9.250},{JH=13.000},{L1=98.000},{L10=11.500},{L11=24.000},{L12=6.500},{L2=88.000},{L3=86.000},{L4=76.000},{L5=6.500},{L6=40.000},{L7=6.000},{L8=12.000},{L9=17.500},{LS1=55.000},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
ⁿ/ₐ
D5
[mm]
D6
ⁿ/ₐ
D7
ⁿ/ₐ
D8
[mm]
EE
ⁿ/ₐ
EE1
ⁿ/ₐ
D9
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
525658 HGPP-10-A---(0)
525658
HGPP-10-A
33.000
26.000
7.000
27.000
8.000
12.500
27.000
M4
3.300
3.000
M3
2.000
M2
M3
9.000
M3
M3
5.500
32.700
31.400
8.900
3.700
2.000
2.600
28.700
62.000
58.000
56.000
47.400
6.000
27.000
6.000
6.000
13.500
8.000
14.850
6.000
8.000
5.000
4.000
6.000
3.800
1.000
0.1260
4052568161811
525659 HGPP-10-A-G1---(2)
525659
HGPP-10-A-G1
33.000
26.000
7.000
27.000
8.000
12.500
27.000
M4
3.300
3.000
M3
2.000
M2
M3
9.000
M3
M3
5.500
32.700
31.400
8.900
3.700
2.000
2.600
28.700
62.000
58.000
56.000
47.400
6.000
27.000
6.000
6.000
13.500
8.000
14.850
6.000
8.000
5.000
4.000
6.000
3.800
1.000
0.1270
4052568161828
525660 HGPP-10-A-G2---(0)
525660
HGPP-10-A-G2
33.000
26.000
7.000
27.000
8.000
12.500
27.000
M4
3.300
3.000
M3
2.000
M2
M3
9.000
M3
M3
5.500
32.700
31.400
8.900
3.700
2.000
2.600
28.700
62.000
58.000
56.000
47.400
6.000
27.000
6.000
6.000
13.500
8.000
14.850
6.000
8.000
5.000
4.000
6.000
3.800
1.000
0.1270
4052568161835
187867 HGPP-12-A---(0)
187867
HGPP-12-A
38.000
29.500
7.000
30.000
8.000
12.500
30.000
M4
3.300
3.000
M3
2.000
M2
M3
9.000
M3
M3
5.500
37.000
35.500
8.500
4.700
2.000
5.000
32.700
67.000
62.000
60.000
51.400
4.000
30.000
6.000
6.500
14.000
8.000
16.000
6.000
7.500
5.000
4.000
6.000
5.500
1.000
0.1720
4052568148263
187868 HGPP-12-A-G1---(2....
187868
HGPP-12-A-G1
38.000
29.500
7.000
30.000
8.000
12.500
30.000
M4
3.300
3.000
M3
2.000
M2
M3
9.000
M3
M3
5.500
37.000
35.500
8.500
4.700
2.000
5.000
32.700
67.000
62.000
60.000
51.400
4.000
30.000
6.000
6.500
14.000
8.000
16.000
6.000
7.500
5.000
4.000
6.000
5.500
1.000
0.1730
4052568148270
187869 HGPP-12-A-G2---(0)
187869
HGPP-12-A-G2
38.000
29.500
7.000
30.000
8.000
12.500
30.000
M4
3.300
3.000
M3
2.000
M2
M3
9.000
M3
M3
5.500
37.000
35.500
8.500
4.700
2.000
5.000
32.700
67.000
62.000
60.000
51.400
4.000
30.000
6.000
6.500
14.000
8.000
16.000
6.000
7.500
5.000
4.000
6.000
5.500
1.000
0.1730
4052568148287
187870 HGPP-16-A---(0)
187870
HGPP-16-A
42.000
30.500
8.500
32.000
10.000
16.000
32.000
M4
3.300
3.000
M3
2.500
M2
M3
12.100
M5
M5
8.500
42.500
40.900
8.300
6.800
3.000
5.000
37.100
98.000
88.000
86.000
76.000
6.500
40.000
6.000
12.000
17.500
10.000
19.500
7.000
8.000
6.000
4.500
6.000
5.000
1.300
0.3150
4052568148294
187871 HGPP-16-A-G1---(5)
187871
HGPP-16-A-G1
42.000
30.500
8.500
32.000
10.000
16.000
32.000
M4
3.300
3.000
M3
2.500
M2
M3
12.100
M5
M5
8.500
42.500
40.900
8.300
6.800
3.000
5.000
37.100
98.000
88.000
86.000
76.000
6.500
40.000
6.000
12.000
17.500
10.000
19.500
7.000
8.000
6.000
4.500
6.000
5.000
1.300
0.3160
4052568148300
187872 HGPP-16-A-G2---(0)
187872
HGPP-16-A-G2
42.000
30.500
8.500
32.000
10.000
16.000
32.000
M4
3.300
3.000
M3
2.500
M2
M3
12.100
M5
M5
8.500
42.500
40.900
8.300
6.800
3.000
5.000
37.100
98.000
88.000
86.000
76.000
6.500
40.000
6.000
12.000
17.500
10.000
19.500
7.000
8.000
6.000
4.500
6.000
5.000
1.300
0.3170
4052568148317
187873 HGPP-20-A---(0)
187873
HGPP-20-A
48.000
36.500
10.000
40.000
12.000
20.000
40.000
M5
4.200
3.000
M4
3.000
M2
M3
12.100
M5
M5
8.500
55.500
53.480
15.500
8.000
3.000
7.000
48.500
120.000
105.000
103.000
92.000
7.500
40.000
8.000
18.000
21.000
12.000
28.500
7.000
10.000
8.000
7.000
8.000
6.000
1.300
0.6040
4052568148324
187874 HGPP-20-A-G1---(7....
187874
HGPP-20-A-G1
48.000
36.500
10.000
40.000
12.000
20.000
40.000
M5
4.200
3.000
M4
3.000
M2
M3
12.100
M5
M5
8.500
55.500
53.480
15.500
8.000
3.000
7.000
48.500
120.000
105.000
103.000
92.000
7.500
40.000
8.000
18.000
21.000
12.000
28.500
7.000
10.000
8.000
7.000
8.000
6.000
1.300
0.6110
4052568148331
187875 HGPP-20-A-G2---(0)
187875
HGPP-20-A-G2
48.000
36.500
10.000
40.000
12.000
20.000
40.000
M5
4.200
3.000
M4
3.000
M2
M3
12.100
M5
M5
8.500
55.500
53.480
15.500
8.000
3.000
7.000
48.500
120.000
105.000
103.000
92.000
7.500
40.000
8.000
18.000
21.000
12.000
28.500
7.000
10.000
8.000
7.000
8.000
6.000
1.300
0.6150
4052568148348
525661 HGPP-25-A---(0)
525661
HGPP-25-A
55.000
42.000
12.000
45.000
15.000
25.000
45.000
M6
5.100
5.000
M5
4.000
M2
M3
12.100
M5
M5
8.500
57.500
56.000
12.500
7.500
4.000
8.000
51.000
163.000
143.000
139.400
127.400
12.000
45.000
9.000
22.000
29.800
12.000
27.000
10.000
10.000
8.000
8.000
10.000
6.000
1.300
0.8840
4052568161842
525662 HGPP-25-A-G1---(10...
525662
HGPP-25-A-G1
55.000
42.000
12.000
45.000
15.000
25.000
45.000
M6
5.100
5.000
M5
4.000
M2
M3
12.100
M5
M5
8.500
57.500
56.000
12.500
7.500
4.000
8.000
51.000
163.000
143.000
139.400
127.400
12.000
45.000
9.000
22.000
29.800
12.000
27.000
10.000
10.000
8.000
8.000
10.000
6.000
1.300
0.9100
4052568161859
525663 HGPP-25-A-G2---(0)
525663
HGPP-25-A-G2
55.000
42.000
12.000
45.000
15.000
25.000
45.000
M6
5.100
5.000
M5
4.000
M2
M3
12.100
M5
M5
8.500
57.500
56.000
12.500
7.500
4.000
8.000
51.000
163.000
143.000
139.400
127.400
12.000
45.000
9.000
22.000
29.800
12.000
27.000
10.000
10.000
8.000
8.000
10.000
6.000
1.300
0.8980
4052568161866
525664 HGPP-32-A---(0)
525664
HGPP-32-A
62.000
45.000
14.000
52.000
18.000
30.000
52.000
M6
5.100
5.000
M6
5.000
M2
M4
12.100
M5
G1/8
8.500
68.600
67.000
12.500
11.000
5.000
9.000
60.500
197.400
172.400
169.400
155.400
15.000
52.000
9.000
27.000
33.500
12.000
34.500
10.000
10.000
10.000
10.000
10.000
8.000
1.300
1.4080
4052568161873
525665 HGPP-32-A-G1---(12...
525665
HGPP-32-A-G1
62.000
45.000
14.000
52.000
18.000
30.000
52.000
M6
5.100
5.000
M6
5.000
M2
M4
12.100
M5
G1/8
8.500
68.600
67.000
12.500
11.000
5.000
9.000
60.500
197.400
172.400
169.400
155.400
15.000
52.000
9.000
27.000
33.500
12.000
34.500
10.000
10.000
10.000
10.000
10.000
8.000
1.300
1.4380
4052568161880
525666 HGPP-32-A-G2---(0)
525666
HGPP-32-A-G2
62.000
45.000
14.000
52.000
18.000
30.000
52.000
M6
5.100
5.000
M6
5.000
M2
M4
12.100
M5
G1/8
8.500
68.600
67.000
12.500
11.000
5.000
9.000
60.500
197.400
172.400
169.400
155.400
15.000
52.000
9.000
27.000
33.500
12.000
34.500
10.000
10.000
10.000
10.000
10.000
8.000
1.300
1.4270
4052568161897
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表