您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGR - 旋转气爪
Festo
产品 (A - Z)
H
HGR
Powered by
CAD模型選擇
{festo/parts/h/hgr/hgr_asm_tab.prj},{NB=161829 HGR-16-A---(asm_0_1)},{TNR=161829},{TYP=HGR-16-A},{INFO=2011-12-31},{KDM=16},{OW=0},{ZBH=1},{OWK=90.000},{B1=33.400},{B2=16.000},{B3=16.000},{B4=15.500},{B5=6.000},{B6=1.000},{D2=M 3},{D3=5.000},{D4=2.500},{D5=M 3},{D6=2.000},{EE=M 3},{H1=88.200},{H2=53.200},{H3=23.000},{H4=12.250},{H5=8.000},{H6=4.000},{H7=7.000},{H8=20.000},{H9=73.700},{H10=53.700},{H11=7.500},{H12=17.500},{L1=19.000},{L2=5.500},{L3=10.000},{L4=16.000},{L5=18.500},{L6=0.000},{T1=1.200},{T2=7.000},{T3=7.000},{T4=4.500},{T5=1.200},{D2P=3.000},{KDR2=2.459},{D5P=3.000},{KDR5=2.459},{EEP=3.000},{KDREE=2.459},{VERS=2.000},{EOLDATE=31.12.2011}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年8月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DHRS - 旋转气爪
Festo
22.08.2023
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
174817 HGR-10-A
174817
HGR-10-A
24.000
15.000
11.000
10.500
5.000
0.500
M 3
5.000
2.500
M 2.5
2.000
M 3
60.800
34.500
16.000
8.800
8.000
4.000
6.250
14.750
49.300
27.500
12.300
12.500
14.000
2.000
6.500
10.500
12.000
2.000
1.200
12.300
0.000
3.500
1.200
161829 HGR-16-A
161829
HGR-16-A
33.400
16.000
16.000
15.500
6.000
1.000
M 3
5.000
2.500
M 3
2.000
M 3
88.200
53.200
23.000
12.250
8.000
4.000
7.000
20.000
73.700
53.700
7.500
17.500
19.000
5.500
10.000
16.000
18.500
0.000
1.200
7.000
7.000
4.500
1.200
161830 HGR-25-A
161830
HGR-25-A
44.000
25.000
19.200
18.600
8.000
1.000
M 4
7.000
3.300
M 4
3.000
M 5
107.200
63.500
24.700
14.300
10.500
5.250
10.250
23.950
87.700
65.500
7.500
20.800
29.500
8.750
13.000
20.000
24.000
0.000
1.600
7.000
8.000
6.500
1.400
161831 HGR-32-A
161831
HGR-32-A
51.000
29.000
22.800
21.400
10.000
1.000
M 6
9.000
5.100
M 5
4.000
G 1/8
128.500
75.000
25.000
20.000
14.000
7.000
14.000
29.000
101.900
74.500
11.000
27.500
38.000
9.500
14.000
22.000
26.000
0.000
2.100
10.000
14.000
6.500
1.900
161832 HGR-40-A
161832
HGR-40-A
59.000
33.000
27.600
25.800
12.000
1.000
M 8
12.000
6.400
M 6
5.000
G 1/8
140.000
80.500
47.000
8.000
16.000
8.000
14.000
33.200
112.500
75.500
17.500
29.700
49.000
11.000
20.000
30.000
34.000
0.000
2.600
15.000
15.000
6.500
2.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表