您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HPPF - 平行气爪
Festo
产品 (A - Z)
H
HPPF
Powered by
CAD模型選擇
{festo/parts/h/hppf/hppf_asmtab.prj},{NB=8141589 HPPF-12-48-A-S---(0_high)},{TNR=8141589},{BAU=12},{HUB=48},{B1=40.000},{B2=20.300},{B3=20.000},{B4=15.000},{B5=33.000},{B6=3.000},{H9=3.000},{B7=16.600},{D2=3.000},{D4=5.500},{D5=3.500},{D7=2.500},{D8=4.000},{E1=5.000},{H1=25.000},{H2=19.000},{H3=15.200},{H4=15.000},{H5=14.700},{H6=7.700},{H7=14.700},{L1=104.000},{L2=4.000},{L3=94.000},{L4=4.000},{L5=26.000},{L6=34.200},{L7=34.200},{L8=90.000},{L9=1.000},{L10=27.000},{L11=48.000},{L12=80.000},{L13=22.500},{L14=18.000},{L15=4.500},{N1=4.000},{N2=4.000},{SW1=10.000},{SW2=0.000},{SLOT=0.800},{T1=6.600},{T2=0.300},{CNSMASSEXACT=0.339},{TYP=HPPF-12-48-A-S},{VAR=S},{D1=M4},{D3=M4},{D6=M3},{HUBST=0.000},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
H9
[mm]
B7
[mm]
D1
螺纹
[mm]
D2
[mm]
D3
螺纹
[mm]
D4
[mm]
D5
[mm]
D6
螺纹
[mm]
D7
[mm]
D8
螺纹
[mm]
E1
螺纹
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
N1
[mm]
N2
[mm]
SW1
[mm]
SW2
ⁿ/ₐ
SLOT
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8133724 HPPF-8-8-A
8133724
HPPF-8-8-A
32.000
15.700
17.000
12.000
26.000
2.500
2.500
16.000
M3
2.500
M3
4.400
2.500
M2.5
2.000
3.000
3.000
19.000
14.000
11.200
11.000
7.600
5.900
7.600
38.500
3.000
31.100
3.400
16.000
13.800
13.500
22.000
0.900
12.000
8.000
14.000
10.000
0.000
6.000
2.000
2.000
0.000
2.000
0.000
5.200
0.200
0.068
4052568586164
8134368 HPPF-8-8-A-S
8134368
HPPF-8-8-A-S
32.000
15.700
17.000
12.000
26.000
2.500
2.500
16.000
M3
2.500
M3
4.400
2.500
M2.5
2.000
3.000
3.000
19.000
14.000
11.200
11.000
7.600
5.900
7.600
38.500
3.000
31.100
3.400
16.000
13.800
13.500
22.000
0.900
12.000
8.000
14.000
10.000
0.000
6.000
2.000
2.000
7.000
2.000
0.000
5.200
0.200
0.078
4052568586195
8133731 HPPF-8-16-A
8133731
HPPF-8-16-A
32.000
15.700
17.000
12.000
26.000
2.500
2.500
16.000
M3
2.500
M3
4.400
2.500
M2.5
2.000
3.000
3.000
19.000
14.000
11.200
11.000
7.600
5.900
7.600
48.000
3.000
40.300
3.400
28.000
18.500
17.700
34.000
0.900
14.000
16.000
26.000
11.000
0.000
7.000
2.000
2.000
0.000
2.000
0.000
5.200
0.200
0.083
4052568586171
8134375 HPPF-8-16-A-S
8134375
HPPF-8-16-A-S
32.000
15.700
17.000
12.000
26.000
2.500
2.500
16.000
M3
2.500
M3
4.400
2.500
M2.5
2.000
3.000
3.000
19.000
14.000
11.200
11.000
7.600
5.900
7.600
48.000
3.000
40.300
3.400
28.000
18.500
17.700
34.000
0.900
14.000
16.000
26.000
11.000
0.000
7.000
2.000
2.000
7.000
2.000
0.000
5.200
0.200
0.095
4052568586300
8128415 HPPF-8-32-A
8128415
HPPF-8-32-A
32.000
15.700
17.000
12.000
26.000
2.500
2.500
16.000
M3
2.500
M3
4.400
2.500
M2.5
2.000
3.000
3.000
19.000
14.000
11.200
11.000
7.600
5.900
7.600
72.000
3.000
64.300
3.400
17.000
29.900
29.700
58.000
0.900
18.000
32.000
50.000
13.000
8.000
5.000
4.000
4.000
0.000
2.000
0.000
5.200
0.200
0.122
4052568586157
8134364 HPPF-8-32-A-S
8134364
HPPF-8-32-A-S
32.000
15.700
17.000
12.000
26.000
2.500
2.500
16.000
M3
2.500
M3
4.400
2.500
M2.5
2.000
3.000
3.000
19.000
14.000
11.200
11.000
7.600
5.900
7.600
72.000
3.000
64.300
3.400
17.000
29.900
29.700
58.000
0.900
18.000
32.000
50.000
13.000
8.000
5.000
4.000
4.000
7.000
2.000
0.000
5.200
0.200
0.135
4052568586188
8139790 HPPF-12-12-A
8139790
HPPF-12-12-A
40.000
20.300
20.000
15.000
33.000
3.000
3.000
16.600
M4
3.000
M4
5.500
3.500
M3
2.500
4.000
5.000
25.000
19.000
15.200
15.000
14.700
7.700
14.700
52.000
4.000
42.000
4.000
26.000
8.200
8.200
38.000
1.000
18.000
12.000
28.000
14.000
0.000
9.000
2.000
2.000
0.000
0.000
0.000
6.600
0.300
0.157
4052568586423
8141587 HPPF-12-12-A-S
8141587
HPPF-12-12-A-S
40.000
20.300
20.000
15.000
33.000
3.000
3.000
16.600
M4
3.000
M4
5.500
3.500
M3
2.500
4.000
5.000
25.000
19.000
15.200
15.000
14.700
7.700
14.700
52.000
4.000
42.000
4.000
26.000
8.200
8.200
38.000
1.000
18.000
12.000
28.000
14.000
0.000
9.000
2.000
2.000
10.000
0.000
0.800
6.600
0.300
0.182
4052568586447
8139791 HPPF-12-24-A
8139791
HPPF-12-24-A
40.000
20.300
20.000
15.000
33.000
3.000
3.000
16.600
M4
3.000
M4
5.500
3.500
M3
2.500
4.000
5.000
25.000
19.000
15.200
15.000
14.700
7.700
14.700
69.000
4.000
58.000
4.000
42.000
16.700
16.700
54.000
1.000
20.500
24.000
44.000
16.300
12.000
4.300
2.000
4.000
0.000
0.000
0.000
6.600
0.300
0.205
4052568586430
8141588 HPPF-12-24-A-S
8141588
HPPF-12-24-A-S
40.000
20.300
20.000
15.000
33.000
3.000
3.000
16.600
M4
3.000
M4
5.500
3.500
M3
2.500
4.000
5.000
25.000
19.000
15.200
15.000
14.700
7.700
14.700
69.000
4.000
58.000
4.000
42.000
16.700
16.700
54.000
1.000
20.500
24.000
44.000
16.300
12.000
4.300
2.000
4.000
10.000
0.000
0.800
6.600
0.300
0.233
4052568586454
8139792 HPPF-12-48-A
8139792
HPPF-12-48-A
40.000
20.300
20.000
15.000
33.000
3.000
3.000
16.600
M4
3.000
M4
5.500
3.500
M3
2.500
4.000
5.000
25.000
19.000
15.200
15.000
14.700
7.700
14.700
104.000
4.000
94.000
4.000
26.000
34.200
34.200
90.000
1.000
27.000
48.000
80.000
22.500
18.000
4.500
4.000
4.000
0.000
0.000
0.000
6.600
0.300
0.305
4052568586317
8141589 HPPF-12-48-A-S
8141589
HPPF-12-48-A-S
40.000
20.300
20.000
15.000
33.000
3.000
3.000
16.600
M4
3.000
M4
5.500
3.500
M3
2.500
4.000
5.000
25.000
19.000
15.200
15.000
14.700
7.700
14.700
104.000
4.000
94.000
4.000
26.000
34.200
34.200
90.000
1.000
27.000
48.000
80.000
22.500
18.000
4.500
4.000
4.000
10.000
0.000
0.800
6.600
0.300
0.339
4052568586461
8105829 HPPF-16-16-A
8105829
HPPF-16-16-A
50.000
24.000
27.000
20.000
43.000
4.000
3.000
15.600
M5
4.000
M5
8.000
4.200
M4
3.000
5.000
5.000
33.000
25.000
21.000
20.000
20.000
10.500
20.000
72.000
6.000
60.000
5.000
38.000
11.000
11.000
52.000
1.200
25.000
16.000
36.000
20.000
15.000
5.000
2.000
4.000
0.000
0.000
0.000
8.200
0.300
0.366
4052568586140
8143712 HPPF-16-16-A-S
8143712
HPPF-16-16-A-S
50.000
24.000
27.000
20.000
43.000
4.000
3.000
15.600
M5
4.000
M5
8.000
4.200
M4
3.000
5.000
5.000
33.000
25.000
21.000
20.000
20.000
10.500
20.000
72.000
6.000
60.000
5.000
38.000
11.000
11.000
52.000
1.200
25.000
16.000
36.000
20.000
15.000
5.000
2.000
4.000
13.000
0.000
1.500
8.200
0.300
0.415
4052568586393
8143243 HPPF-16-32-A
8143243
HPPF-16-32-A
50.000
24.000
27.000
20.000
43.000
4.000
3.000
15.600
M5
4.000
M5
8.000
4.200
M4
3.000
5.000
5.000
33.000
25.000
21.000
20.000
20.000
10.500
20.000
94.000
6.000
81.000
5.000
60.000
22.000
22.000
74.000
1.200
29.000
32.000
58.000
23.500
18.000
5.500
2.000
4.000
0.000
0.000
0.000
8.200
0.300
0.471
4052568586478
8143713 HPPF-16-32-A-S
8143713
HPPF-16-32-A-S
50.000
24.000
27.000
20.000
43.000
4.000
3.000
15.600
M5
4.000
M5
8.000
4.200
M4
3.000
5.000
5.000
33.000
25.000
21.000
20.000
20.000
10.500
20.000
94.000
6.000
81.000
5.000
60.000
22.000
22.000
74.000
1.200
29.000
32.000
58.000
23.500
18.000
5.500
2.000
4.000
13.000
0.000
1.500
8.200
0.300
0.524
4052568586409
8143246 HPPF-16-64-A
8143246
HPPF-16-64-A
50.000
24.000
27.000
20.000
43.000
4.000
3.000
15.600
M5
4.000
M5
8.000
4.200
M4
3.000
5.000
5.000
33.000
25.000
21.000
20.000
20.000
10.500
20.000
142.000
6.000
129.500
5.000
36.000
46.000
46.000
122.000
1.200
37.000
64.000
106.000
31.500
26.000
5.500
4.000
4.000
0.000
0.000
0.000
8.200
0.300
0.691
4052568586331
8143714 HPPF-16-64-A-S
8143714
HPPF-16-64-A-S
50.000
24.000
27.000
20.000
43.000
4.000
3.000
15.600
M5
4.000
M5
8.000
4.200
M4
3.000
5.000
5.000
33.000
25.000
21.000
20.000
20.000
10.500
20.000
142.000
6.000
129.500
5.000
36.000
46.000
46.000
122.000
1.200
37.000
64.000
106.000
31.500
26.000
5.500
4.000
4.000
13.000
0.000
1.500
8.200
0.300
0.755
4052568586416
8141226 HPPF-20-20-A
8141226
HPPF-20-20-A
62.000
33.500
32.000
24.000
52.000
5.000
4.000
25.000
M6
5.000
M6
10.000
5.000
M4
3.000
6.000
5.000
41.000
30.000
25.200
25.000
22.000
13.000
22.000
87.000
6.000
71.000
6.000
38.000
34.500
34.500
56.000
1.400
31.000
20.000
40.000
23.500
16.000
7.500
2.000
4.000
0.000
0.000
0.000
10.800
0.300
0.690
4052568586324
8143425 HPPF-20-20-A-S
8143425
HPPF-20-20-A-S
62.000
33.500
32.000
24.000
52.000
5.000
4.000
25.000
M6
5.000
M6
10.000
5.000
M4
3.000
6.000
5.000
41.000
30.000
25.200
25.000
22.500
13.000
18.000
87.000
6.000
71.000
6.000
38.000
35.500
32.500
56.000
1.400
31.000
20.000
40.000
23.500
16.000
7.500
2.000
4.000
16.000
0.000
1.500
10.800
0.300
0.783
4052568586362
8143408 HPPF-20-40-A
8143408
HPPF-20-40-A
62.000
33.500
32.000
24.000
52.000
5.000
4.000
25.000
M6
5.000
M6
10.000
5.000
M4
3.000
6.000
5.000
41.000
30.000
25.200
25.000
22.000
13.000
22.000
114.000
6.000
99.000
6.000
66.000
48.000
48.000
84.000
1.400
34.500
40.000
68.000
27.300
20.000
7.300
2.000
4.000
0.000
0.000
0.000
10.800
0.300
0.887
4052568586348
8143426 HPPF-20-40-A-S
8143426
HPPF-20-40-A-S
62.000
33.500
32.000
24.000
52.000
5.000
4.000
25.000
M6
5.000
M6
10.000
5.000
M4
3.000
6.000
5.000
41.000
30.000
25.200
25.000
22.000
13.000
18.000
114.000
6.000
99.000
6.000
66.000
48.000
46.000
84.000
1.400
34.500
40.000
68.000
27.300
20.000
7.300
2.000
4.000
16.000
0.000
1.500
10.800
0.300
0.993
4052568586379
8143409 HPPF-20-80-A
8143409
HPPF-20-80-A
62.000
33.500
32.000
24.000
52.000
5.000
4.000
25.000
M6
5.000
M6
10.000
5.000
M4
3.000
6.000
5.000
41.000
30.000
25.200
25.000
22.000
13.000
22.000
174.000
6.000
159.000
6.000
42.000
78.000
78.000
144.000
1.400
44.500
80.000
128.000
37.300
30.000
7.300
4.000
4.000
0.000
0.000
0.000
10.800
0.300
1.326
4052568586355
8143427 HPPF-20-80-A-S
8143427
HPPF-20-80-A-S
62.000
33.500
32.000
24.000
52.000
5.000
4.000
25.000
M6
5.000
M6
10.000
5.000
M4
3.000
6.000
5.000
41.000
30.000
25.200
25.000
22.000
13.000
18.000
174.000
6.000
159.000
6.000
42.000
78.000
76.000
144.000
1.400
44.500
80.000
128.000
37.300
30.000
7.300
4.000
4.000
16.000
0.000
1.500
10.800
0.300
1.458
4052568586386
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表