您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KDVF6 - 多针插座
Festo
产品 (A - Z)
K
KDVF6
Powered by
CAD模型選擇
{festo/parts/k/kdvf6/kdvf6.prj},{NB=152509 KDVF6-7},{TNR=152509},{TYP=KDVF6-7},{VERS=1},{B=50.800},{B1=39.600},{B2=39.600},{D=40.000},{D1=M 45x1,5},{D2=4.500},{D3=40.500},{D4=M 4},{L=23.500},{L1=10.000},{L2=3.500},{GTIN=4052568070151}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
宽度
[mm]
B1
宽度
[mm]
B2
宽度
[mm]
D
直径
[mm]
D1
螺纹
ⁿ/ₐ
D2
直径
[mm]
D3
直径
[mm]
D4
螺纹
ⁿ/ₐ
L
长度
[mm]
L1
长度
[mm]
L2
长度
[mm]
GTIN
ⁿ/ₐ
152509 KDVF6-7
152509
KDVF6-7
50.800
39.600
39.600
40.000
M 45x1,5
4.500
40.500
M 4
23.500
10.000
3.500
4052568070151
152510 KDVF6-12
152510
KDVF6-12
63.500
49.200
49.200
52.000
M 60x1,5
4.500
52.500
M 4
28.000
10.000
4.000
4052568070168
152511 KDVF6-22
152511
KDVF6-22
82.600
66.600
66.600
70.000
M 80x1,5
6.600
70.500
M 6
29.000
11.000
4.000
4052568070175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表