您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KSZ - 耦合件
Festo
产品 (A - Z)
K
KSZ
Powered by
CAD模型選擇
{festo/parts/k/ksz/ksz.prj},{NB=36125 KSZ-M10x1,25},{TNR=36125},{TYP=KSZ-M10x1,25},{B1=40.000},{B2=35.000},{B3=30.000},{B4=25.000},{D1=17.000},{D2=26.000},{D3=5.500},{H1=20.000},{H2=10.000},{KK=M10x1.25},{KKNDR=10.000},{KKP=1.250},{T1=5.950},{T=0.000},{SW1=15.000},{Z=0.000},{INCH=0},{CNSMASSEXACT=0.110},{GTIN=4052568010171}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
KK
活塞杆螺纹
[mm]
T1
[mm]
T
[mm]
SW1
扳手开口宽度
[mm]
Z
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
36123 KSZ-M6
36123
KSZ-M6
30.000
25.000
20.000
15.000
12.000
18.000
5.500
16.000
8.000
M6
3.950
2.000
10.000
8.000
0.045
4052568010157
36124 KSZ-M8
36124
KSZ-M8
35.000
30.000
25.000
20.000
14.000
20.000
5.500
22.000
8.000
M8
3.950
0.000
13.000
0.000
0.070
4052568010164
36125 KSZ-M10x1,25
36125
KSZ-M10x1,25
40.000
35.000
30.000
25.000
17.000
26.000
5.500
20.000
10.000
M10x1.25
5.950
0.000
15.000
0.000
0.110
4052568010171
36126 KSZ-M12x1,25
36126
KSZ-M12x1,25
50.000
40.000
40.000
30.000
17.000
26.000
5.500
22.000
12.000
M12x1.25
5.950
0.000
15.000
0.000
0.180
4052568068158
36127 KSZ-M16x1,5
36127
KSZ-M16x1,5
60.000
45.000
48.000
33.000
22.000
34.000
6.600
25.000
12.000
M16x1.5
6.950
0.000
19.000
0.000
0.246
4052568068165
36128 KSZ-M20x1,5
36128
KSZ-M20x1,5
72.000
50.000
57.000
35.000
30.000
44.000
9.000
32.000
15.000
M20x1.5
8.950
0.000
27.000
0.000
0.418
4052568068172
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表