您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LFRS - 过滤减压阀
Festo
产品 (A - Z)
L
LFRS
Powered by
CAD模型選擇
{festo/parts/l/lfrs/lfrs_asmtab.prj},{NB=194837 LFRS-1/2-D-5M-O-DI-MAXI-A},{TNR=194837},{TYP=LFRS-1/2-D-5M-O-DI-MAXI-A},{INFO=2022-06-30},{B1=96.000},{B2=80.000},{B3=66.000},{B4=107.000},{D1=G 1/2},{D2=49.000},{D3=M5},{D4=M52x1.5},{D5=50.000},{D6=65.000},{H1=32.000},{H2=22.000},{L1=275.000},{L3=90.000},{L4=105.000},{L5=4.000},{L6=135.000},{L7=60.000},{L8=15.000},{L9=19.000},{T1=8.000},{SW1=14.000},{SW2=24.000},{CNSMASSEXACT=1.880},{PPATH=assemblies/lfrs_asmtpl.prj},{EOLDATE=30.06.2022},{GTIN=4052568155667}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年6月30日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
[mm]
D6
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
194704 LFRS-1/8-D-5M-MINI
194704
LFRS-1/8-D-5M-MINI
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154349
194706 LFRS-1/8-D-5M-MINI...
194706
LFRS-1/8-D-5M-MINI-A
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154363
194705 LFRS-1/8-D-5M-O-MI...
194705
LFRS-1/8-D-5M-O-MINI
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154356
194707 LFRS-1/8-D-5M-O-MI...
194707
LFRS-1/8-D-5M-O-MINI-A
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154370
194700 LFRS-1/8-D-7-MINI
194700
LFRS-1/8-D-7-MINI
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154301
194702 LFRS-1/8-D-7-MINI-...
194702
LFRS-1/8-D-7-MINI-A
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154325
194701 LFRS-1/8-D-7-O-MIN...
194701
LFRS-1/8-D-7-O-MINI
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154318
194703 LFRS-1/8-D-7-O-MIN...
194703
LFRS-1/8-D-7-O-MINI-A
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154332
194696 LFRS-1/8-D-MINI
194696
LFRS-1/8-D-MINI
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154264
194697 LFRS-1/8-D-MINI-A
194697
LFRS-1/8-D-MINI-A
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154271
194698 LFRS-1/8-D-O-MINI
194698
LFRS-1/8-D-O-MINI
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.510
4052568154288
194699 LFRS-1/8-D-O-MINI-...
194699
LFRS-1/8-D-O-MINI-A
64.000
52.000
40.000
76.000
G 1/8
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.510
4052568154295
194716 LFRS-1/4-D-5M-MINI
194716
LFRS-1/4-D-5M-MINI
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154462
194718 LFRS-1/4-D-5M-MINI...
194718
LFRS-1/4-D-5M-MINI-A
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154486
194717 LFRS-1/4-D-5M-O-MI...
194717
LFRS-1/4-D-5M-O-MINI
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154479
194719 LFRS-1/4-D-5M-O-MI...
194719
LFRS-1/4-D-5M-O-MINI-A
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154493
194712 LFRS-1/4-D-7-MINI
194712
LFRS-1/4-D-7-MINI
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154424
194714 LFRS-1/4-D-7-MINI-...
194714
LFRS-1/4-D-7-MINI-A
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154448
194713 LFRS-1/4-D-7-O-MIN...
194713
LFRS-1/4-D-7-O-MINI
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154431
194715 LFRS-1/4-D-7-O-MIN...
194715
LFRS-1/4-D-7-O-MINI-A
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154455
194708 LFRS-1/4-D-MINI
194708
LFRS-1/4-D-MINI
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154387
194709 LFRS-1/4-D-MINI-A
194709
LFRS-1/4-D-MINI-A
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
39.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.560
4052568154394
194710 LFRS-1/4-D-O-MINI
194710
LFRS-1/4-D-O-MINI
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.510
4052568154400
194711 LFRS-1/4-D-O-MINI-...
194711
LFRS-1/4-D-O-MINI-A
64.000
52.000
40.000
76.000
G 1/4
31.000
M4
M36x1.5
41.000
38.000
20.000
11.000
193.000
60.000
68.000
3.000
98.000
60.000
15.000
19.000
7.000
14.000
22.000
0.510
4052568154417
194740 LFRS-1/4-D-5M-MIDI
194740
LFRS-1/4-D-5M-MIDI
85.000
70.000
55.000
95.000
G 1/4
50.000
M5
M52x1.5
39.000
52.000
32.000
22.000
250.000
80.000
99.000
5.000
130.000
60.000
15.000
19.000
8.000
14.000
24.000
1.140
4052568154707
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表