您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LR (CN) - 减压阀
Festo
产品 (A - Z)
L
LR
Powered by
CAD模型選擇
{festo/parts/l/lr/lr_d_cn_asmtab.prj},{NB=8002368 LR-1/4-D-MIDI-MPA-(0)},{TNR=8002368},{TYP=LR-1/4-D-MIDI-MPA},{HUB=0},{L2HB=3.000},{PPATH=assemblies/lr_d_asmtpl.prj},{B1=85.000},{B2=70.000},{B3=55.000},{B4=95.000},{D1=G1/4},{D2=50.000},{D3=M5},{D4=M52x1.5},{D5=49.000},{H1=32.000},{H2=22.000},{L1=135.000},{L4=99.000},{L5=5.000},{L6=130.000},{L7=60.000},{T1=8.000},{SW1=14.000},{SW2=36.000},{CNSMASSEXACT=0.72000},{V=1.000},{GTIN=4052568424541}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8002256 LR-3/8-D-MIDI-MPA
8002256
LR-3/8-D-MIDI-MPA
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568423421
8002257 LR-1/2-D-MIDI-MPA
8002257
LR-1/2-D-MIDI-MPA
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568423438
8002274 LR-1/8-D-MINI-MPA
8002274
LR-1/8-D-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568423605
8002275 LR-1/4-D-MINI-MPA
8002275
LR-1/4-D-MINI-MPA
85.000
70.000
55.000
95.000
G1/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.35000
4052568423612
8002276 LR-3/4-D-MAXI-MPA
8002276
LR-3/4-D-MAXI-MPA
96.000
80.000
66.000
106.000
G3/4
31.000
M5
M36x1.5
49.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.80000
4052568423629
8002277 LR-1-D-MAXI-MPA
8002277
LR-1-D-MAXI-MPA
116.000
91.000
66.000
106.000
G1
31.000
M5
M36x1.5
49.000
40.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.80000
4052568423636
8002286 LR-3/8-D-MINI-MPA
8002286
LR-3/8-D-MINI-MPA
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568423728
8002287 LR-3/4-D-MIDI-MPA
8002287
LR-3/4-D-MIDI-MPA
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568423735
8002288 LR-1/8-D-7-MINI-M...
8002288
LR-1/8-D-7-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568423742
8002289 LR-1/4-D-7-MINI-M...
8002289
LR-1/4-D-7-MINI-MPA
85.000
70.000
55.000
95.000
G1/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.35000
4052568423759
8002290 LR-3/8-D-7-MINI-M...
8002290
LR-3/8-D-7-MINI-MPA
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568423766
8002291 LR-3/8-D-7-MIDI-M...
8002291
LR-3/8-D-7-MIDI-MPA
85.000
70.000
55.000
95.000
G3/8
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568423773
8002292 LR-1/2-D-7-MIDI-M...
8002292
LR-1/2-D-7-MIDI-MPA
85.000
70.000
55.000
95.000
G1/2
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568423780
8002293 LR-3/4-D-7-MIDI-M...
8002293
LR-3/4-D-7-MIDI-MPA
85.000
70.000
55.000
95.000
G3/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568423797
8002294 LR-3/4-D-7-MAXI-M...
8002294
LR-3/4-D-7-MAXI-MPA
96.000
80.000
66.000
106.000
G3/4
31.000
M5
M36x1.5
49.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
1.20000
4052568423803
8002295 LR-1-D-7-MAXI-MPA
8002295
LR-1-D-7-MAXI-MPA
116.000
91.000
66.000
106.000
G1
31.000
M5
M36x1.5
49.000
40.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
1.20000
4052568423810
8002368 LR-1/4-D-MIDI-MPA
8002368
LR-1/4-D-MIDI-MPA
85.000
70.000
55.000
95.000
G1/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568424541
8002369 LR-1/4-D-7-MIDI-M...
8002369
LR-1/4-D-7-MIDI-MPA
85.000
70.000
55.000
95.000
G1/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.72000
4052568424558
8002370 LR-1/2-D-MAXI-MPA
8002370
LR-1/2-D-MAXI-MPA
96.000
80.000
66.000
106.000
G1/2
31.000
M5
M36x1.5
49.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
0.80000
4052568424565
8002371 LR-1/2-D-7-MAXI-M...
8002371
LR-1/2-D-7-MAXI-MPA
96.000
80.000
66.000
106.000
G1/2
31.000
M5
M36x1.5
49.000
32.000
22.000
125.000
82.000
4.000
111.000
60.000
8.000
14.000
22.000
1.20000
4052568424572
8002388 LR-1/8-D-I-MINI-M...
8002388
LR-1/8-D-I-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568424749
8002389 LR-1/8-D-7-I-MINI...
8002389
LR-1/8-D-7-I-MINI-MPA
64.000
52.000
40.000
76.000
G1/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568424756
8002390 LR-1/4-D-I-MINI-M...
8002390
LR-1/4-D-I-MINI-MPA
85.000
70.000
55.000
95.000
G1/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.35000
4052568424763
8002391 LR-1/4-D-7-I-MINI...
8002391
LR-1/4-D-7-I-MINI-MPA
85.000
70.000
55.000
95.000
G1/4
50.000
M5
M52x1.5
49.000
32.000
22.000
135.000
99.000
5.000
130.000
60.000
8.000
14.000
36.000
0.35000
4052568424770
8002392 LR-3/8-D-I-MINI-M...
8002392
LR-3/8-D-I-MINI-MPA
70.000
52.000
40.000
76.000
G3/8
31.000
M4
M36x1.5
39.000
20.000
11.000
95.000
68.000
3.000
98.000
60.000
7.000
14.000
17.000
0.35000
4052568424787
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表