您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRB-D - 减压阀
Festo
产品 (A - Z)
L
LRB
Powered by
CAD模型選擇
{festo/parts/l/lrb/lrb_asmtab.prj},{NB=197538 LRB-D-7-O-MIDI---(0)},{TNR=197538},{TYP=LRB-D-7-O-MIDI},{INFO=},{HUB=0},{B1=0.000},{B2=0.000},{B3=55.000},{B4=0.000},{B5=0.000},{B6=0.000},{B7=0.000},{B8=0.000},{B9=0.000},{B10=0.000},{D1=-},{D2=49.300},{D3=G1/4},{D4=M52x1.5},{D5=0.000},{D6=0.000},{D7=G3/8},{H1=0.000},{H2=0.000},{H3=0.000},{L=0.000},{L1=135.800},{L2=3.000},{L4=100.300},{L5=5.000},{L8=0.000},{SW2=36.000},{PPATH=assemblies/lrb_k_asmtpl.prj},{CNSMASSEXACT=0.700},{HUB1=2.500},{VERS=1.500},{GTIN=4052568082420},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
ⁿ/ₐ
D6
[mm]
D7
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L4
[mm]
L5
max.
[mm]
L8
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
197534 LRB-D-7-O-MINI
197534
LRB-D-7-O-MINI
0.000
0.000
40.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
31.000
G1/8
M36x1.5
0.000
0.000
G1/4
0.000
0.000
0.000
0.000
95.400
3.000
68.900
3.000
0.000
17.000
0.250
4052568082406
197535 LRB-D-O-MINI
197535
LRB-D-O-MINI
0.000
0.000
40.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
31.000
G1/8
M36x1.5
0.000
0.000
G1/4
0.000
0.000
0.000
0.000
95.400
3.000
68.900
3.000
0.000
17.000
0.250
4052568082413
197538 LRB-D-7-O-MIDI
197538
LRB-D-7-O-MIDI
0.000
0.000
55.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
49.300
G1/4
M52x1.5
0.000
0.000
G3/8
0.000
0.000
0.000
0.000
135.800
3.000
100.300
5.000
0.000
36.000
0.700
4052568082420
197539 LRB-D-O-MIDI
197539
LRB-D-O-MIDI
0.000
0.000
55.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
49.300
G1/4
M52x1.5
0.000
0.000
G3/8
0.000
0.000
0.000
0.000
135.800
3.000
100.300
5.000
0.000
36.000
0.700
4052568082437
542970 LRB-1/4-I-7
542970
LRB-1/4-I-7
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
-
-
-
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568347963
547566 LRB-1/4-I-O-4
547566
LRB-1/4-I-O-4
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
-
-
-
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568354831
547567 LRB-1/4-I-O-7
547567
LRB-1/4-I-O-7
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
-
-
-
0.000
-
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
4052568354848
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表