您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQH-D-S - 快插接头
Festo
产品 (A - Z)
N
NPQH
Powered by
CAD模型選擇
{festo/parts/n/npqh/npqh_ds.prj},{NB=578362 NPQH-D-G18-S8-P10},{TNR=578362},{TYP=NPQH-D-G18-S8-P10},{D1=G1/8},{NENN=6.000},{D2=8.000},{D5=12.900},{L1=31.000},{L2=5.000},{SW=13.000},{D1N=9.728},{CNSMASSEXACT=0.0096},{L3=10.000},{GTIN=4052568060657}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气接口
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
578358 NPQH-D-M5-S4-P10
578358
NPQH-D-M5-S4-P10
M5
2.500
4.000
8.000
26.000
4.000
9.000
0.0033
4052568060619
578360 NPQH-D-G18-S4-P10
578360
NPQH-D-G18-S4-P10
G1/8
2.500
4.000
12.900
28.000
5.000
13.000
0.0074
4052568060633
578359 NPQH-D-M5-S6-P10
578359
NPQH-D-M5-S6-P10
M5
2.500
6.000
8.000
28.000
4.000
9.000
0.0060
4052568060626
578361 NPQH-D-G18-S6-P10
578361
NPQH-D-G18-S6-P10
G1/8
4.000
6.000
12.900
30.000
5.000
13.000
0.0086
4052568060640
578363 NPQH-D-G14-S6-P10
578363
NPQH-D-G14-S6-P10
G1/4
4.000
6.000
16.000
32.500
6.500
16.000
0.0139
4052568060664
578362 NPQH-D-G18-S8-P10
578362
NPQH-D-G18-S8-P10
G1/8
6.000
8.000
12.900
31.000
5.000
13.000
0.0096
4052568060657
578364 NPQH-D-G14-S8-P10
578364
NPQH-D-G14-S8-P10
G1/4
6.000
8.000
16.000
33.500
6.500
16.000
0.0148
4052568060671
578365 NPQH-D-G14-S10-P10
578365
NPQH-D-G14-S10-P10
G1/4
8.000
10.000
16.000
34.500
6.500
16.000
0.0158
4052568060688
578367 NPQH-D-G38-S10-P10
578367
NPQH-D-G38-S10-P10
G3/8
8.000
10.000
20.000
35.000
7.000
20.000
0.0225
4052568060701
578366 NPQH-D-G14-S12-P10
578366
NPQH-D-G14-S12-P10
G1/4
8.500
12.000
16.000
37.500
6.500
16.000
0.0222
4052568060695
578368 NPQH-D-G38-S12-P10
578368
NPQH-D-G38-S12-P10
G3/8
10.000
12.000
20.000
38.000
7.000
20.000
0.0238
4052568060718
578369 NPQH-D-G12-S12-P10
578369
NPQH-D-G12-S12-P10
G1/2
10.000
12.000
25.000
39.500
8.500
25.000
0.0340
4052568060725
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表