您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PBL - 接头组件
Festo
产品 (A - Z)
P
PBL
Powered by
CAD模型選擇
{festo/parts/p/pbl/pbl_asmtab.prj},{NB=546532 PBL-1/4-D-MIDI-L},{TNR=546532},{TYP=PBL-1/4-D-MIDI-L},{INFO=},{V=5.000},{B1=15.000},{B2=7.500},{B3=0.000},{D1=G1/4},{D2=M5},{H1=32.000},{H2=22.000},{L1=55.000},{L2=27.100},{T1=8.000},{PPATH=assemblies/pbl_npt_asmtpl.prj},{CNSMASSEXACT=0.135},{EOLDATE=},{GTIN=4052568353902}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
526318 PBL-1/8-D-MICRO
526318
PBL-1/8-D-MICRO
45.000
0.000
0.000
G1/8
-
14.000
0.000
0.000
0.000
0.000
0.000
4052568047016
526321 PBL-QS4-D-MICRO
526321
PBL-QS4-D-MICRO
45.000
2.500
0.000
QS4
-
14.000
8.000
0.000
0.000
0.000
0.000
4052568047023
526322 PBL-QS6-D-MICRO
526322
PBL-QS6-D-MICRO
45.000
2.500
0.000
QS6
-
14.000
10.000
0.000
0.000
0.000
0.000
4052568047030
542787 PBL-1/8-DB-MINI
542787
PBL-1/8-DB-MINI
68.000
56.000
12.000
G1/8
-
20.000
0.000
0.000
0.000
0.000
0.000
4052568050696
542788 PBL-1/4-DB-MINI
542788
PBL-1/4-DB-MINI
68.000
56.000
12.000
G1/4
-
20.000
0.000
0.000
0.000
0.000
0.000
4052568050702
542789 PBL-3/8-DB-MINI
542789
PBL-3/8-DB-MINI
74.000
56.000
15.000
G3/8
-
23.000
0.000
0.000
0.000
0.000
0.000
4052568050719
546509 PBL-1-D-MAXI-L
546509
PBL-1-D-MAXI-L
25.000
12.500
0.000
G1
M5
41.000
22.000
67.000
32.900
8.000
0.180
4052568353698
546510 PBL-1-D-MAXI-R
546510
PBL-1-D-MAXI-R
25.000
12.500
0.000
G1
M5
41.000
22.000
67.000
32.900
8.000
0.180
4052568353704
546534 PBL-1/2-D-MAXI-L
546534
PBL-1/2-D-MAXI-L
15.000
8.000
0.000
G1/2
M5
36.000
32.000
67.000
32.900
8.000
0.145
4052568353926
546535 PBL-1/2-D-MAXI-R
546535
PBL-1/2-D-MAXI-R
15.000
8.000
0.000
G1/2
M5
36.000
32.000
67.000
32.900
8.000
0.145
4052568353933
546503 PBL-1/2-D-MIDI-L
546503
PBL-1/2-D-MIDI-L
15.000
7.500
0.000
G1/2
M5
32.000
22.000
55.000
27.100
8.000
0.120
4052568353636
546504 PBL-1/2-D-MIDI-R
546504
PBL-1/2-D-MIDI-R
15.000
7.500
0.000
G1/2
M5
32.000
22.000
55.000
27.100
8.000
0.120
4052568353643
546532 PBL-1/4-D-MIDI-L
546532
PBL-1/4-D-MIDI-L
15.000
7.500
0.000
G1/4
M5
32.000
22.000
55.000
27.100
8.000
0.135
4052568353902
546533 PBL-1/4-D-MIDI-R
546533
PBL-1/4-D-MIDI-R
15.000
7.500
0.000
G1/4
M5
32.000
22.000
55.000
27.100
8.000
0.135
4052568353919
546497 PBL-1/4-D-MINI-L
546497
PBL-1/4-D-MINI-L
12.000
6.000
0.000
G1/4
M4
20.000
11.000
40.000
19.600
7.000
0.045
4052568353575
546498 PBL-1/4-D-MINI-R
546498
PBL-1/4-D-MINI-R
12.000
6.000
0.000
G1/4
M4
20.000
11.000
40.000
19.600
7.000
0.045
4052568353582
546495 PBL-1/8-D-MINI-L
546495
PBL-1/8-D-MINI-L
12.000
6.000
0.000
G1/8
M4
20.000
11.000
40.000
19.600
7.000
0.050
4052568353551
546496 PBL-1/8-D-MINI-R
546496
PBL-1/8-D-MINI-R
12.000
6.000
0.000
G1/8
M4
20.000
11.000
40.000
19.600
7.000
0.050
4052568353568
546507 PBL-3/4-D-MAXI-L
546507
PBL-3/4-D-MAXI-L
15.000
8.000
0.000
G3/4
M5
36.000
32.000
67.000
32.900
8.000
0.165
4052568353674
546508 PBL-3/4-D-MAXI-R
546508
PBL-3/4-D-MAXI-R
15.000
8.000
0.000
G3/4
M5
36.000
32.000
67.000
32.900
8.000
0.165
4052568353681
546505 PBL-3/4-D-MIDI-L
546505
PBL-3/4-D-MIDI-L
15.000
7.500
0.000
G3/4
M5
36.000
32.000
55.000
27.100
8.000
0.130
4052568353650
546506 PBL-3/4-D-MIDI-R
546506
PBL-3/4-D-MIDI-R
15.000
7.500
0.000
G3/4
M5
36.000
32.000
55.000
27.100
8.000
0.130
4052568353667
546501 PBL-3/8-D-MIDI-L
546501
PBL-3/8-D-MIDI-L
15.000
7.500
0.000
G3/8
M5
32.000
22.000
55.000
27.100
8.000
0.130
4052568353612
546502 PBL-3/8-D-MIDI-R
546502
PBL-3/8-D-MIDI-R
15.000
7.500
0.000
G3/8
M5
32.000
22.000
55.000
27.100
8.000
0.130
4052568353629
546499 PBL-3/8-D-MINI-L
546499
PBL-3/8-D-MINI-L
15.000
9.000
0.000
G3/8
M4
23.000
11.000
40.000
19.600
7.000
0.050
4052568353599
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表