您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QBTL (USA) - T形快插接头
Festo
产品 (A - Z)
Q
QBTL
Powered by
CAD模型選擇
{festo/parts/q/qbtl/qbtl.prj},{NB=564716 QBTL-1/4-1/4-U},{TNR=564716},{TYP=QBTL-1/4-1/4-U},{D1=1/4 NPT},{NENN=4.500},{D2=1/4},{D5=13.000},{H1=52.000},{H2=10.500},{L1=21.500},{SW=9/16},{T1=17.300},{CNSMASSEXACT=0.0224},{VERS=0.000},{VERS1=0.000},{DN1=13.716},{DN2=6.350},{SNW=14.290},{Z=11.800},{L15=6.000},{D4=7.600},{L3=1.000},{D6=1.200},{L8=3.000},{R2=0.750},{D10=12.500},{D11=10.000},{L2=15.500},{D8=12.000},{B=10.300},{L7=9.000},{GTIN=4052568366025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定尺寸
[mm]
D2
气管外径
[英寸]
D5
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
SW
扳手开口宽度
[英寸]
T1
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
564706 QBTL-10-32-UNF-5/3...
564706
QBTL-10-32-UNF-5/32-U
10/32 UNF-2A
2.500
5/32
10.500
42.000
3.500
19.600
7/16
16.200
0.0096
4052568365929
564709 QBTL-1/8-5/32-U
564709
QBTL-1/8-5/32-U
1/8 NPT
3.000
5/32
10.500
46.500
8.500
19.600
7/16
16.200
0.0116
4052568365950
564714 QBTL-1/4-5/32-U
564714
QBTL-1/4-5/32-U
1/4 NPT
3.000
5/32
10.500
47.600
10.500
19.600
9/16
14.900
0.0156
4052568366001
564707 QBTL-10-32-UNF-3/1...
564707
QBTL-10-32-UNF-3/16-U
10/32 UNF-2A
3.000
3/16
11.500
41.600
3.500
20.150
7/16
16.800
0.0094
4052568365936
564710 QBTL-1/8-3/16-U
564710
QBTL-1/8-3/16-U
1/8 NPT
3.000
3/16
11.500
45.200
8.500
20.150
7/16
16.800
0.0114
4052568365967
564715 QBTL-1/4-3/16-U
564715
QBTL-1/4-3/16-U
1/4 NPT
3.000
3/16
11.500
47.200
10.500
20.150
9/16
16.800
0.0154
4052568366018
564721 QBTL-3/8-3/16-U
564721
QBTL-3/8-3/16-U
3/8 NPT
3.000
3/16
11.500
49.200
11.500
20.150
11/16
15.900
0.0194
4052568366070
564708 QBTL-10-32-UNF-1/4...
564708
QBTL-10-32-UNF-1/4-U
10/32 UNF-2A
2.500
1/4
13.000
47.400
3.500
21.500
1/2
17.300
0.0144
4052568365943
564711 QBTL-1/8-1/4-U
564711
QBTL-1/8-1/4-U
1/8 NPT
4.500
1/4
13.000
49.300
8.500
21.500
1/2
17.300
0.0164
4052568365974
564716 QBTL-1/4-1/4-U
564716
QBTL-1/4-1/4-U
1/4 NPT
4.500
1/4
13.000
52.000
10.500
21.500
9/16
17.300
0.0224
4052568366025
564720 QBTL-3/8-1/4-U
564720
QBTL-3/8-1/4-U
3/8 NPT
4.500
1/4
13.000
53.000
11.500
21.500
11/16
17.300
0.0424
4052568366063
564712 QBTL-1/8-5/16-U
564712
QBTL-1/8-5/16-U
1/8 NPT
6.000
5/16
14.500
54.000
8.500
23.800
9/16
18.200
0.0224
4052568365981
564717 QBTL-1/4-5/16-U
564717
QBTL-1/4-5/16-U
1/4 NPT
6.000
5/16
14.500
56.000
10.500
23.800
9/16
18.200
0.0264
4052568366032
564722 QBTL-3/8-5/16-U
564722
QBTL-3/8-5/16-U
3/8 NPT
6.000
5/16
14.500
57.000
11.500
23.800
11/16
18.200
0.0304
4052568366087
564713 QBTL-1/8-3/8-U
564713
QBTL-1/8-3/8-U
1/8 NPT
5.000
3/8
17.500
57.200
8.500
25.650
11/16
20.100
0.0344
4052568365998
564718 QBTL-1/4-3/8-U
564718
QBTL-1/4-3/8-U
1/4 NPT
8.000
3/8
17.500
59.200
10.500
25.650
11/16
19.900
0.0384
4052568366049
564723 QBTL-3/8-3/8-U
564723
QBTL-3/8-3/8-U
3/8 NPT
8.000
3/8
17.500
60.200
11.500
25.650
11/16
19.900
0.0434
4052568366094
564725 QBTL-1/2-3/8-U
564725
QBTL-1/2-3/8-U
1/2 NPT
8.000
3/8
17.500
63.000
14.500
25.650
7/8
19.900
0.0584
4052568366117
564719 QBTL-1/4-1/2-U
564719
QBTL-1/4-1/2-U
1/4 NPT
8.000
1/2
21.000
65.700
10.500
30.200
3/4
22.900
0.0450
4052568366056
564724 QBTL-3/8-1/2-U
564724
QBTL-3/8-1/2-U
3/8 NPT
10.000
1/2
21.000
66.700
11.500
30.200
3/4
23.000
0.0540
4052568366100
564726 QBTL-1/2-1/2-U
564726
QBTL-1/2-1/2-U
1/2 NPT
10.000
1/2
21.000
69.700
14.500
30.200
7/8
23.000
0.0740
4052568366124
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表