您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV2-G - 分气接头
Festo
产品 (A - Z)
Q
QSLV2
Powered by
CAD模型選擇
{festo/parts/q/qslv2/qslv2_g.prj},{NB=186227 QSLV2-G1/4-8},{TNR=186227},{TYP=QSLV2-G1/4-8},{D1=G1/4},{NENN=4.300},{D2=8.000},{D5=14.500},{H1=46.100},{H2=5.600},{H3=15.400},{H4=15.000},{H5=40.500},{L1=27.700},{SW1=17.000},{SW2=17.000},{T=18.100},{CNSMASSEXACT=0.0440},{K1=17.000},{GH=1.500},{D1N=13.157},{Z=13.800},{D6=19.000},{X=6.126},{GTIN=4052568040314}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定直径
[mm]
D2
气管外径
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
SW1
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186223 QSLV2-G1/8-4
186223
QSLV2-G1/8-4
G1/8
2.400
4.000
10.000
40.600
5.100
13.400
13.000
35.500
22.200
14.000
14.900
0.0250
4052568040277
186224 QSLV2-G1/8-6
186224
QSLV2-G1/8-6
G1/8
3.200
6.000
12.500
40.600
5.100
13.400
13.000
35.500
24.200
14.000
17.000
0.0270
4052568040284
186225 QSLV2-G1/4-6
186225
QSLV2-G1/4-6
G1/4
3.200
6.000
12.500
42.100
5.600
14.400
13.000
36.500
24.200
17.000
17.000
0.0360
4052568040291
186226 QSLV2-G1/8-8
186226
QSLV2-G1/8-8
G1/8
4.200
8.000
14.500
45.600
5.100
15.400
15.000
40.500
27.700
17.000
18.100
0.0430
4052568040307
186227 QSLV2-G1/4-8
186227
QSLV2-G1/4-8
G1/4
4.300
8.000
14.500
46.100
5.600
15.400
15.000
40.500
27.700
17.000
18.100
0.0440
4052568040314
186228 QSLV2-G3/8-8
186228
QSLV2-G3/8-8
G3/8
4.300
8.000
14.500
47.600
6.600
15.900
15.000
41.000
27.700
19.000
18.100
0.0530
4052568040321
186229 QSLV2-G1/4-10
186229
QSLV2-G1/4-10
G1/4
5.100
10.000
17.500
54.100
5.600
18.900
18.000
48.500
31.700
22.000
20.200
0.0770
4052568040338
186230 QSLV2-G3/8-10
186230
QSLV2-G3/8-10
G3/8
5.300
10.000
17.500
55.600
6.600
19.400
18.000
49.000
31.700
22.000
20.200
0.0790
4052568040345
186231 QSLV2-G3/8-12
186231
QSLV2-G3/8-12
G3/8
6.300
12.000
21.000
65.800
6.600
24.200
21.600
59.200
36.700
27.000
23.400
0.1350
4052568040352
186232 QSLV2-G1/2-12
186232
QSLV2-G1/2-12
G1/2
6.400
12.000
21.000
66.800
7.600
24.200
21.600
59.200
36.700
27.000
23.400
0.1400
4052568040369
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表