您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV4-R - 分气接头
Festo
产品 (A - Z)
Q
QSLV4
Powered by
CAD模型選擇
{festo/parts/q/qslv4/qslv4_r.prj},{NB=153235 QSLV4-1/4-8},{TNR=153235},{TYP=QSLV4-1/4-8},{D1=R1/4},{NENN=4.300},{D2=8.000},{D5=14.500},{H1=49.600},{H2=11.000},{H3=18.500},{H4=15.000},{H5=43.600},{L1=27.700},{B1=14.000},{SW1=17.000},{T=18.100},{CNSMASSEXACT=0.0560},{D1N=13.157},{SW2=17.000},{Z=13.800},{D6=19.000},{X=6.328},{GTIN=4052568033170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
NENN
额定直径
[mm]
D2
气管外径
[mm]
D5
直径
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
B1
[mm]
SW1
扳手开口宽度
[mm]
T
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153231 QSLV4-1/8-4
153231
QSLV4-1/8-4
R1/8
2.400
4.000
10.000
41.600
8.000
15.500
13.000
37.600
22.200
10.000
14.000
14.900
0.0310
4052568033132
153232 QSLV4-1/8-6
153232
QSLV4-1/8-6
R1/8
3.200
6.000
12.500
41.600
8.000
15.500
13.000
37.600
24.200
12.000
14.000
17.000
0.0350
4052568033149
153233 QSLV4-1/4-6
153233
QSLV4-1/4-6
R1/4
3.200
6.000
12.500
44.600
11.000
16.500
13.000
38.600
24.200
12.000
14.000
17.000
0.0400
4052568033156
153234 QSLV4-1/8-8
153234
QSLV4-1/8-8
R1/8
4.200
8.000
14.500
46.600
8.000
17.500
15.000
42.600
27.700
14.000
17.000
18.100
0.0540
4052568033163
153235 QSLV4-1/4-8
153235
QSLV4-1/4-8
R1/4
4.300
8.000
14.500
49.600
11.000
18.500
15.000
43.600
27.700
14.000
17.000
18.100
0.0560
4052568033170
153236 QSLV4-3/8-8
153236
QSLV4-3/8-8
R3/8
4.300
8.000
14.500
50.600
12.000
19.200
15.000
44.300
27.700
14.000
17.000
18.100
0.0640
4052568033187
153237 QSLV4-1/4-10
153237
QSLV4-1/4-10
R1/4
5.200
10.000
17.500
57.600
11.000
22.000
18.000
51.600
31.700
17.000
22.000
20.200
0.0950
4052568033194
153238 QSLV4-3/8-10
153238
QSLV4-3/8-10
R3/8
5.300
10.000
17.500
58.600
12.000
22.700
18.000
52.300
31.700
17.000
22.000
20.200
0.0980
4052568033200
153239 QSLV4-3/8-12
153239
QSLV4-3/8-12
R3/8
6.300
12.000
21.000
68.800
12.000
27.500
21.600
62.500
36.700
20.000
27.000
23.400
0.1620
4052568033217
153240 QSLV4-1/2-12
153240
QSLV4-1/2-12
R1/2
6.400
12.000
21.000
71.800
15.000
28.600
21.600
63.600
36.700
20.000
27.000
23.400
0.1710
4052568011215
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表