您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSMT - T形快插接头
Festo
产品 (A - Z)
Q
QSMT
Powered by
CAD模型選擇
{festo/parts/q/qsmt/qsmt.prj},{NB=153355 QSMT-1/8-4},{TNR=153355},{TYP=QSMT-1/8-4},{D1=R 1/8},{D2=4.000},{NENN=2.400},{D5=8.500},{H1=17.000},{H2=8.000},{H3=13.000},{L1=27.000},{HEX=10.000},{C=11.500},{E2=13.500},{L=0.000},{X=7.800},{Y=9.800},{DN=9.728},{TYPE=2.000},{CNSMASSEXACT=0.0070},{GTIN=4052568034146}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
螺纹
[mm]
D2
气管外径
[mm]
NENN
额定尺寸
[mm]
D5
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
HEX
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
153351 QSMT-M3-3
153351
QSMT-M3-3
M3
3.000
0.900
6.000
12.800
3.300
9.500
22.000
5.500
0.0020
4052568011338
153352 QSMT-M5-3
153352
QSMT-M5-3
M5
3.000
1.600
6.000
14.000
3.500
10.500
22.000
8.000
0.0033
4052568034122
153353 QSMT-M3-4
153353
QSMT-M3-4
M3
4.000
1.300
8.000
15.800
3.300
12.500
26.200
8.000
0.0040
4052568034139
153354 QSMT-M5-4
153354
QSMT-M5-4
M5
4.000
2.200
8.000
15.000
3.500
11.500
26.200
8.000
0.0044
4052568011345
153355 QSMT-1/8-4
153355
QSMT-1/8-4
R 1/8
4.000
2.400
8.500
17.000
8.000
13.000
27.000
10.000
0.0070
4052568034146
153356 QSMT-M5-6
153356
QSMT-M5-6
M5
6.000
2.100
10.500
16.000
3.500
12.500
28.400
8.000
0.0056
4052568011352
153357 QSMT-1/8-6
153357
QSMT-1/8-6
R 1/8
6.000
3.300
11.000
18.000
8.000
14.000
30.000
10.000
0.0080
4052568034153
186272 QSMT-G1/8-4
186272
QSMT-G1/8-4
G 1/8
4.000
2.400
8.000
17.500
5.100
12.400
26.200
13.000
0.0100
4052568040703
186273 QSMT-G1/8-6
186273
QSMT-G1/8-6
G 1/8
6.000
3.300
10.500
18.500
5.100
13.400
28.400
13.000
0.0120
4052568040710
130784 QSMT-M5-4-100
130784
QSMT-M5-4-100
M5
4.000
2.200
8.000
15.000
3.500
11.500
26.200
8.000
0.0044
4052568025052
130785 QSMT-M5-6-100
130785
QSMT-M5-6-100
M5
6.000
2.100
10.500
16.000
3.500
12.500
28.400
8.000
0.0056
4052568025069
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表