您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABS-P4 - 连接块
Festo
产品 (A - Z)
V
VABS
Powered by
CAD模型選擇
{festo/parts/v/vabs/vabs_p4_asmtab.prj},{NB=8186785 VABS-P4-8S-M5---(high)},{TNR=8186785},{TYP=VABS-P4-8S-M5},{LODLEVEL=high},{B1=12.000},{D1=M5},{D2=M5},{D3=3.500},{H1=22.400},{H2=19.000},{H3=4.600},{T2=5.000},{H4=15.500},{H5=9.900},{T1=5.000},{L1=24.000},{L2=12.000},{CNSMASSEXACT=0.040},{GTIN=4052568641856},{VER=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
T2
[mm]
H4
[mm]
H5
[mm]
T1
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8186785 VABS-P4-8S-M5
8186785
VABS-P4-8S-M5
12.000
M5
M5
3.500
22.400
19.000
4.600
5.000
15.500
9.900
5.000
24.000
12.000
0.040
4052568641856
8087327 VABS-P4-10S-G14
8087327
VABS-P4-10S-G14
21.000
G1/4
G1/4
3.400
40.000
35.000
10.000
13.000
29.000
17.500
13.000
44.000
34.000
0.070
4052568457907
8087328 VABS-P4-20S-G38
8087328
VABS-P4-20S-G38
25.000
G3/8
G3/8
3.400
47.000
42.000
11.500
13.000
36.000
19.000
13.000
44.000
34.000
0.097
4052568566906
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表