您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAM - 真空表
Festo
产品 (A - Z)
V
VAM
Powered by
CAD模型選擇
{festo/parts/v/vam/vam.prj},{NB=547842 VAM-40-V1/0-R1/8-E-RG},{TNR=547842},{TYP=VAM-40-V1/0-R1/8-E-RG},{INFO=},{D=39.000},{D1=R1/8},{D1N=9.728},{D1K=8.566},{L=0.000},{L1=48.500},{L2=28.500},{VERS=3.000},{D2=0.000},{D3=0.000},{D4=0.000},{L3=0.000},{L4=0.000},{SW=0},{XDKI=1},{EOLDATE=},{CNSMASSEXACT=0.065},{GTIN=4052568092993}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
537811 VAM-63-V1/0-R1/4-E...
537811
VAM-63-V1/0-R1/4-EN
62.000
R1/4
0.000
50.000
29.000
0.083
4052568049591
537814 VAM-63-V1/9-R1/4-E...
537814
VAM-63-V1/9-R1/4-EN
62.000
R1/4
0.000
47.500
26.500
0.083
4052568049607
547843 VAM-63-V1/0-R1/4-E...
547843
VAM-63-V1/0-R1/4-E-RG
62.000
R1/4
0.000
53.000
32.000
0.090
4052568093006
537810 VAM-40-V1/0-R1/8-E...
537810
VAM-40-V1/0-R1/8-EN
39.000
R1/8
0.000
46.000
26.000
0.063
4052568049584
547842 VAM-40-V1/0-R1/8-E...
547842
VAM-40-V1/0-R1/8-E-RG
39.000
R1/8
0.000
48.500
28.500
0.065
4052568092993
183521 VAM-40-V1/0-1/8-CT
183521
VAM-40-V1/0-1/8-CT
40.000
G1/8
43.500
27.500
10.000
0.063
183522 VAM-63-V1/0-1/4-CT
183522
VAM-63-V1/0-1/4-CT
63.000
G1/4
51.000
30.000
15.000
0.112
13777 VAM-40-V1/0-1/8
13777
VAM-40-V1/0-1/8
39.000
G1/8
40.500
24.500
10.000
0.000
13574 VAM-63-V1/0-1/4
13574
VAM-63-V1/0-1/4
63.000
G1/4
46.000
28.000
12.000
0.000
13575 VAM-63-V1/9-1/4
13575
VAM-63-V1/9-1/4
63.000
G1/4
46.000
28.000
12.000
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表