您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAOH-F7 - 手杆
Festo
产品 (A - Z)
V
VAOH
Powered by
CAD模型選擇
{festo/parts/v/vaoh/vaoh_f7.prj},{NB=4895386 VAOH-F7-17-H9-A-22},{TNR=4895386},{TYP=VAOH-F7-17-H9-A-22},{GR=2 1/2\" -3\"},{B1=22.0},{B2=10.0},{B3=4.0},{B4=26.0},{B5=0.0},{D1=9.0},{D2=11},{D3=55},{H1=42.5},{H2=35.0},{H3=3.0},{L1=7.50},{L2=325.0},{L3=30.0},{L4=22.0},{L5=83.6},{L6=46.4},{L7=56.1},{L8=35},{R=8},{T1=17.0},{T2=1.0},{T3=11.00},{A=90},{SW=17},{CNSMASSEXACT=0.850},{VER=2},{D7=0.000},{X1=0.000},{X2=0.000},{X3=0.000},{X4=0.000},{H4=0.000},{H5=0.000},{GTIN=4052568276065}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
GR
Valve size
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
R
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
A
[°]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4895383 VAOH-F7-9-H9-A-22
4895383
VAOH-F7-9-H9-A-22
1/4" -3/4"
19.0
16.0
15.0
0.0
0.0
25.0
0
0
21.5
1.5
0.0
130.00
113.0
21.1
18.0
33.5
18.0
0.0
0
0
2.5
0.0
0.00
110
9
0.040
4052568276034
4895384 VAOH-F7-11-H9-A-2...
4895384
VAOH-F7-11-H9-A-22
1" -1 1/4”
22.5
20.0
17.0
0.0
0.0
29.0
7
0
22.0
1.8
0.0
160.00
138.5
27.0
21.0
41.5
21.0
0.0
0
6
4.0
0.0
0.00
90
11
0.100
4052568276041
4895385 VAOH-F7-14-H9-A-2...
4895385
VAOH-F7-14-H9-A-22
1 1/2" -2"
26.5
24.0
25.0
0.0
0.0
35.0
8
0
29.5
2.0
0.0
194.00
170.0
36.5
25.0
54.0
30.0
0.0
0
5
5.0
0.0
0.00
120
14
0.180
4052568276058
4895386 VAOH-F7-17-H9-A-2...
4895386
VAOH-F7-17-H9-A-22
2 1/2" -3"
22.0
10.0
4.0
26.0
0.0
9.0
11
55
42.5
35.0
3.0
7.50
325.0
30.0
22.0
83.6
46.4
56.1
35
8
17.0
1.0
11.00
90
17
0.850
4052568276065
4895387 VAOH-F7-22-H9-A-2...
4895387
VAOH-F7-22-H9-A-22
4"
22.0
10.0
4.0
26.0
0.0
9.0
12
70
45.5
38.0
3.0
7.50
325.0
30.0
22.0
102.7
51.0
67.7
51
7
20.0
1.0
11.00
90
22
0.900
4052568276072
4896014 VAOH-F7-9-H9-A-32
4896014
VAOH-F7-9-H9-A-32
1/4" -3/4"
20.0
10.0
3.0
25.0
14.5
8.0
0
0
35.0
15.0
17.0
80.85
19.0
38.5
8.5
112.0
3.0
131.0
0
0
3.0
0.0
0.00
0
9
0.076
4052568276157
4896015 VAOH-F7-11-H9-A-3...
4896015
VAOH-F7-11-H9-A-32
1"
20.0
10.0
3.0
24.5
13.5
8.0
0
0
36.0
13.5
17.5
105.50
22.5
39.5
10.5
134.5
3.0
157.0
0
0
3.0
0.0
0.00
0
11
0.082
4052568276164
4896017 VAOH-F7-11-211-H9...
4896017
VAOH-F7-11-211-H9-A-32
1 1/4"
25.0
12.5
3.0
30.0
15.0
8.0
0
0
38.0
15.1
17.7
129.13
25.0
47.9
10.5
186.0
3.0
211.0
0
0
4.0
0.0
0.00
0
11
0.188
4052568276188
4896016 VAOH-F7-14-H9-A-3...
4896016
VAOH-F7-14-H9-A-32
1 1/2 -2"
30.0
15.0
3.0
35.0
22.0
8.0
0
0
39.0
17.0
19.1
138.87
35.1
59.1
19.5
197.9
3.0
233.0
0
0
4.0
0.0
0.00
0
14
0.240
4052568276171
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表