您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VASB-PUR-B - 完整的吸盘组件
Festo
产品 (A - Z)
V
VASB
Powered by
CAD模型選擇
{festo/parts/v/vasb/vasb_b.prj},{NB=1396067 VASB-125-3/8-PUR-B},{TNR=1396067},{TYP=VASB-125-3/8-PUR-B},{VERS=8},{VERS2=5},{VERS3=4},{TIF=1},{D=G3/8},{D1=7},{D2=125},{L=60.000},{L1=20.0},{L2=6.00},{L3=54.00},{SW=19},{H1=40.000},{CNSMASSEXACT=0.294},{GTIN=4052568105709}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1395637 VASB-8-M5-PUR-B
1395637
VASB-8-M5-PUR-B
M5
2
8
22.500
11.5
3.55
18.95
8
0.004
4052568061982
1395671 VASB-15-1/8-PUR-B
1395671
VASB-15-1/8-PUR-B
G1/8
3
15
25.500
12.0
4.70
20.80
13
0.011
4052568061999
1395690 VASB-30-1/8-PUR-B
1395690
VASB-30-1/8-PUR-B
G1/8
3
30
34.000
12.0
4.70
29.30
13
0.014
4052568062002
1395691 VASB-40-1/4-PUR-B
1395691
VASB-40-1/4-PUR-B
G1/4
4
40
43.000
17.0
5.80
37.20
17
0.030
4052568062019
1396063 VASB-55-1/4-PUR-B
1396063
VASB-55-1/4-PUR-B
G1/4
4
55
52.000
17.0
5.80
46.20
17
0.039
4052568062026
1396064 VASB-75-1/4-PUR-B
1396064
VASB-75-1/4-PUR-B
G1/4
4
75
43.500
17.0
5.80
37.70
17
0.090
4052568062033
1396066 VASB-100-1/4-PUR-...
1396066
VASB-100-1/4-PUR-B
G1/4
4
100
43.500
17.0
5.80
37.70
17
0.155
4052568105693
1396067 VASB-125-3/8-PUR-...
1396067
VASB-125-3/8-PUR-B
G3/8
7
125
60.000
20.0
6.00
54.00
19
0.294
4052568105709
1394696 VASB-8-M5-SI-B
1394696
VASB-8-M5-SI-B
M5
2
8
22.500
11.5
4.30
18.20
8
0.004
4052568061975
1377689 VASB-15-1/8-SI-B
1377689
VASB-15-1/8-SI-B
G1/8
3
15
25.500
12.0
6.50
19.00
13
0.004
4052568061913
1377637 VASB-30-1/8-SI-B
1377637
VASB-30-1/8-SI-B
G1/8
3
30
34.000
12.0
6.50
27.50
13
0.007
4052568061906
1372910 VASB-40-1/4-SI-B
1372910
VASB-40-1/4-SI-B
G1/4
4
40
43.000
17.0
8.00
35.00
17
0.018
4052568061876
1373812 VASB-55-1/4-SI-B
1373812
VASB-55-1/4-SI-B
G1/4
4
55
52.000
17.0
8.00
44.00
17
0.029
4052568061883
1378427 VASB-75-1/4-SI-B
1378427
VASB-75-1/4-SI-B
G1/4
4
75
43.700
14.2
8.00
35.70
17
0.078
4052568105648
1382277 VASB-100-1/4-SI-B
1382277
VASB-100-1/4-SI-B
G1/4
4
100
43.700
14.2
8.00
35.70
17
0.132
4052568105662
1387375 VASB-125-3/8-SI-B
1387375
VASB-125-3/8-SI-B
G3/8
7
125
60.000
16.4
9.00
51.00
19
0.247
4052568105686
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表