您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VASE - 完整的吸盘组件
Festo
产品 (A - Z)
V
VASE
Powered by
CAD模型選擇
{festo/parts/v/vase/vase.prj},{NB=197992 VASE-15-SIA},{TNR=197992},{TYP=VASE-15-SIA},{VERS=2.000},{G=0},{D=15.000},{D1=12.000},{D2=7.800},{D3=4.800},{D4=0.000},{L=8.500},{L1=3.500},{L2=6.700},{NDR=0.000},{KDR=0.000},{D5=0.000},{L3=0.000},{L4=0.000},{L5=0.000},{D11=0.000},{D22=0.000},{D33=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
G
螺纹
ⁿ/ₐ
D
直径
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
L
长度
[mm]
L1
长度
[mm]
L2
长度
[mm]
197986 VASE-2-SIA
197986
VASE-2-SIA
0
2.000
4.000
2.800
2.000
0.000
4.000
1.500
2.600
197987 VASE-3.5-SIA
197987
VASE-3.5-SIA
0
3.500
4.000
2.800
2.000
0.000
4.000
1.500
2.600
197988 VASE-5-SIA
197988
VASE-5-SIA
0
5.000
8.000
5.800
3.800
0.000
7.500
2.000
4.000
197989 VASE-6-SIA
197989
VASE-6-SIA
0
6.000
8.000
5.800
3.800
0.000
7.500
2.000
4.000
197990 VASE-8-SIA
197990
VASE-8-SIA
0
8.000
8.000
5.800
3.800
0.000
7.500
2.000
4.000
197991 VASE-10-SIA
197991
VASE-10-SIA
0
10.000
8.000
5.800
3.800
0.000
7.500
2.000
4.000
197992 VASE-15-SIA
197992
VASE-15-SIA
0
15.000
12.000
7.800
4.800
0.000
8.500
3.500
6.700
197993 VASE-2-M3-SIA
197993
VASE-2-M3-SIA
M3
2.000
1.000
2.800
2.000
1.000
10.000
6.000
4.000
197994 VASE-3.5-M3-SIA
197994
VASE-3.5-M3-SIA
M3
3.500
2.000
2.800
2.000
1.000
10.000
6.000
4.000
197995 VASE-5-M5-SIA
197995
VASE-5-M5-SIA
M5
5.000
2.000
5.800
3.800
2.000
15.500
8.000
7.500
197996 VASE-6-M5-SIA
197996
VASE-6-M5-SIA
M5
6.000
2.000
5.800
3.800
2.000
15.500
8.000
7.500
197997 VASE-8-M5-SIA
197997
VASE-8-M5-SIA
M5
8.000
2.000
5.800
3.800
2.000
15.500
8.000
7.500
197998 VASE-10-M5-SIA
197998
VASE-10-M5-SIA
M5
10.000
2.000
5.800
3.800
2.000
15.500
8.000
7.500
197999 VASE-15-G1/8-SIA
197999
VASE-15-G1/8-SIA
G1/8
15.000
3.500
7.800
4.800
0.000
23.500
15.000
8.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表