您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.TFS - NP16 Press fittings EQUAL FEMALE / BSP FEMALE BRANCH TEES Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Tees and crosses to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/tees_and_crosses_to_press/i_tfs.prj},{NB=fginox_TFS5420},{REF=TFS5420},{DX=54 x 3/4\" x 54},{L=146},{A=35},{H=59},{WEIGHT=0,477},{NATURE=316},{LX=145.000},{L1=8.300},{L2=35.000},{D1=65.000},{D2=57.500},{D3=54.000},{LX2=58.000},{L3=15.000},{L4=26.500},{S=32.000},{D6=23.000},{D7=22.000},{DX1=54.500},{DX2=51.000},{DX3=20.000},{DX4=26.441},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
L
ⁿ/ₐ
A
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - TFS1515
TFS1515
15 x 1/2" x 15
68
20
33,5
0,077
316
FG INOX - TFS1815
TFS1815
18 x 1/2" x 18
68
20,5
35
0,087
316
FG INOX - TFS2215
TFS2215
22 x 1/2" x 22
75
21,5
33,5
0,11
316
FG INOX - TFS2815
TFS2815
28 x 1/2" x 28
85
23
37
0,13
316
FG INOX - TFS3515
TFS3515
35 x 1/2" x 35
102
25
40
0,18
316
FG INOX - TFS3520
TFS3520
35 x 3/4" x 35
102
25
50
0,26
316
FG INOX - TFS4215
TFS4215
42 x 1/2" x 42
116
33
43,5
0,384
316
FG INOX - TFS4220
TFS4220
42 x 3/4" x 42
116
33
48,8
0,354
316
FG INOX - TFS5415
TFS5415
54 x 1/2" x 54
146
35
48
0,451
316
FG INOX - TFS5420
TFS5420
54 x 3/4" x 54
146
35
59
0,477
316
FG INOX - TFS5450
TFS5450
54 x 2" x 54
146
35
85
0,623
316
FG INOX - TFSZ1515
TFSZ1515
15 x 1/2" x 15
68
20
33,5
0,077
Acier Zingué
FG INOX - TFSZ1815
TFSZ1815
18 x 1/2" x 18
68
20,5
35
0,087
Acier Zingué
FG INOX - TFSZ2215
TFSZ2215
22 x 1/2" x 22
75
21,5
33,5
0,11
Acier Zingué
FG INOX - TFSZ3515
TFSZ3515
35 x 1/2" x 35
102
25
40
0,18
Acier Zingué
FG INOX - TFSZ3520
TFSZ3520
35 x 3/4" x 35
102
25
50
0,26
Acier Zingué
FG INOX - TFSZ4215
TFSZ4215
42 x 1/2" x 42
116
33
43,5
0,384
Acier Zingué
FG INOX - TFSZ4220
TFSZ4220
42 x 3/4" x 42
116
33
48,8
0,354
Acier Zingué
FG INOX - TFSZ5415
TFSZ5415
54 x 1/2" x 54
146
35
48
0,451
Acier Zingué
FG INOX - TFSZ5420
TFSZ5420
54 x 3/4" x 54
146
35
59
0,477
Acier Zingué
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表