您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Industrial Filtration
Created: 15.05.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Industrial Filtration
Pi 420 - Line filter - Nominal pressure 400 bar (5690 psi), nominal size up to 450
Industrial Filtration
Hydraulic Filters
High Pressure Filter
Powered by
CAD模型選擇
{filtration/pressure_filters/high_pressure_filters/pi_420_asmtab.prj},{NB=PI4211-010(100)},{TYPE=Pi 4211},{TYPENB=PI4211},{SIZE=110},{WP=400 bar (5690 psi)},{OT=-10 to 120},{FE=},{FEPDF=Data sheets filter elements},{SYM=010},{SM=},{FL=},{PIS=},{MIEC=},{DC=},{CX=},{REVV=},{WORKSPACE=1},{A=78},{B=31.0},{C=100},{D=343},{E=M8x16 },{F=80},{G=27},{H=80},{I=47},{J=G 1},{K=85},{L=351},{M=27},{WEIGHT=3.3},{PDF=Download},{LINK=Webpage},{DESCRLONG=High performance filters for modern hydraulic systems},{DESCRSHORT=High Pressure Filter},{SIZECFG=100},{ROT=26},{PPATH=pi_420/pi_420_asmtpl.prj},{STEPX=0},{YAXIS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number complete filter
ⁿ/ₐ
TYPE
Filter type name
ⁿ/ₐ
SIZE
Nominal size
[l/min]
WP
Operating pressure
ⁿ/ₐ
OT
Operating temperature
[°C]
DESCRLONG
Description long
ⁿ/ₐ
DESCRSHORT
Description short
ⁿ/ₐ
PI4205-010
PI4205-010
Pi 4205
50
400 bar (5690 psi)
-10 to 120
High performance filters ...
High Pressure Filter
PI4208-010
PI4208-010
Pi 4208
80
400 bar (5690 psi)
-10 to 120
High performance filters ...
High Pressure Filter
PI4211-010
PI4211-010
Pi 4211
110
400 bar (5690 psi)
-10 to 120
High performance filters ...
High Pressure Filter
PI4215-010
PI4215-010
Pi 4215
150
400 bar (5690 psi)
-10 to 120
High performance filters ...
High Pressure Filter
PI4230-010
PI4230-010
Pi 4230
300
400 bar (5690 psi)
-10 to 120
High performance filters ...
High Pressure Filter
PI4245-010
PI4245-010
Pi 4245
450
400 bar (5690 psi)
-10 to 120
High performance filters ...
High Pressure Filter
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表