您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPA45 - 45° elbow conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
FPA
45 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/45_degree/fpa_45_elbow_ext_thr.prj},{NB=FPA21-PG16-45B},{CLR=B},{DES=PG Thread},{CT=FPA},{NW=-},{CS=21},{T1=PG16},{NDM=22.5000},{KDM=21.1600},{A=PG16},{B=11},{C=50},{D=32},{E=14.0},{F=27},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{VER=2.000},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
(A/F)
ⁿ/ₐ
CNSMAT
Material
[mm]
FPA16-M20-45B
FPA16-M20-45B
Metric Thread
12
16
M20x1.5
13
46
28
14.0
27
Nylon PA66
FPA21-M20-45B
FPA21-M20-45B
Metric Thread
17
21
M20x1.5
13
48
32
14.0
27
Nylon PA66
FPA28-M25-45B
FPA28-M25-45B
Metric Thread
23
28
M25x1.5
15
58
44
19.0
32
Nylon PA66
FPA34-M32-45B
FPA34-M32-45B
Metric Thread
29
34
M32x1.5
16
65
51
24.5
40
Nylon PA66
FPA42-M50-45B
FPA42-M50-45B
Metric Thread
36
42
M50x1.5
16
82
63
39.0
60
Nylon PA66
FPA54-M50-45B
FPA54-M50-45B
Metric Thread
48
54
M50x1.5
16
90
76
39.0
60
Nylon PA66
FPA16-PG13-45B
FPA16-PG13-45B
PG Thread
12
16
PG13.5
11
47
29
14.0
26
Nylon PA66
FPA21-PG13-45B
FPA21-PG13-45B
PG Thread
17
21
PG13.5
11
50
32
14.0
26
Nylon PA66
FPA21-PG16-45B
FPA21-PG16-45B
PG Thread
-
21
PG16
11
50
32
14.0
27
Nylon PA66
FPA28-PG21-45B
FPA28-PG21-45B
PG Thread
23
28
PG21
12
61
44
19.0
35
Nylon PA66
FPA34-PG29-45B
FPA34-PG29-45B
PG Thread
29
34
PG29
12
69
51
24.5
44
Nylon PA66
FPA42-PG36-45B
FPA42-PG36-45B
PG Thread
36
42
PG36
12
86
63
39.0
57
Nylon PA66
FPA16-050-45B
FPA16-050-45B
NPT Thread
12
16
1/2" NPT
13
45
29
14.0
27
Nylon PA66
FPA21-050-45B
FPA21-050-45B
NPT Thread
17
21
1/2" NPT
13
48
32
14.0
27
Nylon PA66
FPA28-075-45B
FPA28-075-45B
NPT Thread
23
28
3/4" NPT
15
58
44
19.0
32
Nylon PA66
FPA34-100-45B
FPA34-100-45B
NPT Thread
29
34
1" NPT
16
65
51
24.5
40
Nylon PA66
FPA42-150-45B
FPA42-150-45B
NPT Thread
36
42
1 1/2" NPT
18
82
63
39.0
60
Nylon PA66
FPA54-150-45B
FPA54-150-45B
NPT Thread
48
54
1 1/2" NPT
18
90
76
39.0
60
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表