您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPAX-BT - Straight, swivel brass conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
FPAX
straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpax/straight/fpax_str_swi_brass_ext_thr.prj},{NB=FPAX54-BM63B},{CLR=Black as standard},{DES=NPB Metric Thread},{CT=FPAX},{NW=48},{CS=54},{A=M63x1.5},{T1=BM63},{NDM=63.0000},{KDM=61.1600},{B=16},{C=68},{D=76},{E=53.0},{FAF=70},{FAC=77},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=78.000},{HEXL=7.000},{MHEXL=10.000},{MCL=5.000},{VER=1.000},{SW=75.000},{CNL=44.000},{RL=45.000},{RD=54.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAF
Width across flats
ⁿ/ₐ
FAC
Diameter
[mm]
CNSMAT
Material
[mm]
FPAX13-BM16B
FPAX13-BM16B
Black as standard
NPB Metric Thread
10
13
M16x1.5
12
39
24
11.0
20
22
PA66 & Nickel Plated Bras...
FPAX16-BM16B
FPAX16-BM16B
Black as standard
NPB Metric Thread
12
16
M16x1.5
12
45
29
11.0
20
22
PA66 & Nickel Plated Bras...
FPAX16-BM20B
FPAX16-BM20B
Black as standard
NPB Metric Thread
12
16
M20x1.5
12
45
29
14.5
24
26
PA66 & Nickel Plated Bras...
FPAX21-BM20B
FPAX21-BM20B
Black as standard
NPB Metric Thread
17
21
M20x1.5
12
45
32
14.5
24
26
PA66 & Nickel Plated Bras...
FPAX21-BM25B
FPAX21-BM25B
Black as standard
NPB Metric Thread
17
21
M25x1.5
12
45
32
19.5
29
32
PA66 & Nickel Plated Bras...
FPAX28-BM25B
FPAX28-BM25B
Black as standard
NPB Metric Thread
23
28
M25x1.5
12
50
44
19.5
29
32
PA66 & Nickel Plated Bras...
FPAX28-BM32B
FPAX28-BM32B
Black as standard
NPB Metric Thread
23
28
M32x1.5
13
50
44
26.5
38
42
PA66 & Nickel Plated Bras...
FPAX34-BM32B
FPAX34-BM32B
Black as standard
NPB Metric Thread
29
34
M32x1.5
13
54
51
26.5
38
42
PA66 & Nickel Plated Bras...
FPAX42-BM40B
FPAX42-BM40B
Black as standard
NPB Metric Thread
36
42
M40x1.5
15
64
63
32.5
50
55
PA66 & Nickel Plated Bras...
FPAX42-BM50B
FPAX42-BM50B
Black as standard
NPB Metric Thread
36
42
M50x1.5
17
64
63
42.0
58
64
PA66 & Nickel Plated Bras...
FPAX54-BM50B
FPAX54-BM50B
Black as standard
NPB Metric Thread
48
54
M50x1.5
17
68
76
42.0
58
63
PA66 & Nickel Plated Bras...
FPAX54-BM63B
FPAX54-BM63B
Black as standard
NPB Metric Thread
48
54
M63x1.5
16
68
76
53.0
70
77
PA66 & Nickel Plated Bras...
FPAX13-BPG9B
FPAX13-BPG9B
Black as standard
NPB PG Thread
10
13
PG9
10
39
24
11.0
22
0
PA66 & Nickel Plated Bras...
FPAX13-BPG11B
FPAX13-BPG11B
Black as standard
NPB PG Thread
10
13
PG11
12
39
24
11.0
24
0
PA66 & Nickel Plated Bras...
FPAX13-BPG13B
FPAX13-BPG13B
Black as standard
NPB PG Thread
10
13
PG13.5
10
39
24
14.5
24
0
PA66 & Nickel Plated Bras...
FPAX13-BPG16B
FPAX13-BPG16B
Black as standard
NPB PG Thread
10
13
PG16
13
39
24
14.5
29
0
PA66 & Nickel Plated Bras...
FPAX16-BPG9B
FPAX16-BPG9B
Black as standard
NPB PG Thread
12
16
PG9
10
40
29
11.0
22
0
PA66 & Nickel Plated Bras...
FPAX16-BPG11B
FPAX16-BPG11B
Black as standard
NPB PG Thread
12
16
PG11
12
40
29
11.0
24
0
PA66 & Nickel Plated Bras...
FPAX21-BPG13B
FPAX21-BPG13B
Black as standard
NPB PG Thread
17
21
PG13.5
10
45
32
14.5
24
0
PA66 & Nickel Plated Bras...
FPAX21-BPG16B
FPAX21-BPG16B
Black as standard
NPB PG Thread
17
21
PG16
13
45
32
14.5
29
0
PA66 & Nickel Plated Bras...
FPAX28-BPG21B
FPAX28-BPG21B
Black as standard
NPB PG Thread
23
28
PG21
14
50
44
19.5
35
0
PA66 & Nickel Plated Bras...
FPAX34-BPG29B
FPAX34-BPG29B
Black as standard
NPB PG Thread
29
34
PG29
14
54
51
26.5
42
0
PA66 & Nickel Plated Bras...
FPAX42-BPG36B
FPAX42-BPG36B
Black as standard
NPB PG Thread
36
42
PG36
17
64
63
42.0
58
0
PA66 & Nickel Plated Bras...
FPAX54-BPG48B
FPAX54-BPG48B
Black as standard
NPB PG Thread
48
54
PG48
12
68
76
42.0
64
0
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表