您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
GE..E (2RS), GE..ZO (2RS)
Fluro
Industry parts
Spherical Plain Bearings
Series E
Standard design
Requires Maintenance
GE..E (2RS), GE..ZO (2RS)
Powered by
CAD模型選擇
{fluro/industrieteile/gelenklager/massreihe_e/standardausfuhrung/wartungspfilichtig/ge_zo_2rs/ge_zo_2rs_asmtab.prj},{NB=Gelenklager GE120E-2RS (0-0)},{IDNR=},{BEZ=GE120E-2RS},{D=120},{D1=0.000},{ALPHA=0},{ROT=0},{PDF=ge_e_2rs},{INFO=PDF-Datenblatt},{TZD=0/-0.020},{B=85.000},{M=70.000},{A=180.000},{TZA=0/-0.025},{O=135.5},{DK=160.0},{ST=4750.0},{DT=950.0},{KIPPWINKEL=6},{GEW=8000},{MD=360},{VERS=44},{PPATH=../../../ge_e_2rs_asmtpl.prj},{MAT1=Wälzlagerstahl 100Cr6},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
D1
[mm]
TZD
Hole tolerance D
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Installation tolerance A
[mm]
O
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- /Maxwerte in Drehrichtung
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE4E
GE4E
4
0.000
0/-0.008
5.000
3.000
12.000
0/-0.008
6.0
8.0
10.0
2.0
16
3
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE5E
GE5E
5
0.000
0/-0.008
6.000
4.000
14.000
0/-0.008
7.0
10.0
17.0
3.4
13
5
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE6E
GE6E
6
0.000
0/-0.008
6.000
4.000
14.000
0/-0.008
8.0
10.0
17.0
3.4
13
4
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE8E
GE8E
8
0.000
0/-0.008
8.000
5.000
16.000
0/-0.008
10.2
13.0
27.5
5.5
15
7
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE10E
GE10E
10
0.000
0/-0.008
9.000
6.000
19.000
0/-0.009
13.2
16.0
40.5
8.1
12
11
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE12E
GE12E
12
0.000
0/-0.008
10.000
7.000
22.000
0/-0.009
14.9
18.0
54.0
10.8
11
16
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE15E
GE15E
15
0.000
0/-0.008
12.000
9.000
26.000
0/-0.009
18.4
22.0
85.0
17.0
8
26
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE16E
GE16E
16
0.000
0/-0.008
14.000
10.000
30.000
0/-0.009
20.7
25.0
106.0
21.2
10
43
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE17E
GE17E
17
0.000
0/-0.008
14.000
10.000
30.000
0/-0.009
20.7
25.0
106.0
21.2
10
39
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE20E
GE20E
20
0.000
0/-0.010
16.000
12.000
35.000
0/-0.011
24.1
29.0
146.0
30.0
9
61
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE25E
GE25E
25
0.000
0/-0.010
20.000
16.000
42.000
0/-0.011
29.3
35.5
240.0
48.0
7
110
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE30E
GE30E
30
0.000
0/-0.010
22.000
18.000
47.000
0/-0.011
34.2
40.7
310.0
62.0
6
140
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE35E
GE35E
35
0.000
0/-0.012
25.000
20.000
55.000
0/-0.013
39.7
47.0
400.0
80.0
6
220
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE40E
GE40E
40
0.000
0/-0.012
28.000
22.000
62.000
0/-0.013
45.0
53.0
500.0
100.0
7
300
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE45E
GE45E
45
0.000
0/-0.012
32.000
25.000
68.000
0/-0.013
50.7
60.0
640.0
127.0
7
410
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE50E
GE50E
50
0.000
0/-0.012
35.000
28.000
75.000
0/-0.013
55.9
66.0
780.0
156.0
6
530
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE60E
GE60E
60
0.000
0/-0.015
44.000
36.000
90.000
0/-0.015
66.8
80.0
1220.0
245.0
6
1000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE70E
GE70E
70
0.000
0/-0.015
49.000
40.000
105.000
0/-0.015
77.8
92.0
1560.0
315.0
6
1500
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE80E
GE80E
80
0.000
0/-0.015
55.000
45.000
120.000
0/-0.015
89.4
105.0
2000.0
400.0
6
2200
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE90E
GE90E
90
0.000
0/-0.020
60.000
50.000
130.000
0/-0.018
98.1
115.0
2450.0
490.0
5
2700
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE100E
GE100E
100
0.000
0/-0.020
70.000
55.000
150.000
0/-0.018
109.5
130.0
3050.0
610.0
7
4300
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE110E
GE110E
110
0.000
0/-0.020
70.000
55.000
160.000
0/-0.025
121.2
140.0
3250.0
655.0
6
4700
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE120E
GE120E
120
0.000
0/-0.020
85.000
70.000
180.000
0/-0.025
135.5
160.0
4750.0
950.0
6
8000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE140E
GE140E
140
0.000
0/-0.025
90.000
70.000
210.000
0/-0.030
155.8
180.0
5400.0
1080.0
7
11000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE160E
GE160E
160
0.000
0/-0.025
105.000
80.000
230.000
0/-0.030
170.2
200.0
6800.0
1370.0
8
14000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表