您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
EAL
Fluro
Industry parts
Rod Ends
Series E
Male left hand thread
Standard design
Requires Maintenance
EAL
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/aubengewinde_links/standardausfuhrung/wartungspflichtig/eal/eal_asmtab.prj},{NB=Gelenkkopf EAL20 M 20x1.5 LH(0-0)},{IDNR=},{BEZ=EAL20},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=78},{L=104.5},{O=24.2},{G=M 20x1.5 LH},{GNDM=20},{GP=1.500},{GKDM=18.160},{GL=43},{ST=62.5},{DT=30.0},{KIPPWINKEL=9},{GEW=320},{ABD=ja},{VERS=62},{PPATH=eal_asmtpl.prj},{DX=M6},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungspflichtiges Stahl/Stahl GE..E},{SR=mit Hydraulik-Schmiernippel DIN 71412},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
SR
Greasing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EAL6 M 6 LH
EAL6
6
6
4.4
20
36
46.0
8.0
M 6 LH
18
6.9
3.4
13
16
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EAL8 M 8 LH
EAL8
8
8
6.0
24
42
54.0
10.2
M 8 LH
22
12.7
5.5
15
28
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EAL10 M 10 LH
EAL10
10
9
7.0
28
48
62.0
13.2
M 10 LH
26
19.9
8.1
12
50
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EAL12 M 12 LH
EAL12
12
10
8.0
34
54
71.0
14.9
M 12 LH
28
29.0
10.8
11
86
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EAL15 M 14 LH
EAL15
15
12
10.0
40
63
83.0
18.4
M 14 LH
34
39.5
17.0
8
140
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EAL16 M 16 LH
EAL16
16
14
11.0
46
69
92.0
20.7
M 16 LH
36
54.0
21.2
10
190
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EAL17 M 16 LH
EAL17
17
14
11.0
46
69
92.0
20.7
M 16 LH
36
54.0
21.2
10
190
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EAL20 M 20x1.5 LH
EAL20
20
16
13.0
53
78
104.5
24.2
M 20x1.5 LH
43
62.5
30.0
9
320
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL25 M 24x2 LH
EAL25
25
20
17.0
64
94
126.0
29.3
M 24x2 LH
53
92.0
48.0
7
560
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL30 M 30x2 LH
EAL30
30
22
19.0
73
110
146.5
34.2
M 30x2 LH
65
124.0
62.0
6
890
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL35 M 36x3 LH
EAL35
35
25
21.0
82
140
181.0
39.8
M 36x3 LH
82
144.0
80.0
6
1400
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL40 M 39x3 LH
EAL40
40
28
23.0
92
150
196.0
45.0
M 39x3 LH
86
178.0
100.0
7
1800
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL45 M 42x3 LH
EAL45
45
32
27.0
102
163
214.0
50.8
M 42x3 LH
94
263.0
127.0
7
2610
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL50 M 45x3 LH
EAL50
50
35
30.0
112
185
241.0
56.0
M 45x3 LH
107
320.0
156.0
6
3450
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL60 M 52x3 LH
EAL60
60
44
38.0
135
210
277.5
66.8
M 52x3 LH
115
497.0
245.0
6
5900
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL70 M 56x4 LH
EAL70
70
49
42.0
160
235
315.0
77.9
M 56x4 LH
125
566.0
315.0
6
8200
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EAL80 M 64x4 LH
EAL80
80
55
47.0
180
270
360.0
89.4
M 64x4 LH
140
752.0
400.0
6
12000
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表