您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
EI..D NIRO
Fluro
Industry parts
Rod Ends
Series E
Female right hand thread
Stainless design
Maintenance Free
EI..D.NIRO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/innengewinde_rechts/rostfreie_ausfuhrung/wartungsfrei/ei_d_niro/ei_d_niro_asmtab.prj},{NB=Gelenkkopf EI20DNIRO M 20x1.5(0-0)},{IDNR=},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=77},{L=103.5},{K=35},{J=27.5},{O=24.2},{SW=32},{G=M 20x1.5},{GNDM=20},{GP=1.50},{GKDM=18.376},{GL=38},{ST=45.0},{DT=54},{KIPPWINKEL=9},{GEW=350},{ABD=nein},{VERS=11.000},{PPATH=ei_d_niro_asmtpl.prj},{DX=M6},{MD=360},{MAT1=rostfreier Stahl 1.4301},{LAGER=wartungsfreies Lager GE..EC-NIRO(-2RSF)},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EI6DNIRO M 6
EI6DNIRO
6
6
4.4
20
30
40.0
13
10.0
8.0
11
M 6
12
6.0
4
13
21
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI8DNIRO M 8
EI8DNIRO
8
8
6.0
24
36
48.0
16
12.5
10.2
14
M 8
16
9.2
7
15
38
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI10DNIRO M 10
EI10DNIRO
10
9
7.0
28
43
57.0
19
15.0
13.2
17
M 10
20
13.6
10
12
60
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI12DNIRO M 12
EI12DNIRO
12
10
8.0
34
50
67.0
22
17.5
14.9
19
M 12
22
18.0
14
11
96
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI15DNIRO M 14
EI15DNIRO
15
12
10.0
40
61
81.0
26
21.0
18.4
22
M 14
29
26.5
30
8
180
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI16DNIRO M 16
EI16DNIRO
16
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16
33
34.0
39
10
220
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI17DNIRO M 16
EI17DNIRO
17
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16
33
34.0
39
10
220
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI20DNIRO M 20x1.5
EI20DNIRO
20
16
13.0
53
77
103.5
35
27.5
24.2
32
M 20x1.5
38
45.0
54
9
350
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI25DNIRO M 24x2
EI25DNIRO
25
20
17.0
64
94
126.0
42
33.5
29.3
36
M 24x2
48
73.0
96
7
640
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI30DNIRO M 30x2
EI30DNIRO
30
22
19.0
73
110
146.5
50
40.0
34.2
41
M 30x2
56
97.0
118
6
930
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI35DNIRO M 36x3
EI35DNIRO
35
25
21.0
82
125
166.0
58
47.0
39.8
50
M 36x3
60
111.0
153
6
1300
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI40DNIRO M 39x3
EI40DNIRO
40
28
23.0
92
142
188.0
65
52.0
45.0
55
M 39x3
65
135.0
190
7
2000
yes
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI45DNIRO M 42x3
EI45DNIRO
45
32
27.0
102
145
196.0
70
58.0
50.8
60
M 42x3
65
178.0
247
7
2500
yes
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EI50DNIRO M 45x3
EI50DNIRO
50
35
30.0
112
160
216.0
75
62.0
56.0
65
M 45x3
68
216.0
308
6
3500
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
EI60DNIRO M 52x3
EI60DNIRO
60
44
38.0
135
175
242.5
88
70.0
66.8
75
M 52x3
70
336.0
481
6
5550
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
EI70DNIRO M 56x4
EI70DNIRO
70
49
42.0
160
200
280.0
98
80.0
77.9
85
M 56x4
80
459.0
619
6
8600
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
EI80DNIRO M 64x4
EI80DNIRO
80
55
47.0
180
230
320.0
110
95.0
89.4
100
M 64x4
85
570.0
792
6
12000
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表