您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
GILRSW, GILRSW..R, GILRSW..RR, GILRSW..RR.316, GILRSW..NIRO
Fluro
Industry parts
Rod Ends
Series K
Female left hand thread
Stainless design
Maintenance Free
GILRSW, GILRSW..R, GILRSW..RR, GILRSW..RR.316, GILRSW..NIRO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/innengewinde_links/rostfreie_ausfuhrung/wartungsfrei/gilrsw_gilrswr_gilrswrr/gilrsw_asmtab.prj},{NB=Gelenkkopf GILRSW6RR M 6x1 LH(0-0)},{IDNR=},{BEZ=GILRSW6RR},{XBEZ=GILRSW 6 RR},{PDF=girsw_rr},{PPATH=gilrsw_rr_asmtpl.prj},{D=6},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=9},{M=6.75},{A=20},{F=30},{L=40},{K=13.0},{J=10.0},{O=8.9},{SW=11},{G=M 6x1 LH},{GNDM=6},{GP=1.000},{GKDM=4.917},{GL=12},{ST=13.1},{DT=9.3},{ZDR=530},{GEW=27},{KIPPWINKEL=13},{ABD=nein},{BOLZEN=ja},{VERS=10},{MD=360},{MAT1=rostfreier Stahl 1.4057},{MAT2=rostfreier Stahl 1.4571},{MAT3=rostfreier Stahl 1.4034},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
ABD
Seal
ⁿ/ₐ
BOLZEN
Bolt
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GILRSW5 M 5 LH
GILRSW5
5
8
6.00
18
27
36
11.0
9.0
7.7
9
M 5 LH
10
11.8
7.5
600
18
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW5 M 4 LH
GILRSW5
5
8
6.00
18
27
36
11.0
9.0
7.7
9
M 4 LH
10
11.8
7.5
600
18
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW6 M 6x1 LH
GILRSW6
6
9
6.75
20
30
40
13.0
10.0
8.9
11
M 6x1 LH
12
13.1
9.3
530
27
13
no
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW8 M 8x1.25 LH
GILRSW8
8
12
9.00
24
36
48
16.0
12.5
10.4
13
M 8x1.25 LH
16
20.7
16.7
420
46
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW8 M 8x1 LH
GILRSW8
8
12
9.00
24
36
48
16.0
12.5
10.4
13
M 8x1 LH
16
20.7
16.7
420
46
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW10 M 10 LH
GILRSW10
10
14
10.50
28
43
57
19.0
15.0
12.9
17
M 10 LH
20
28.3
23.4
350
76
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW10 M 10x1.25 LH
GILRSW10
10
14
10.50
28
43
57
19.0
15.0
12.9
17
M 10x1.25 LH
20
28.3
23.4
350
76
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW12 M 12 LH
GILRSW12
12
16
12.00
32
50
66
22.0
17.5
15.4
19
M 12 LH
22
34.5
32.0
300
115
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW12 M 12x1.25 LH
GILRSW12
12
16
12.00
32
50
66
22.0
17.5
15.4
19
M 12x1.25 LH
22
34.5
32.0
300
115
13
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW14 M 14 LH
GILRSW14
14
19
13.50
36
57
75
25.0
20.0
16.8
22
M 14 LH
25
39.5
42.0
260
170
16
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW14 M 14x1.5 LH
GILRSW14
14
19
13.50
36
57
75
25.0
20.0
16.8
22
M 14x1.5 LH
25
39.5
42.0
260
170
16
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW16 M 16 LH
GILRSW16
16
21
15.00
42
64
85
27.0
22.0
19.3
22
M 16 LH
28
60.5
52.5
230
230
15
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW16 M 16x1.5 LH
GILRSW16
16
21
15.00
42
64
85
27.0
22.0
19.3
22
M 16x1.5 LH
28
60.5
52.5
230
230
15
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW18 M 18x1.5 LH
GILRSW18
18
23
16.50
46
71
94
31.0
25.0
21.8
27
M 18x1.5 LH
32
73.0
64.0
210
320
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW20 M 20x1.5 LH
GILRSW20
20
25
18.00
50
77
102
34.0
27.5
24.3
32
M 20x1.5 LH
33
83.0
78.0
190
415
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW20 M 20x2.5 LH
GILRSW20
20
25
18.00
50
77
102
34.0
27.5
24.3
32
M 20x2.5 LH
33
83.0
78.0
190
415
14
yes
yes
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW22 M 22x1.5 LH
GILRSW22
22
28
20.00
54
84
111
37.0
30.0
25.8
32
M 22x1.5 LH
37
100.0
97.0
170
540
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW25 M 24x2 LH
GILRSW25
25
31
22.00
60
94
124
42.0
33.5
29.6
36
M 24x2 LH
42
118.0
122.0
150
750
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW25 M 24x3 LH
GILRSW25
25
31
22.00
60
94
124
42.0
33.5
29.6
36
M 24x3 LH
42
118.0
122.0
150
750
15
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW30 M 30x2 LH
GILRSW30
30
37
25.00
70
110
145
50.0
40.0
34.8
41
M 30x2 LH
51
155.0
168.0
130
1130
17
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW30 M 27x2 LH
GILRSW30
30
37
25.00
70
110
145
50.0
40.0
34.8
41
M 27x2 LH
51
155.0
168.0
130
1130
17
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW35 M 36x2 LH
GILRSW35
35
43
28.00
80
125
165
58.0
46.0
37.7
50
M 36x2 LH
56
191.0
206.0
110
1600
19
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW40 M 42x2 LH
GILRSW40
40
49
35.00
90
142
187
69.0
57.0
44.2
60
M 42x2 LH
60
235.0
286.0
100
2770
16
no
no
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRSW4R M 4 LH
GILRSW4R
4
7
5.25
14
24
31
9.5
7.8
6.5
8
M 4 LH
12
2.7
0.8
0
11
14
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GILRSW5R M 5 LH
GILRSW5R
5
8
6.00
18
27
36
11.0
9.0
7.7
9
M 5 LH
10
11.8
7.5
600
18
13
no
no
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表