您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GILSW, GILXSW, GILOW
Fluro
Industry parts
Rod Ends
Series K
Female left hand thread
Standard design
Maintenance Free
GILSW, GILXSW, GILOW
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/innengewinde_links/standardausfuhrung/wartungsfrei/gilsw_gilxsw_gilow/gilsw_asmtab.prj},{NB=Gelenkkopf GILXSW10 M 10 LH(0-0)},{IDNR=},{BEZ=GILXSW10},{XBEZ=GILXSW 10},{PDF=gixsw_gilxsw},{PPATH=gilxsw_asmtpl.prj},{D=10},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=14},{M=10.50},{A=28},{F=43},{L=57},{K=19},{J=15.0},{O=12.9},{SW=17},{G=M 10 LH},{GNDM=10},{GP=1.500},{GKDM=8.376},{GL=20},{ST=34.8},{DT=23.4},{ZDR=350},{GEW=76},{KIPPWINKEL=13},{BOLZEN=ja},{ABD=ja},{VERS=27},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=Automatenstahl 9SMnPb28K},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
BOLZEN
Bolt
ⁿ/ₐ
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GILSW5 M 5 LH
GILSW5
5
8
6.00
18
27
36
11
9.0
7.7
9
M 5 LH
10
8.0
7.5
600
18
13
no
no
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW5 M 4 LH
GILSW5
5
8
6.00
18
27
36
11
9.0
7.7
9
M 4 LH
10
8.0
7.5
600
18
13
no
no
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW6 M 6 LH
GILSW6
6
9
6.75
20
30
40
13
10.0
8.9
11
M 6 LH
12
8.9
9.3
530
27
13
yes
no
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW8 M 8 LH
GILSW8
8
12
9.00
24
36
48
16
12.5
10.4
13
M 8 LH
16
14.1
16.7
420
46
14
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW8 M 8x1.0 LH
GILSW8
8
12
9.00
24
36
48
16
12.5
10.4
13
M 8x1.0 LH
16
14.1
16.7
420
46
14
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW10 M 10 LH
GILSW10
10
14
10.50
28
43
57
19
15.0
12.9
17
M 10 LH
20
19.3
23.4
350
76
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW10 M 10x1.25 LH
GILSW10
10
14
10.50
28
43
57
19
15.0
12.9
17
M 10x1.25 LH
20
19.3
23.4
350
76
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW12 M 12 LH
GILSW12
12
16
12.00
32
50
66
22
17.5
15.4
19
M 12 LH
22
23.5
32.0
300
115
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW12 M 12x1.25 LH
GILSW12
12
16
12.00
32
50
66
22
17.5
15.4
19
M 12x1.25 LH
22
23.5
32.0
300
115
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW14 M 14 LH
GILSW14
14
19
13.50
36
57
75
25
20.0
16.8
22
M 14 LH
25
21.0
42.0
260
170
16
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW14 M 14x1.5 LH
GILSW14
14
19
13.50
36
57
75
25
20.0
16.8
22
M 14x1.5 LH
25
21.0
42.0
260
170
16
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW16 M 16 LH
GILSW16
16
21
15.00
42
64
85
27
22.0
19.3
22
M 16 LH
28
32.0
52.5
230
230
15
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW16 M 16x1.5 LH
GILSW16
16
21
15.00
42
64
85
27
22.0
19.3
22
M 16x1.5 LH
28
32.0
52.5
230
230
15
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW18 M 18x1.5 LH
GILSW18
18
23
16.50
46
71
94
31
25.0
21.8
27
M 18x1.5 LH
32
38.5
64.0
210
320
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW20 M 20x1.5 LH
GILSW20
20
25
18.00
50
77
102
34
27.5
24.3
32
M 20x1.5 LH
33
44.0
78.0
190
415
14
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW20 M 20x2.5 LH
GILSW20
20
25
18.00
50
77
102
34
27.5
24.3
32
M 20x2.5 LH
33
44.0
78.0
190
415
14
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW22 M 22x1.5 LH
GILSW22
22
28
20.00
54
84
111
37
30.0
25.8
32
M 22x1.5 LH
37
53.0
97.0
170
540
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW25 M 24x2 LH
GILSW25
25
31
22.00
60
94
124
42
33.5
29.6
36
M 24x2 LH
42
62.0
122.0
150
750
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW25 M 24x3 LH
GILSW25
25
31
22.00
60
94
124
42
33.5
29.6
36
M 24x3 LH
42
62.0
122.0
150
750
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW30 M 30x2 LH
GILSW30
30
37
25.00
70
110
145
51
40.0
34.8
41
M 30x2 LH
51
82.0
168.0
130
1130
17
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW30 M 27x2 LH
GILSW30
30
37
25.00
70
110
145
51
40.0
34.8
41
M 27x2 LH
51
82.0
168.0
130
1130
17
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW35 M 36x2 LH
GILSW35
35
43
28.00
80
125
165
58
46.0
37.7
50
M 36x2 LH
56
101.0
206.0
110
1600
19
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW40 M 42x2 LH
GILSW40
40
49
35.00
90
142
187
69
57.0
44.2
60
M 42x2 LH
60
124.0
286.0
100
2770
16
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILSW50 M 48x2 LH
GILSW50
50
60
45.00
116
160
218
78
65.0
55.9
65
M 48x2 LH
65
308.0
485.0
80
5000
14
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GILXSW6 M 6 LH
GILXSW6
6
9
6.75
20
30
40
13
10.0
8.9
11
M 6 LH
12
16.7
9.3
530
27
13
yes
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表