您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
713025 - RUN (ADJ) TEE MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/713025.prj},{NB=SA713025-0613},{CODE=SA713025-0613},{FILENAME=SA713025-0613_01},{F=M12x1,5-6g},{F1=M12x1,5-6g},{F2=G1/4-19 A GAS},{B=21},{B1=14},{C=21},{C1=14},{D=37},{CH=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A713025-0610
A713025-0610
M12x1,5-6g
M12x1,5-6g
G1/8-28 A GAS
19
12
19
12
325
14
A713025-0813
A713025-0813
M14x1,5-6g
M14x1,5-6g
G1/4-19 A GAS
21
14
21
14
37
19
A713025-1013
A713025-1013
M16x1,5-6g
M16x1,5-6g
G1/4-19 A GAS
22
15
22
15
37
19
A713025-1217
A713025-1217
M18x1,5-6g
M18x1,5-6g
G3/8-19 A GAS
24
17
24
17
37
22
A713025-151722
A713025-151722
M22x1,5-6g
M30x2-6g
G3/8-19 A GAS
34
27
35
27,5
43
22
A713025-1517
A713025-1517
M22x1,5-6g
M22x1,5-6g
G3/8-19 A GAS
28
21
28
21
45
22
A713025-1521
A713025-1521
M22x1,5-6g
M22x1,5-6g
G1/2-14 A GAS
28
21
28
21
50
27
A713025-1821
A713025-1821
M26x1,5-6g
M26x1,5-6g
G1/2-14 A GAS
31
23,5
31
23,5
55
27
A713025-2226
A713025-2226
M30x2-6g
M30x2-6g
G3/4-14 A GAS
35
27,5
35
27,5
55
36
A713025-2833
A713025-2833
M36x2-6g
M36x2-6g
G1"-11 A GAS
38
30,5
38
30,5
595
41
A713025-3542
A713025-3542
M45x2-6g
M45x2-6g
G1"1/4-11 A GAS
45
34,5
45
34,5
62
50
A713025-4248
A713025-4248
M52x2-6g
M52x2-6g
G1"1/2-11 A GAS
51
40
51
40
66
60
SA713025-061308
SA713025-061308
M12x1,5-6g
M14x1,5-6g
G1/4-19 A GAS
21
14
21
14
37
19
SA713025-0613
SA713025-0613
M12x1,5-6g
M12x1,5-6g
G1/4-19 A GAS
21
14
21
14
37
19
SA713025-081710
SA713025-081710
M14x1,5-6g
M16x1,5-6g
G3/8-19 A GAS
24
17
25
18
37
22
SA713025-081712
SA713025-081712
M14x1,5-6g
M18x1,5-6g
G3/8-19 A GAS
24
17
25
18
37
22
SA713025-0817
SA713025-0817
M14x1,5-6g
M14x1,5-6g
G3/8-19 A GAS
23,5
16,5
23.5
16,5
37
22
SA713025-0821
SA713025-0821
M14x1,5-6g
M14x1,5-6g
G1/2-14 A GAS
26
19
26
19
50
27
SA713025-101708
SA713025-101708
M16x1,5-6g
M14x1,5-6g
G3/8-19 A GAS
25
18
24
17
37
22
SA713025-1017
SA713025-1017
SA713025-121308
SA713025-121308
M18x1,5-6g
M14x1,5-6g
G1/4-19 A GAS
25
18
24
17
345
19
SA713025-1213
SA713025-1213
M18x1,5-6g
M18x1,5-6g
G1/4-19 A GAS
24,5
17,5
24.5
17,5
35
19
SA713025-121715
SA713025-121715
M18x1,5-6g
M22x1,5-6g
G3/8-19 A GAS
27
20
28
21
465
22
SA713025-122108
SA713025-122108
M18x1,5-6g
M14x1,5-6g
G1/2-14 A GAS
27
20
26
19
50
27
SA713025-122115
SA713025-122115
M18x1,5-6g
M22x1,5-6g
G1/2-14 A GAS
28
21
28
21
50
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表