您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LVA - Drehverbindungen Stahlausführung Serie LVA
Franke
Bearings
Bearing assemblies
LVA
Powered by
CAD模型選擇
{franke/waelzlager/drehverbindungen/lva/lva_asmtab.prj},{NB=LVA-0500},{IDNR=},{BBZ=LVA-0500},{KK=500},{D1=20},{D=14.0},{H=49},{H1=42},{T=13.0},{M=M12},{NDM=12},{P=1.750},{T1=20},{DA=580},{DI=420},{LA=550},{LI=450},{B=14x},{BX=14},{COA=530},{COR=249},{CA=59},{CR=51},{COM=62},{GEW=39.1},{ST=3.5},{SS=2.35},{SC=4.5},{SC2=5.2},{SA1=3.1},{SA2=4.0},{DS=0.8},{R=0.1},{PPATH=lva_asmtpl.prj},{TYP=LER5},{X=5.00},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BBZ
Bestell-Bez.
ⁿ/ₐ
KK
Kugelkranz ØKK
[mm]
D1
Abmessung d1
[mm]
D
Abmessung d
[mm]
H
Abmessung h
[mm]
H1
Abmessung h1
[mm]
T
Abmessung t
[mm]
M
Thread
ⁿ/ₐ
T1
Abmessung T1
[mm]
DA
Abmessung Da
[mm]
DI
Abmessung Di
[mm]
LA
Abmessung La
[mm]
LI
Abmessung Li
[mm]
B
Befestigung je Ring
ⁿ/ₐ
COA
Tragzahl Coa
[kN]
COR
Tragzahl Cor
[kN]
CA
Tragzahl Ca
[kN]
CR
Tragzahl Cr
[kN]
COM
stat. Moment
[kNm]
GEW
Gewicht
[kg]
LVA-0100
LVA-0100
100
11
6.6
34
27
6.8
M6
10
150
50
135
65
6x
54
25
18
16
1
3.0
LVA-0150
LVA-0150
150
11
6.6
34
27
6.8
M6
10
200
100
185
115
6x
82
39
22
19
3
4.6
LVA-0200
LVA-0200
200
11
6.6
34
27
6.8
M6
10
250
150
235
165
8x
110
52
24
21
5
6.1
LVA-0250
LVA-0250
250
11
6.6
34
27
6.8
M6
10
300
200
285
215
10x
138
65
26
23
8
7.6
LVA-0300
LVA-0300
300
15
9.0
38
31
9.0
M8
15
360
240
340
260
12x
166
78
28
24
12
12.8
LVA-0350
LVA-0350
350
15
9.0
38
31
9.0
M8
15
410
290
390
310
14x
196
92
30
26
16
15.0
LVA-0400
LVA-0400
400
18
11.0
44
37
11.0
M10
15
470
330
445
355
14x
424
199
54
47
40
23.7
LVA-0450
LVA-0450
450
18
11.0
44
37
11.0
M10
15
520
380
495
405
14x
477
224
57
49
57
26.7
LVA-0500
LVA-0500
500
20
14.0
49
42
13.0
M12
20
580
420
550
450
14x
530
249
59
51
62
39.1
LVA-0600
LVA-0600
600
20
14.0
49
42
13.0
M12
20
680
520
650
550
16x
635
299
63
54
63
46.9
LVA-0700
LVA-0700
700
20
14.0
53
45
13.0
M12
25
790
610
750
650
22x
746
351
67
58
123
66.5
LVA-0800
LVA-0800
800
20
14.0
53
45
13.0
M12
25
890
710
850
750
24x
852
401
70
61
160
76.0
LVA-0900
LVA-0900
900
20
14.0
53
45
13.0
M12
25
990
810
950
850
24x
958
451
73
63
203
85.6
LVA-1000
LVA-1000
1000
20
14.0
53
45
13.0
M12
25
1090
910
1050
950
26x
1068
503
76
66
251
95.0
LVA-1200
LVA-1200
1200
26
18.0
60
52
17.5
M16
25
1300
1100
1265
1135
30x
1573
740
98
85
444
114.8
LVA-1400
LVA-1400
1400
26
18.0
60
52
17.5
M16
25
1500
1300
1465
1335
36x
1835
864
104
90
604
169.0
LVA-1600
LVA-1600
1600
26
18.0
90
82
17.5
M16
25
1730
1470
1685
1515
42x
2105
991
109
95
793
399.0
LVA-1800
LVA-1800
1800
26
18.0
90
82
17.5
M16
25
1930
1670
1885
1715
46x
2367
1114
114
99
1003
449.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表