您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
NA 250 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/na250_asmtab.prj},{NB=18467 NA250 82 65 12 (0)},{IDNR=},{ARTIKELNR=18467},{E=},{D=82.0},{DD=65.0},{NUT=0},{H=12.0},{L=13.0},{P=8.5},{C=6.0},{M=},{DN=82},{FA=1.5},{LL=0.3},{LA=3.5},{RA=3},{RB=3},{RC=0.5},{VA=2.5},{VB=1.1},{WA=45},{WB=45},{B=12},{B2=5.5},{BB=3},{DDNN=65},{TB=4},{U=0.7},{Z=1},{PPATH=na250/na250_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
E
Groove
ⁿ/ₐ
D
Dimension
[mm]
DD
Dimension d
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
4429 NA250 32 20 10
4429
32.0
20.0
10.0
11.0
6.0
5.0
18426 NA250 35 22 10
18426
35.0
22.0
10.0
11.0
6.5
5.5
18429 NA250 38 25 10
18429
38.0
25.0
10.0
11.0
6.5
5.5
18432 NA250 40 25 10
18432
40.0
25.0
10.0
11.0
7.5
5.5
32166 NA250 42 22 10
32166
42.0
22.0
10.0
11.0
10.0
6.0
18434 NA250 42 30 10
18434
42.0
30.0
10.0
11.0
6.0
5.0
18436 NA250 45 30 10
18436
45.0
30.0
10.0
11.0
7.5
5.5
18443 NA250 50 30 12
18443
50.0
30.0
12.0
13.0
10.0
6.0
18442 NA250 50 35 10
18442
50.0
35.0
10.0
11.0
7.5
5.5
18446 NA250 55 40 10
18446
55.0
40.0
10.0
11.0
7.5
5.5
18450 NA250 60 40 12
18450
60.0
40.0
12.0
13.0
10.0
6.0
18449 NA250 60 45 10
18449
60.0
45.0
10.0
11.0
7.5
5.5
18451 NA250 63 45 12
18451
63.0
45.0
12.0
13.0
9.0
6.0
18453 NA250 65 45 12
18453
65.0
45.0
12.0
13.0
10.0
6.0
18452 NA250 65 50 10
18452
65.0
50.0
10.0
11.0
7.5
5.5
18457 NA250 70 50 12
18457
70.0
50.0
12.0
13.0
10.0
6.0
18456 NA250 70 55 12
18456
70.0
55.0
12.0
13.0
7.5
5.5
18460 NA250 75 60 12
18460
75.0
60.0
12.0
13.0
7.5
5.5
18466 NA250 80 60 12
18466
ISO
80.0
60.0
12.0
13.0
10.0
6.0
18465 NA250 80 65 12
18465
ISO
80.0
65.0
12.0
13.0
7.5
5.5
18467 NA250 82 65 12
18467
82.0
65.0
12.0
13.0
8.5
6.0
18469 NA250 85 70 12
18469
85.0
70.0
12.0
13.0
7.5
5.5
18476 NA250 90 70 12
18476
90.0
70.0
12.0
13.0
10.0
6.0
18475 NA250 90 75 12
18475
90.0
75.0
12.0
13.0
7.5
5.5
18478 NA250 95 75 12
18478
95.0
75.0
12.0
13.0
10.0
6.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表