您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
APDX - Pressore a sfera e molla.
GAMM
13-Pistoncino_a_molla_e_pressori
Pressore_liscio
Powered by
CAD模型選擇
{gamm/13-pistoncino_a_molla_e_pressori/pressore_liscio/apdx.prj},{NB=7747224},{SHA256=90BizTKe7ov2n6704obVoWI8g2Kwp0RbTEkagIVB1go=},{INAME=7747224},{NAME=7747224},{NNCUSTOM=APDX},{NTCUSTOM=Pressore a sfera e molla.},{NBCUSTOM=7747224},{LINACUSTOM=7747224},{STEPFILE=7747224.stp},{PNGFILE=APDX},{DWGFILE=APDX},{CODE=7747224},{MOD=APDX/4},{D1=4.0},{D2=3.0},{D3=4.03},{S=0.90},{L1=9.0},{F1=2.5},{F2=7.5},{MAT=Corpo sfera e molla in acciaio INOX.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
S
[mm]
L1
[mm]
F1
preload
[N]
F2
max load
[N]
MAT
Materiale
ⁿ/ₐ
7747214
7747214
APDX/2
2.5
2.0
2.52
0.65
5.3
1.3
2.5
Corpo sfera e molla in ac...
7747219
7747219
APDX/3
3.0
2.5
3.02
0.80
7.3
2.0
4.5
Corpo sfera e molla in ac...
7747224
7747224
APDX/4
4.0
3.0
4.03
0.90
9.0
2.5
7.5
Corpo sfera e molla in ac...
7747229
7747229
APDX/5
5.0
4.0
5.03
1.20
10.8
3.5
8.0
Corpo sfera e molla in ac...
7747234
7747234
APDX/6
6.0
5.0
6.03
1.60
12.6
3.5
10.5
Corpo sfera e molla in ac...
7747239
7747239
APDX/7
7.0
6.0
7.03
2.00
14.0
4.0
12.0
Corpo sfera e molla in ac...
7747244
7747244
APDX/8
8.0
6.5
8.03
2.10
18.0
6.0
15.0
Corpo sfera e molla in ac...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表