您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
APEL/I - Pressore liscio a sfera e molla
GAMM
13-Pistoncino_a_molla_e_pressori
Pressore_liscio
Powered by
CAD模型選擇
{gamm/13-pistoncino_a_molla_e_pressori/pressore_liscio/apel_i.prj},{NB=7747182},{SHA256=cpNHNPLvFanQyigrp8FxlclvEX3DGAiBYf43f9SmFHs=},{INAME=7747182},{NAME=7747182},{NNCUSTOM=APEL/I},{NTCUSTOM=Pressore liscio a sfera e molla},{NBCUSTOM=7747182},{LINACUSTOM=7747182},{STEPFILE=7747182.stp},{PNGFILE=APEL_I},{DWGFILE=APEL_I},{CODE=7747182},{MOD=APEL/11I},{D=4.0},{D1=3.0},{L3=0.90},{L=11},{N1=8.0},{N2=14.5},{WGT=0.8},{MAT=Corpo, sfera e molla in acciaio inox AISI 303.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
D
[mm]
D1
[mm]
L3
[mm]
L
[mm]
N1
preload
[N]
N2
max load
[N]
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
7747180
7747180
APEL/7I
3.0
2.0
0.65
7
4.5
7.5
0.3
Corpo, sfera e molla in a...
7747181
7747181
APEL/9I
3.5
2.5
0.80
9
6.0
14.5
0.6
Corpo, sfera e molla in a...
7747182
7747182
APEL/11I
4.0
3.0
0.90
11
8.0
14.5
0.8
Corpo, sfera e molla in a...
7747183
7747183
APEL/12I
4.5
3.2
0.95
12
9.5
16.5
1.1
Corpo, sfera e molla in a...
7747184
7747184
APEL/13I
5.0
3.5
1.00
13
11.0
18.0
1.5
Corpo, sfera e molla in a...
7747185
7747185
APEL/14I
5.5
4.0
1.20
14
15.5
25.0
1.9
Corpo, sfera e molla in a...
7747186
7747186
APEL/15I
6.0
4.5
1.50
15
18.0
31.0
2.3
Corpo, sfera e molla in a...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表