您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 426.5 - Cabinet U-Handles, Stainless Steel, Type B Mounting from the operator's side
Ganter
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 426.5
GN 426.5 B
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_2/buegelgriffe/gn426_5/gn426_5_b/gn426_5_b_1.prj},{NB=Buegelgriff, Edelstahl GN 426.5-20-350-B},{PARTNUMBER=GN 426.5-20-350-B},{NORMNR=GN 426.5},{D1=20},{L1=350},{D2=M8},{NDM=8.000},{D3=-},{D3X=0},{H=68},{L2=20},{R=22},{T1=15},{T1X=15},{T2=-},{T2X=0},{MAT=Edelstahl},{WEIGHT=1.0860},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
±0.3 Threaded bore for mounting stud
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
H
[mm]
L2
[mm]
R
≈
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cabinet U-Handle, Stainle...
GN 426.5-20-200-B
20
200
M8
-
68
20
22
0.7064
83024900
YES
Cabinet U-Handle, Stainle...
GN 426.5-20-250-B
20
250
M8
-
68
20
22
0.8286
83024900
YES
Cabinet U-Handle, Stainle...
GN 426.5-20-300-B
20
300
M8
-
68
20
22
0.9568
83024900
YES
Cabinet U-Handle, Stainle...
GN 426.5-20-350-B
20
350
M8
-
68
20
22
1.0860
83024900
YES
Cabinet U-Handle, Stainle...
GN 426.5-28-250-B
28
250
M10
32
90
20
32
0.5600
83024900
YES
Cabinet U-Handle, Stainle...
GN 426.5-28-300-B
28
300
M10
32
90
20
32
0.6900
83024900
YES
Cabinet U-Handle, Stainle...
GN 426.5-28-350-B
28
350
M10
32
90
20
32
0.7200
83024900
YES
Cabinet U-Handle, Stainle...
GN 426.5-28-400-B
28
400
M10
32
90
20
32
0.7800
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表