您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 469 - Cranked handles, Type D, with revolving handle
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
DIN 469
DIN 469 B
DIN 469 B D
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/handkurbeln/din469/din469_b/din469_b_d/din469_b_d.prj},{NB=Handkurbel DIN 469-100-B10-D},{PARTNUMBER=DIN 469-100-B10-D},{NORMNR=DIN 469},{WST=GGG},{L=100},{D1=B10},{D1X=10.000},{D2=28},{H1=28},{H2=13},{H3=21},{H4=67.0},{R=2.5},{D3=16},{H4X=8.5},{B1=22.5},{B2=13.5},{DURCHM=20},{Y=61.0},{Z=6.0},{R1=20},{R2=45},{R3=4.0},{ABS=1.000},{ABS1=1.000},{ABS2=6.000},{D11=20.000},{D14=13.000},{L11=61.000},{L13=6.000},{R11=1.500},{R12=17.000},{R13=40.500},{R14=4.000},{ABSR12=15.729},{ABSR13=36.950},{SCHNITTR12R13=22.003},{SCHNITTR13R14=59.197},{ABSR12X=5.941},{SCHNITTR12R13X=7.141},{SCHNITTR13R14X=3.343},{D20=9.000},{WEIGHT=0.3020},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
H7 bore B
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
H3
~
[mm]
H4
~
[mm]
DURCHM
Machine Handle
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Cranked handle DIN 469-63...
DIN 469-63-B6-D
63
B6
20
20
11
15
54.5
16
0.1350
84879059
YES
Cranked handle DIN 469-80...
DIN 469-80-B8-D
80
B8
24
24
13
18
61.0
18
0.2400
84879059
YES
Cranked handle DIN 469-10...
DIN 469-100-B10-D
100
B10
28
28
13
21
67.0
20
0.3020
84879059
YES
Cranked handle DIN 469-12...
DIN 469-125-B10-D
125
B10
34
34
14
26
76.0
22
0.4720
84879059
YES
Cranked handle DIN 469-16...
DIN 469-160-B14-D
160
B14
38
38
14
29
83.0
25
0.6870
84879059
YES
Cranked handle DIN 469-20...
DIN 469-200-B17-D
200
B17
44
44
21
34
96.5
28
1.1400
84879059
YES
Cranked handle DIN 469-25...
DIN 469-250-B17-D
250
B17
48
48
21
36
105.5
32
1.5000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表