您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 466 - Knurled nuts
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
DIN 466
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/din466/din466.prj},{NB=Raendelmutter DIN 466-M4},{PARTNUMBER=DIN 466-M4},{NORMNR=DIN 466},{D1=M4},{D1X=4.0},{D2=16},{D3=8.0},{H=9.5},{K=3.5},{WEIGHT=0.0060},{CTN=73181692},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled nut DIN 466-M2
DIN 466-M2
M2
9
4.5
5.3
2.0
0.0020
73181692
YES
Knurled nut DIN 466-M2,5
DIN 466-M2,5
M2,5
11
5.0
6.5
2.5
0.0023
73181692
YES
Knurled nut DIN 466-M3
DIN 466-M3
M3
12
6.0
7.5
2.5
0.0025
73181692
YES
Knurled nut DIN 466-M4
DIN 466-M4
M4
16
8.0
9.5
3.5
0.0060
73181692
YES
Knurled nut DIN 466-M5
DIN 466-M5
M5
20
10.0
11.5
4.0
0.0120
73181692
YES
Knurled nut DIN 466-M6
DIN 466-M6
M6
24
12.0
15.0
5.0
0.0200
73181692
YES
Knurled nut DIN 466-M8
DIN 466-M8
M8
30
16.0
18.0
6.0
0.0440
73181692
YES
Knurled nut DIN 466-M10
DIN 466-M10
M10
36
20.0
23.0
8.0
0.0840
73181692
YES
Knurled nut DIN 466-M12
DIN 466-M12
M12
40
22.0
25.0
10.0
0.1200
73181692
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表