您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 590 - Knurled nuts, Type E, with threaded blind bore
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
GN 590
GN 590
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn590/gn590/gn590_e.prj},{NB=Raendelmutter GN 590-20-M5-E},{PARTNUMBER=GN 590-20-M5-E},{NORMNR=GN 590},{D1=20},{NDM=5},{DIM08=12.000},{D3=M5},{D4=11.5},{H=16.0},{K=10.0},{T1=6},{ABS1=5.700},{ABS2=8.000},{HOEHE=9.0},{RAD=1.0},{WINKEL=26.0},{INNEN=9.0},{DIM01=20.000},{DIM02=16.000},{DIM03=11.500},{DIM04=11.000},{DIM05=6.000},{DIM06=12.000},{WEIGHT=0.0045},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
H
[mm]
K
[mm]
T1
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled nut GN 590-12-M3-...
GN 590-12-M3-E
12
M3
9.5
11.5
7.5
6
0.0038
39263000
YES
Knurled nut GN 590-12-M4-...
GN 590-12-M4-E
12
M4
9.5
11.5
7.5
6
0.0036
39263000
YES
Knurled nut GN 590-12-M5-...
GN 590-12-M5-E
12
M5
9.5
11.5
7.5
6
0.0031
39263000
YES
Knurled nut GN 590-16-M3-...
GN 590-16-M3-E
16
M3
11.0
13.0
8.0
6
0.0038
39263000
YES
Knurled nut GN 590-16-M4-...
GN 590-16-M4-E
16
M4
11.0
13.0
8.0
6
0.0030
39263000
YES
Knurled nut GN 590-16-M5-...
GN 590-16-M5-E
16
M5
11.0
13.0
8.0
6
0.0020
39263000
YES
Knurled nut GN 590-20-M5-...
GN 590-20-M5-E
20
M5
11.5
16.0
10.0
6
0.0045
39263000
YES
Knurled nut GN 590-20-M6-...
GN 590-20-M6-E
20
M6
11.5
16.0
10.0
6
0.0011
39263000
YES
Knurled nut GN 590-25-M5-...
GN 590-25-M5-E
25
M5
16.0
19.0
11.0
9
0.0082
39263000
YES
Knurled nut GN 590-25-M6-...
GN 590-25-M6-E
25
M6
16.0
19.0
11.0
9
0.0070
39263000
YES
Knurled nut GN 590-32-M8-...
GN 590-32-M8-E
32
M8
17.0
22.0
13.0
10
0.0150
39263000
YES
Knurled nut GN 590-40-M8-...
GN 590-40-M8-E
40
M8
19.0
27.0
14.0
13
0.0210
39263000
YES
Knurled nut GN 590-40-M10...
GN 590-40-M10-E
40
M10
19.0
27.0
14.0
13
0.0220
39263000
YES
Knurled nut GN 590-50-M10...
GN 590-50-M10-E
50
M10
22.0
28.5
15.0
13
0.0280
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表