您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 653.10 ST - Knurled Screws
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Knurled Screws, Knurled Nuts
GN 653.10
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/raendelschrauben_raendelmuttern/gn653_10/gn653_10_st.prj},{NB=Raendelschraube GN 653.10-M6-20-ST-MS},{PARTNUMBER=GN 653.10-M6-20-ST-MS},{NORMNR=GN 653.10},{D1=M6},{NDM=6},{L1=20},{L1X=12,16,20,25,30},{WDVIS=Messing},{WDX='MS','Messing','KU','Kunststoff'},{D3=24},{K=5},{CH=0.7},{P=1.0},{WEIGHT=0.0202},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
[mm]
WDVIS
Material of the thrust pad
ⁿ/ₐ
D3
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled Screw GN 653.10-M...
GN 653.10-M5-12-ST-KU
M5
12
1.0
3.0
Kunststoff
20
4
0.0107
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-12-ST-MS
M5
12
0.5
3.0
Messing
20
4
0.0110
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-16-ST-KU
M5
16
1.0
3.0
Kunststoff
20
4
0.0113
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-16-ST-MS
M5
16
0.5
3.0
Messing
20
4
0.0115
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-20-ST-KU
M5
20
1.0
3.0
Kunststoff
20
4
0.0115
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-20-ST-MS
M5
20
0.5
3.0
Messing
20
4
0.0111
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-25-ST-KU
M5
25
1.0
3.0
Kunststoff
20
4
0.0118
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-25-ST-MS
M5
25
0.5
3.0
Messing
20
4
0.0122
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-12-ST-KU
M6
12
1.3
3.5
Kunststoff
24
5
0.0188
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-12-ST-MS
M6
12
1.0
4.0
Messing
24
5
0.0189
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-16-ST-KU
M6
16
1.3
3.5
Kunststoff
24
5
0.0190
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-16-ST-MS
M6
16
1.0
4.0
Messing
24
5
0.0194
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-20-ST-KU
M6
20
1.3
3.5
Kunststoff
24
5
0.0200
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-20-ST-MS
M6
20
1.0
4.0
Messing
24
5
0.0202
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-25-ST-KU
M6
25
1.3
3.5
Kunststoff
24
5
0.0207
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-25-ST-MS
M6
25
1.0
4.0
Messing
24
5
0.0214
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-30-ST-KU
M6
30
1.3
3.5
Kunststoff
24
5
0.0216
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-30-ST-MS
M6
30
1.0
4.0
Messing
24
5
0.0214
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-16-ST-KU
M8
16
1.6
5.0
Kunststoff
30
6
0.0358
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-16-ST-MS
M8
16
1.5
6.0
Messing
30
6
0.0377
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-20-ST-KU
M8
20
1.6
5.0
Kunststoff
30
6
0.0366
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-20-ST-MS
M8
20
1.5
6.0
Messing
30
6
0.0376
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-25-ST-KU
M8
25
1.6
5.0
Kunststoff
30
6
0.0388
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-25-ST-MS
M8
25
1.5
6.0
Messing
30
6
0.0395
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-30-ST-KU
M8
30
1.6
5.0
Kunststoff
30
6
0.0395
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表