您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5337.3 - Stern handle bolt security
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 5337.3
GN 5337.3
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn5337_3/gn5337_3s/gn5337_3s.prj},{NB=Sicherheits-Sterngriffschraube GN 5337.3-40-M8-40-NI (deactivated)},{PARTNUMBER=GN 5337.3-40-M8-40-NI},{NORMNR=GN 5337.3},{D1=40},{D2=8},{L=40},{WSVIS=Edelstahl},{RW=1},{D3=13.5},{D4=18},{D5=13.5},{H1=30},{H2=14},{H3=7},{H4=2.5},{T=11},{DX1=14.0},{DX2=6,8},{DX3=9.300},{DX4=10.800},{LX1=20,25,32,40},{R1=6.0},{R2=16.0},{HX1=5.950},{HX2=1.400},{HX3=3.190},{WEIGHT=0.0533},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
WSVIS
Material
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stern handle bolt securit...
GN 5337.3-40-M6-20-ST
40
6
20
Steel
13.5
18
13.5
30
14
7
2.5
0.0437
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M6-20-NI
40
6
20
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0443
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M6-25-ST
40
6
25
Steel
13.5
18
13.5
30
14
7
2.5
0.0447
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M6-25-NI
40
6
25
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0452
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M6-32-ST
40
6
32
Steel
13.5
18
13.5
30
14
7
2.5
0.0458
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M6-32-NI
40
6
32
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0464
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M6-40-ST
40
6
40
Steel
13.5
18
13.5
30
14
7
2.5
0.0472
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M6-40-NI
40
6
40
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0478
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-20-ST
40
8
20
Steel
13.5
18
13.5
30
14
7
2.5
0.0400
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-20-NI
40
8
20
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0478
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-25-ST
40
8
25
Steel
13.5
18
13.5
30
14
7
2.5
0.0484
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-25-NI
40
8
25
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0487
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-32-ST
40
8
32
Steel
13.5
18
13.5
30
14
7
2.5
0.0500
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-32-NI
40
8
32
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0508
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-40-ST
40
8
40
Steel
13.5
18
13.5
30
14
7
2.5
0.0500
39263000
YES
Stern handle bolt securit...
GN 5337.3-40-M8-40-NI
40
8
40
Stainless steel
13.5
18
13.5
30
14
7
2.5
0.0533
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-25-ST
50
8
25
Steel
16.0
22
16.5
34
15
8
3.5
0.0718
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-25-NI
50
8
25
Stainless steel
16.0
22
16.5
34
15
8
3.5
0.0800
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-32-ST
50
8
32
Steel
16.0
22
16.5
34
15
8
3.5
0.0740
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-32-NI
50
8
32
Stainless steel
16.0
22
16.5
34
15
8
3.5
0.0748
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-40-ST
50
8
40
Steel
16.0
22
16.5
34
15
8
3.5
0.0770
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-40-NI
50
8
40
Stainless steel
16.0
22
16.5
34
15
8
3.5
0.0840
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-50-ST
50
8
50
Steel
16.0
22
16.5
34
15
8
3.5
0.0798
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M8-50-NI
50
8
50
Stainless steel
16.0
22
16.5
34
15
8
3.5
0.0795
39263000
YES
Stern handle bolt securit...
GN 5337.3-50-M10-25-ST
50
10
25
Steel
16.0
22
16.5
34
15
8
3.5
0.0759
39263000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表