您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6336.12 - Star Knobs with Threaded Stud, with Movable Thrust Pad
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.12
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_12/gn6336_12_1.prj},{NB=Sterngriffschraube GN 6336.12-50-M10-45-21-(0)},{PARTNUMBER=GN 6336.12-50-M10-45-21},{NORMNR=GN 6336.12},{D1=50},{D2=M10},{NDM=10.000},{L1=45},{LX=35,45,55,65},{D4=22},{D3=21},{D5=7.8},{D5X=7.800},{H1=30},{H2=17},{L2=7.3},{L3=4.3},{L4=10.0},{WINKEL=0},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0578},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails},{V1=3.000},{D11=12.800},{V2=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
D4
[mm]
D3
[mm]
D5
+0,05
[mm]
H1
[mm]
H2
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star Knob GN 6336.12-32-M...
GN 6336.12-32-M6-25-15
32
M6
25
14
15
4.5
20
10
5.1
3.6
7.6
0.0130
73181535
YES
Star Knob GN 6336.12-32-M...
GN 6336.12-32-M6-35-15
32
M6
35
14
15
4.5
20
10
5.1
3.6
7.6
0.0150
73181535
YES
Star Knob GN 6336.12-32-M...
GN 6336.12-32-M6-45-15
32
M6
45
14
15
4.5
20
10
5.1
3.6
7.6
0.0170
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-30-18
40
M8
30
18
18
6.1
25
13
6.2
4.2
9.2
0.0250
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-40-18
40
M8
40
18
18
6.1
25
13
6.2
4.2
9.2
0.0318
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-50-18
40
M8
50
18
18
6.1
25
13
6.2
4.2
9.2
0.0370
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-60-18
40
M8
60
18
18
6.1
25
13
6.2
4.2
9.2
0.0420
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-30-21
40
M8
30
18
21
6.1
25
13
6.2
5.0
10.0
0.0290
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-40-21
40
M8
40
18
21
6.1
25
13
6.2
5.0
10.0
0.0330
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-50-21
40
M8
50
18
21
6.1
25
13
6.2
5.0
10.0
0.0380
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-60-21
40
M8
60
18
21
6.1
25
13
6.2
5.0
10.0
0.0440
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-30-25
40
M8
30
18
25
6.1
25
13
6.2
5.5
10.5
0.0300
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-40-25
40
M8
40
18
25
6.1
25
13
6.2
5.5
10.5
0.0338
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-50-25
40
M8
50
18
25
6.1
25
13
6.2
5.5
10.5
0.0360
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-60-25
40
M8
60
18
25
6.1
25
13
6.2
5.5
10.5
0.0450
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-30-32
40
M8
30
18
32
6.1
25
13
6.2
6.0
11.0
0.0321
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-40-32
40
M8
40
18
32
6.1
25
13
6.2
6.0
11.0
0.0350
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-50-32
40
M8
50
18
32
6.1
25
13
6.2
6.0
11.0
0.0400
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-60-32
40
M8
60
18
32
6.1
25
13
6.2
6.0
11.0
0.0460
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-30-40
40
M8
30
18
40
6.1
25
13
6.2
8.0
13.0
0.0369
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-40-40
40
M8
40
18
40
6.1
25
13
6.2
8.0
13.0
0.0400
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-50-40
40
M8
50
18
40
6.1
25
13
6.2
8.0
13.0
0.0440
73181535
YES
Star Knob GN 6336.12-40-M...
GN 6336.12-40-M8-60-40
40
M8
60
18
40
6.1
25
13
6.2
8.0
13.0
0.0510
73181535
YES
Star Knob GN 6336.12-50-M...
GN 6336.12-50-M10-35-21
50
M10
35
22
21
7.8
30
17
7.3
4.3
10.0
0.0550
73181535
YES
Star Knob GN 6336.12-50-M...
GN 6336.12-50-M10-45-21
50
M10
45
22
21
7.8
30
17
7.3
4.3
10.0
0.0578
73181535
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表