您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 6336.4 - Star Knobs, Type SK, Plastic, Threaded Stud Steel
Ganter
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star Handle
GN 6336.4
GN 6336.4 SK
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_2/sterngriffe/gn6336_4/gn6336_4_sk/gn6336_4_sk.prj},{NB=Sterngriffschraube GN 6336.4-SK-40-M8-40},{PARTNUMBER=GN 6336.4-SK-40-M8-40},{NORMNR=GN 6336.4},{D1=40},{D2=M8},{D2X=8},{L=40},{D3=18},{H1=25},{H2=13},{LX=16,20,25,30,40,55},{W1=89.000},{ABS1=7.000},{ABS2=13.000},{ABS3=10.000},{ABS4=15.000},{R1=60.000},{R2=7.000},{ABS5=25.000},{ABS6=16.000},{ABS7=14.000},{ABS8=7.000},{R3=15.000},{R4=5.000},{TT=6.000},{D1T=30.000},{MAT=Duroplast (PF)},{WEIGHT=0.0350},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Star Knob GN 6336.4-SK-25...
GN 6336.4-SK-25-M5-10
25
M5
10
12
16
8
0.0090
73181595
YES
Star Knob GN 6336.4-SK-25...
GN 6336.4-SK-25-M5-15
25
M5
15
12
16
8
0.0082
73181595
YES
Star Knob GN 6336.4-SK-25...
GN 6336.4-SK-25-M5-20
25
M5
20
12
16
8
0.0089
73181595
YES
Star Knob GN 6336.4-SK-25...
GN 6336.4-SK-25-M5-25
25
M5
25
12
16
8
0.0090
73181595
YES
Star Knob GN 6336.4-SK-32...
GN 6336.4-SK-32-M6-10
32
M6
10
14
20
10
0.0120
73181595
YES
Star Knob GN 6336.4-SK-32...
GN 6336.4-SK-32-M6-16
32
M6
16
14
20
10
0.0132
73181595
YES
Star Knob GN 6336.4-SK-32...
GN 6336.4-SK-32-M6-20
32
M6
20
14
20
10
0.0110
73181595
YES
Star Knob GN 6336.4-SK-32...
GN 6336.4-SK-32-M6-25
32
M6
25
14
20
10
0.0140
73181595
YES
Star Knob GN 6336.4-SK-32...
GN 6336.4-SK-32-M6-30
32
M6
30
14
20
10
0.0150
73181595
YES
Star Knob GN 6336.4-SK-32...
GN 6336.4-SK-32-M6-35
32
M6
35
14
20
10
0.0160
73181595
YES
Star Knob GN 6336.4-SK-32...
GN 6336.4-SK-32-M6-45
32
M6
45
14
20
10
0.0170
73181595
YES
Star Knob GN 6336.4-SK-40...
GN 6336.4-SK-40-M8-16
40
M8
16
18
25
13
0.0280
73181595
YES
Star Knob GN 6336.4-SK-40...
GN 6336.4-SK-40-M8-20
40
M8
20
18
25
13
0.0300
73181595
YES
Star Knob GN 6336.4-SK-40...
GN 6336.4-SK-40-M8-25
40
M8
25
18
25
13
0.0300
73181595
YES
Star Knob GN 6336.4-SK-40...
GN 6336.4-SK-40-M8-30
40
M8
30
18
25
13
0.0290
73181595
YES
Star Knob GN 6336.4-SK-40...
GN 6336.4-SK-40-M8-40
40
M8
40
18
25
13
0.0350
73181595
YES
Star Knob GN 6336.4-SK-40...
GN 6336.4-SK-40-M8-55
40
M8
55
18
25
13
0.0390
73181595
YES
Star Knob GN 6336.4-SK-50...
GN 6336.4-SK-50-M10-25
50
M10
25
22
32
17
0.0510
73181595
YES
Star Knob GN 6336.4-SK-50...
GN 6336.4-SK-50-M10-30
50
M10
30
22
32
17
0.0540
73181595
YES
Star Knob GN 6336.4-SK-50...
GN 6336.4-SK-50-M10-35
50
M10
35
22
32
17
0.0609
73181595
YES
Star Knob GN 6336.4-SK-50...
GN 6336.4-SK-50-M10-45
50
M10
45
22
32
17
0.0610
73181595
YES
Star Knob GN 6336.4-SK-50...
GN 6336.4-SK-50-M10-55
50
M10
55
22
32
17
0.0620
73181595
YES
Star Knob GN 6336.4-SK-63...
GN 6336.4-SK-63-M12-30
63
M12
30
26
40
21
0.0980
73181595
YES
Star Knob GN 6336.4-SK-63...
GN 6336.4-SK-63-M12-35
63
M12
35
26
40
21
0.1040
73181595
YES
Star Knob GN 6336.4-SK-63...
GN 6336.4-SK-63-M12-40
63
M12
40
26
40
21
0.1070
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表