您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 852 - Latch type toggle clamps , Type T2 with mounting holes, with U-bolt latch, with catch
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 852
GN 852 T2
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_4/schnellspanner/gn852/gn_852_t2/gn_852_asmtab.prj},{NB=Verschluss-Spanner GN 852-1700-T2 (closed)},{PARTNUMBER=GN 852-1700-T2},{NORMNR=GN 852},{GROESSE=1700},{POS=0},{FH=17000},{A1=22},{A2=21},{B1=68},{B2=64},{B3=46},{B4=48},{B5=68},{B6=28.0},{B8=17},{B9=6},{D1=M10},{D2=8.5},{D3=14},{H1=55},{H2=34.5},{L1=223},{L2=33},{L3=129},{M1=45},{M2=11.5},{M3=45},{M4=10.0},{M5=28},{R=96},{S1=7},{S2=0},{T=2},{W1=54},{W2=15},{X=11.000},{TYPE=T6},{TYP=1},{WEIGHT=1.1400},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{ROT=MIN},{PPATH=gn_852_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding Capacity
[N]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B9
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
[mm]
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
min.
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
R
~ at w2 = 0
[mm]
S1
[mm]
T
[mm]
W1
Stroke
[mm]
W2
Adjustment Length ~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Horizontal latch type tog...
GN 852-1700-T2
1700
17000
22
21
68
64
46
48
6
M10
8.5
14
55
34.5
223
33
129
45
11.5
45
10.0
28
96
7
2
54
15
1.1400
82057000
YES
Horizontal latch type tog...
GN 852-4000-T2
4000
40000
28
27
85
80
55
60
6
M12
10.5
16
68
42.5
271
30
151
57
14.0
57
12.5
35
107
9
2
62
25
2.0000
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表