您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 612.1 - Mounting blocks, Type A, Fixing holes parallel to plunger
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 612.1 Mounting Blocks for Indexing Plungers / Cam Action Indexing Plungers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn612_1_st/gn612_1_a.prj},{NB=Haltestueck GN 612.1-M12x1,5-A},{PARTNUMBER=GN 612.1-M12x1,5-A},{NORMNR=GN 612.1},{D1=M12x1,5},{D2=32},{D3=M5},{NDM=5.000},{KDMM=4.134},{D4=4.5},{D5=12.2},{K=21},{L1=22},{L2=26.5},{L3=9},{S=12},{T=3},{D1G=12.000},{D1K=10.106},{V1=7.600},{V2=4.500},{WEIGHT=0.0440},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{D22X=3.000},{ND2X=5.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
D4
[mm]
D5
[mm]
K
±0,1
[mm]
L1
[mm]
L2
≈
[mm]
L3
[mm]
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mounting block GN 612.1-M...
GN 612.1-M12x1,5-A
M12x1,5
32
M5
4.5
12.2
21
22
26.5
9
12
3
0.0440
73269098
YES
Mounting block GN 612.1-M...
GN 612.1-M16x1,5-A
M16x1,5
46
M8
5.5
16.2
32
33
37.0
13
15
3
0.1220
73269098
YES
Mounting block GN 612.1-M...
GN 612.1-M20x1,5-A
M20x1,5
46
M8
5.5
20.2
32
33
37.0
13
15
3
0.0950
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表