您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 717 - Stainless Steel-Indexing plungers, Type BK without rest position (knob), with lock nut
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 717 Indexing Plungers, Stainless Steel, with and without Rest Position
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_1/rastbolzen/gn717_ni/gn717bk_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 717-5-M8x1-BK-NI (deactivated-5)},{PARTNUMBER=GN 717-5-M8x1-BK-NI},{NORMNR=GN 717},{POS=0},{ABSTAND=5},{POSX=eingerastet,ausgerastet},{D1=5},{D2=M8x1},{NDM=8.000},{KDM=10.160},{D3=18},{D4=16},{E=9.2},{L1=40.0},{L2=5.0},{L3=16},{L4=6.0},{L5=13.5},{L6=43.5},{L7=9.5},{SW=8},{ANM=7},{FEDERDRUCK=5},{FEDERDRUCK2=24},{WSX='ST','Stahl','NI','Edelstahl'},{VERS=11},{KM=4.000},{SWKM=13.000},{S1=2.000},{PPATH=gn717bk_asmtpl.prj},{WEIGHT=0.0123},{CTN=73181900},{ROHS=YES},{AB=5},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.05 / Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
ANM
max.tightening torque
[Nm]
FEDERDRUCK
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Indexing ...
GN 717-3-M6-BK-NI
3
M6
12
6.9
30.0
3.5
12
4.5
10.0
6
2
3
12
0.0036
73181900
YES
Stainless Steel-Indexing ...
GN 717-3-M6x0,75-BK-NI
3
M6x0,75
12
6.9
30.0
3.5
12
4.5
10.0
6
3
3
12
0.0052
73181900
YES
Stainless Steel-Indexing ...
GN 717-4-M6-BK-NI
4
M6
12
6.9
30.5
4.0
12
4.5
10.0
6
2
3
12
0.0050
73181900
YES
Stainless Steel-Indexing ...
GN 717-4-M8x1-BK-NI
4
M8x1
16
9.2
39.5
4.5
16
6.0
13.5
8
8
5
24
0.0118
73181900
YES
Stainless Steel-Indexing ...
GN 717-5-M8-BK-NI
5
M8
16
9.2
40.0
5.0
16
6.0
13.5
8
7
5
24
0.0120
73181900
YES
Stainless Steel-Indexing ...
GN 717-5-M8x1-BK-NI
5
M8x1
16
9.2
40.0
5.0
16
6.0
13.5
8
7
5
24
0.0123
73181900
YES
Stainless Steel-Indexing ...
GN 717-5-M10x1-BK-NI
5
M10x1
18
11.5
42.5
5.0
16
6.0
13.5
10
22
5
24
0.0200
73181900
YES
Stainless Steel-Indexing ...
GN 717-6-M10-BK-NI
6
M10
18
11.5
49.0
6.0
20
7.5
17.0
10
15
5
21
0.0240
73181900
YES
Stainless Steel-Indexing ...
GN 717-6-M12x1,5-BK-NI
6
M12x1,5
21
13.8
52.0
6.0
20
7.5
16.5
12
38
5
21
0.0340
73181900
YES
Stainless Steel-Indexing ...
GN 717-8-M12-BK-NI
8
M12
21
13.8
59.0
8.0
24
9.0
20.5
12
20
6
22
0.0380
73181900
YES
Stainless Steel-Indexing ...
GN 717-8-M12x1,5-BK-NI
8
M12x1,5
21
13.8
59.0
8.0
24
9.0
20.5
12
20
6
22
0.0390
73181900
YES
Stainless Steel-Indexing ...
GN 717-8-M16x1,5-BK-NI
8
M16x1,5
25
19.6
63.5
8.0
24
9.0
20.5
17
80
6
22
0.0730
73181900
YES
Stainless Steel-Indexing ...
GN 717-10-M16x1,5-BK-NI
10
M16x1,5
25
19.6
67.5
10.0
26
9.0
22.5
17
80
4
27
0.0620
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表