您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 605 - Ball Point Screws, Stainless Steel, Type BN, Flat ball
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 605 Ball Point Screws, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn605_ni/gn605_bn.prj},{NB=Kugelspannschraube, Edelstahl GN 605-M8-25-BN},{PARTNUMBER=GN 605-M8-25-BN},{NORMNR=GN 605},{D1=M8},{ND=8.000},{KD=6.466},{L1=25},{L1X=10,12,20,25,30},{SB=9000},{D3=4.5},{L3=0.8},{SW=4.0},{T2=2.500},{WEIGHT=0.0070},{CTN=73181535},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
Nominal length
[mm]
SB
Static load
[N]
D3
[mm]
L3
~
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Point Screw, Stainle...
GN 605-M4-6-BN
M4
6
2040
2.0
0.3
2.0
0.0038
73181535
YES
Ball Point Screw, Stainle...
GN 605-M4-10-BN
M4
10
2040
2.0
0.3
2.0
0.0010
73181535
YES
Ball Point Screw, Stainle...
GN 605-M4-16-BN
M4
16
2040
2.0
0.3
2.0
0.0010
73181535
YES
Ball Point Screw, Stainle...
GN 605-M5-8-BN
M5
8
3000
2.5
0.4
2.5
0.0005
73181535
YES
Ball Point Screw, Stainle...
GN 605-M5-12-BN
M5
12
3000
2.5
0.4
2.5
0.0020
73181535
YES
Ball Point Screw, Stainle...
GN 605-M5-20-BN
M5
20
3000
2.5
0.4
2.5
0.0020
73181535
YES
Ball Point Screw, Stainle...
GN 605-M6-10-BN
M6
10
4500
3.2
0.6
3.0
0.0010
73181535
YES
Ball Point Screw, Stainle...
GN 605-M6-16-BN
M6
16
4500
3.2
0.6
3.0
0.0020
73181535
YES
Ball Point Screw, Stainle...
GN 605-M6-20-BN
M6
20
4500
3.2
0.6
3.0
0.0030
73181535
YES
Ball Point Screw, Stainle...
GN 605-M6-25-BN
M6
25
4500
3.2
0.6
3.0
0.0040
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-10-BN
M8
10
9000
4.5
0.8
4.0
0.0020
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-12-BN
M8
12
9000
4.5
0.8
4.0
0.0030
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-20-BN
M8
20
9000
4.5
0.8
4.0
0.0090
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-25-BN
M8
25
9000
4.5
0.8
4.0
0.0070
73181535
YES
Ball Point Screw, Stainle...
GN 605-M8-30-BN
M8
30
9000
4.5
0.8
4.0
0.0080
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-12-BN
M10
12
14400
6.0
0.8
5.0
0.0040
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-16-BN
M10
16
14400
6.0
0.8
5.0
0.0060
84879090
YES
Ball Point Screw, Stainle...
GN 605-M10-20-BN
M10
20
14400
6.0
0.8
5.0
0.0080
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-25-BN
M10
25
14400
6.0
0.8
5.0
0.0100
73181535
YES
Ball Point Screw, Stainle...
GN 605-M10-35-BN
M10
35
14400
6.0
0.8
5.0
0.0150
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-16-BN
M12
16
18000
7.2
1.0
6.0
0.0080
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-20-BN
M12
20
18000
7.2
1.0
6.0
0.0110
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-30-BN
M12
30
18000
7.2
1.0
6.0
0.0190
73181535
YES
Ball Point Screw, Stainle...
GN 605-M12-40-BN
M12
40
18000
7.2
1.0
6.0
0.0250
73181535
YES
Ball Point Screw, Stainle...
GN 605-M16-20-BN
M16
20
43800
10.7
1.3
8.0
0.0200
73181535
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表