您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
ISO 7379 - Shoulder screws with collar
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
ISO 7379 Shoulder Screws, Steel, with Collar
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/iso7379_st/iso_7379.prj},{NB=Passschraube ISO 7379-10-M8-40},{PARTNUMBER=ISO 7379-10-M8-40},{NORMNR=ISO 7379},{D1=10},{D2=M8},{NDM=8.000},{L1=40},{L1X=16,20,25,30,35,40,45,50,55,60,65,70,80,90,100},{D3=16},{L2=13.0},{L3=7.0},{L3X=7.0},{SW=5.0},{R1=0.600},{D11=4.800},{R2=0.400},{L11=2.000},{SWT=4.200},{CHAM=0.800},{L22=4.40000},{D22=3.000},{R3=0.600},{R4=0.600},{MAT=Stahl},{WEIGHT=0.0380},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
f9
[mm]
D2
Thread
ⁿ/ₐ
L1
+0.25
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-4
4
M3
4
7
7.0
3.0
2.0
0.0015
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-5
4
M3
5
7
7.0
3.0
2.0
0.0016
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-6
4
M3
6
7
7.0
3.0
2.0
0.0020
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-8
4
M3
8
7
7.0
3.0
2.0
0.0020
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-10
4
M3
10
7
7.0
3.0
2.0
0.0020
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-12
4
M3
12
7
7.0
3.0
2.0
0.0020
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-16
4
M3
16
7
7.0
3.0
2.0
0.0020
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-20
4
M3
20
7
7.0
3.0
2.0
0.0030
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-25
4
M3
25
7
7.0
3.0
2.0
0.0035
73181568
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-30
4
M3
30
7
7.0
3.0
2.0
0.0040
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-5
5
M4
5
9
8.0
4.0
2.5
0.0029
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-6
5
M4
6
9
8.0
4.0
2.5
0.0032
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-8
5
M4
8
9
8.0
4.0
2.5
0.0034
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-10
5
M4
10
9
8.0
4.0
2.5
0.0040
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-12
5
M4
12
9
8.0
4.0
2.5
0.0040
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-16
5
M4
16
9
8.0
4.0
2.5
0.0040
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-20
5
M4
20
9
8.0
4.0
2.5
0.0053
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-25
5
M4
25
9
8.0
4.0
2.5
0.0069
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-30
5
M4
30
9
8.0
4.0
2.5
0.0070
73181568
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-40
5
M4
40
9
8.0
4.0
2.5
0.0090
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-10
6
M5
10
10
9.5
4.5
3.0
0.0058
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-12
6
M5
12
10
9.5
4.5
3.0
0.0062
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-16
6
M5
16
10
9.5
4.5
3.0
0.0070
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-20
6
M5
20
10
9.5
4.5
3.0
0.0079
73181568
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-25
6
M5
25
10
9.5
4.5
3.0
0.0085
73181568
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表