您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 350.1 - Levelling sets, short version, Type A, without lock nut
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Leveling Sets
GN 350.1 Leveling Sets, Short Version, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/ausgleich_elemente/gn350_1_st/gn_350_1_st_asmtab.prj},{NB=Ausgleich-Element GN 350.1-58-17,5-A-ST (0)},{PARTNUMBER=GN 350.1-58-17,5-A-ST},{NORMNR=GN 350.1},{D1=58},{D2=17,5},{D2X=17.5},{D3=M40},{D3NDM=40.000},{D3SKDM=38.160},{D3MKDM=38.376},{H1=28},{H2=37},{H3=9},{POS=0},{SCH=M16},{MAT=Stahl},{F1=210},{F2=136.0},{HS=A58-62},{PPATH=gn_350_1_asmtpl.prj},{WEIGHT=0.4500},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
Adjustable range
[mm]
SCH
for screw
ⁿ/ₐ
F1
Static load
[kN]
F2
Static load
[kN]
HS
Hook spanner DIN 1811
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling set GN 350.1-25...
GN 350.1-25-6,6-A-ST
25
6,6
M15
15
19
4
M6
40
30.7
A25-28
0.0430
73269098
YES
Levelling set GN 350.1-32...
GN 350.1-32-6,6-A-ST
32
6,6
M20
18
23
5
M6
65
55.7
A30-32
0.0930
73269098
YES
Levelling set GN 350.1-32...
GN 350.1-32-9-A-ST
32
9
M20
18
23
5
M8
65
48.0
A30-32
0.0870
73269098
YES
Levelling set GN 350.1-32...
GN 350.1-32-11-A-ST
32
11
M20
18
23
5
M10
65
37.9
A30-32
0.0800
73269098
YES
Levelling set GN 350.1-45...
GN 350.1-45-11-A-ST
45
11
M30
22
29
7
M10
120
92.9
A45-50
0.2160
73269098
YES
Levelling set GN 350.1-45...
GN 350.1-45-13,5-A-ST
45
13,5
M30
22
29
7
M12
120
80.4
A45-50
0.2070
73269098
YES
Levelling set GN 350.1-45...
GN 350.1-45-17,5-A-ST
45
17,5
M30
22
29
7
M16
120
45.5
A45-50
0.1880
73269098
YES
Levelling set GN 350.1-58...
GN 350.1-58-17,5-A-ST
58
17,5
M40
28
37
9
M16
210
136.0
A58-62
0.4500
73269098
YES
Levelling set GN 350.1-58...
GN 350.1-58-22-A-ST
58
22
M40
28
37
9
M20
210
90.0
A58-62
0.4180
73269098
YES
Levelling set GN 350.1-58...
GN 350.1-58-26-A-ST
58
26
M40
28
37
9
M24
210
37.0
A58-62
0.3860
73269098
YES
Levelling set GN 350.1-70...
GN 350.1-70-22-A-ST
70
22
M50
33
43
10
M20
330
210.0
A68-75
0.7880
73269098
YES
Levelling set GN 350.1-70...
GN 350.1-70-26-A-ST
70
26
M50
33
43
10
M24
330
157.0
A68-75
0.7440
73269098
YES
Levelling set GN 350.1-70...
GN 350.1-70-33-A-ST
70
33
M50
33
43
10
M30
330
53.0
A68-75
0.6680
73269098
YES
Levelling set GN 350.1-80...
GN 350.1-80-26-A-ST
80
26
M60
38
50
12
M24
495
322.0
A80-90
1.1350
73269098
YES
Levelling set GN 350.1-80...
GN 350.1-80-33-A-ST
80
33
M60
38
50
12
M30
495
218.0
A80-90
1.0600
73269098
YES
Levelling set GN 350.1-80...
GN 350.1-80-39-A-ST
80
39
M60
38
50
12
M36
495
101.0
A80-90
0.9650
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表